(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Type | Body | Wheel | Bearing | ||
![]() | ![]() | ![]() | Rotating Part | Wheel Part | |
C-LWSX | Q235A | Galvanized | Urethane (Gray) | Provided | Provided |
Part Number | ③Wheel Material | H | E | r | Allowable Load (N) | Weight (g) | |
①Type | ②D | ||||||
C-LWSX | 38 | U (Urethane) | 60 | 23.5 | 42.5 | 350 | 150 |
50 | 70 | 20 | 45 | 400 | 380 |
Part Number |
---|
C-LWSX38-U |
C-LWSX50-U |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Dia. D (Ø) |
---|---|---|---|---|---|---|---|---|
₹ 1,080.00 | 1 Piece(s) | 11 Day(s) | 60 | ~35.00 | 35 | 38 | ||
₹ 1,140.00 | 1 Piece(s) | 11 Day(s) | 70 | 35.01~80.00 | 40 | 50 |
Loading...
Caster Type | Swivel Type | Stopper (Detail) | Not Provided | Wheel Material | Polyurethane |
---|---|---|---|---|---|
Wheel Characteristics | Not Provided | Fitting Material | Steel | Mounting Hole Type | Round Hole |
Mounting Hole Pitch, Long Length Direction(mm) | 40 | Mounting Hole Pitch, Short Length Direction(mm) | 30 | Plate Length(mm) | 54 |
Plate Width(mm) | 44 | Wheel Width B(mm) | 20 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy