(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Small diameter Light load caster Screw type

Small diameter Light load caster Screw type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      566₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail
Product Overview
Economy series Small diameter Light load caster Screw type
Caster material: Urethane (gray)
Small diameter Light load caster Screw type
MISUMI’s light load caster with excellent cost performance
Economic type Small diameter Light load caster Screw type

Product Feature
【Features】
MISUMI’s light load caster with excellent cost performance!! Save cost when used in large quantities.
Body material is Q235A, and surface treatment is zinc plating.
 
Specifications Overview
TypeBodyWheelBearing
Material Surface Treatment Material (Color)Rotating PartWheel Part
C-LWSGXQ235AGalvanizedUrethane (Gray)ProvidedProvided

Example of Use
Example of Using Casters
Economy series Small diameter Light load caster Screw type Example of use

Precautions
The wheel diameters of small diameter light load casters are divided into two types, 38mm and 50mm respectively.
Dimensional Drawing
Caster Dimensional DrawingCaster Dimensional Drawing
Economy series Small diameter Light load caster Screw type Dimensional drawing

Specification Table
Part Number③Wheel MaterialHErAllowable Load
(N)
Weight
(g)
①Type②D
C-LWSGX38U
(Urethane)
6023.542.5350150
50702045400380
Part Number
C-LWSGX38-U
C-LWSGX50-U
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Dia. D
(Ø)

₹ 566.00

1 Piece(s) 11 Day(s) 60~35.003538

₹ 614.00

1 Piece(s) 11 Day(s) 7035.01~80.004050
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Dia. D
(Ø)

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Stopper (Detail) Not Provided Wheel Material Polyurethane
Wheel Characteristics Not Provided Fitting Material Steel Thread Dia. M M8
Wheel Width B(mm) 20

Frequently asked question (FAQ)

Question: What kind of material is the economy series small diameter light load caster, screw type made of?
Answer: Economy series small diameter light load caster, screw type is made of urethane, with gray color.
Question: What's the price of economy series small diameter light load caster, screw type?
Answer: Economy series small diameter light load caster, screw type is MISUMI’s light load caster with excellent cost performance!! Save cost when used in large quantities.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language