(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Type | Body | Wheel | Bearing | ||
Material | Surface Treatment | Material (Color) | Rotating Part | Wheel Part | |
C-LWSB | Q235A | Galvanized | Urethane (Wine Red) | Provided | Provided |
Part Number | Wheel Material | H | E | Allowable Load (N) | Weight (g) | |
Type | D | |||||
C-LWSB | 75 | U (Urethane) | 108 | 37.5 | 900 | 850 |
90 | 119 | 29 | 1140 | 930 | ||
100 | 130 | 32 | 1360 | 1060 | ||
125 | 157 | 34.5 | 1100 |
Part Number |
---|
C-LWSB75-U |
C-LWSB90-U |
C-LWSB100-U |
C-LWSB125-U |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Allowable Load (daN) | Wheel Dia. D (Ø) |
---|---|---|---|---|---|---|---|
₹ 990.00 | 1 Piece(s) | 48 Day(s) | 108 | 90 | 75 | ||
₹ 1,042.00 | 1 Piece(s) | 48 Day(s) | 119 | 114 | 90 | ||
₹ 1,100.00 | 1 Piece(s) | 48 Day(s) | 130 | 136 | 100 | ||
₹ 1,157.00 | 1 Piece(s) | 7 Day(s) | 157 | 136 | 125 |
Loading...
Caster Type | Swivel Type | Load Range(daN) | 80.01~140.00 | Stopper (Detail) | Rotation Stopper |
---|---|---|---|---|---|
Wheel Material | Polyurethane | Wheel Characteristics | Not Provided | Fitting Material | Steel |
Mounting Hole Type | Long Hole | Mounting Hole Pitch, Long Length Direction(mm) | 74.5 | Mounting Hole Pitch, Short Length Direction(mm) | 44.5 |
Plate Length(mm) | 92 | Plate Width(mm) | 64 | Wheel Width B(mm) | 32 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy