(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Light load caster TPR wheel Universal type with side brake

Light load caster TPR wheel Universal type with side brake
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,932₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail
Product Overview
Economy series Light load caster TPR wheel Universal type with side brake
Caster material: TPR (gray)
Light load caster TPR wheel Universal type with side brake
MISUMI's light load caster with excellent cost performance
Economic type Light load caster TPR wheel Universal type with side brake

Product Feature
【Features】
MISUMI’s light load caster with excellent cost performance!! Save cost when used in large quantities.
Body material is Q235A, and surface treatment is zinc plating.
 
Specifications Overview
TypeBodyWheelBearing
Material Surface Treatment Material (Color)Rotating PartWheel Part
C-LWSTBBQ235AGalvanizedTPR (gray)ProvidedProvided

Example of Use
Example of Using Casters
Economy series Light load caster TPR wheel Universal type with side brake Example of use

Precautions
Do not exceed the allowable load during use.
The allowable load in the product catalog is the load speed when manual transportation is carried on a flat ground.
Do not use in special environment affected by high temperature, low temperature, humidity, acid, alkali, salt, solvent, oil, sea water, medicine, etc.
Dimensional Drawing
Caster Dimensional DrawingCaster Dimensional Drawing
Economy series Light load caster TPR wheel Universal type with side brake Dimensional drawing

Specification Table
Part NumberWheel MaterialHErAllowable Load
(N)
Weight
(g)
TypeD
C-LWSTBB75T
(TPR)
10837.575900850
9011929741140930
100130328213601060
12515734.59714601100
Part Number
C-LWSTBB75-T
C-LWSTBB90-T
C-LWSTBB100-T
C-LWSTBB125-T
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Dia. D
(Ø)

₹ 1,932.00

1 Piece(s) 11 Day(s) 10880.01~140.009075

₹ 1,999.00

1 Piece(s) 11 Day(s) 11980.01~140.0011490

₹ 2,079.00

1 Piece(s) 11 Day(s) 13080.01~140.00136100

₹ 2,247.00

1 Piece(s) 11 Day(s) 157140.01~220.00146125
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Dia. D
(Ø)

Loading...

  1. 1

Basic Information

Caster Type Swivel Type Stopper (Detail) Rotation Stopper Wheel Material TPR
Wheel Characteristics Not Provided Fitting Material Steel Mounting Hole Type Long Hole
Mounting Hole Pitch, Long Length Direction(mm) 74.5 Mounting Hole Pitch, Short Length Direction(mm) 44.5 Plate Length(mm) 92
Plate Width(mm) 64 Wheel Width B(mm) 32

Frequently asked question (FAQ)

Question: What kind of material is the economy series light load caster, TPR wheel, universal type made of?
Answer: Economy series light load caster, TPR wheel, universal type is made of TPR, with excellent elasticity and gray in color.
Question: What’s the price of the economy series light load caster, TPR wheel, universal type with side brake?
Answer: Economy series light load caster, TPR wheel, universal type with side brake is MISUMI’s light load caster with excellent cost performance!! Save cost when used in large quantities.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language