(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Heavy load caster Fixed type

Heavy load caster Fixed type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,415₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
C-HLF100-U
C-HLF125-U
C-HLF150-U
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Allowable Load
(daN)
Mounting Hole Pitch, Short Length Direction
(mm)
Wheel Dia. D
(Ø)

₹ 3,415.00

1 Piece(s) 11 Day(s) 14341067 (76)100

₹ 3,782.00

1 Piece(s) 11 Day(s) 16541067(76)125

₹ 4,159.00

1 Piece(s) 11 Day(s) 19145067(76)150
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Allowable Load
(daN)
Mounting Hole Pitch, Short Length Direction
(mm)
Wheel Dia. D
(Ø)

Loading...

  1. 1

Basic Information

Caster Type Fixed Type Load Range(daN) 320.01~485.00 Stopper (Detail) Not Provided
Wheel Material Polyurethane Wheel Characteristics Not Provided Fitting Material Steel
Mounting Hole Type Long Hole Mounting Hole Pitch, Long Length Direction(mm) 76 (92) Plate Length(mm) 114
Plate Width(mm) 101 Wheel Width B(mm) 51
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list