(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Embedded handle Stainless steel

Embedded handle Stainless steel
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,417₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Dimensional Drawing

110310231479 Dimensional Drawing

Specification Table

110310231479 Specification Table

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-UWUANS94-B
C-UWUANS109.5-B
C-UWUANS138-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Pitch L
(mm)
Pitch P2 (Short Side) *If 4 Holes
(mm)
Longitudinal Dim. L1
(mm)
Shorter Dim. (W)
(mm)
Necessary Mounting Depth
(mm)

₹ 1,417.00

1 Piece(s) 14 Day(s) 7632946012

₹ 1,508.00

1 Piece(s) 14 Day(s) 8838109.56413.5

₹ 1,629.00

1 Piece(s) 14 Day(s) 110651388814.5

Loading...

  1. 1

Basic Information

Material Stainless Steel Main Body Type Embedded Mounting Method Threaded
Surface Treatment Brushed Finish Additional Function Not Provided
X
whatsapp-qr whatsapp-icon