(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Select part number to Order Now/ Add to Cart
Part Number | M | A | d | L | ℓ1 | ℓ2 | B | E | Vertical Load Range | |
Type | D | (kN) | ||||||||
C-FJFNV | 58 | 12 | 70 | 50.5 | 100 | 10 | 10 | 19 | 20 | 6 |
100 | 130 | |||||||||
16 | 70 | 103 | 13 | 13 | 24 | |||||
100 | 133 | |||||||||
78 | 12 | 70 | 70.5 | 102 | 10 | 10 | 19 | 22 | 10 | |
100 | 132 | |||||||||
16 | 70 | 105 | 13 | 13 | 24 | |||||
100 | 135 | |||||||||
20 | 100 | 138 | 16 | 16 | 30 | |||||
130 | 168 | |||||||||
98 | 16 | 70 | 90.5 | 110 | 13 | 13 | 24 | 27 | 12 | |
100 | 140 | |||||||||
20 | 100 | 143 | 16 | 16 | 30 | |||||
130 | 173 | |||||||||
24 | 100 | 145 | 18 | 18 | 36 | |||||
150 | 195 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Width D (mm) | Allowable Load (Details) (kN) | Thread Length A (mm) | Body Height L (mm) | Nominal of Thread M (mm) | Thread Length A (mm) |
---|---|---|---|---|---|---|---|---|---|---|
₹ 2,916.00 | 1 Piece(s) | 35 Day(s) | 58 | 6 | - | 20 | 12 | 70 | ||
₹ 2,975.00 | 1 Piece(s) | 35 Day(s) | 58 | 6 | 100 | 20 | 12 | 100 | ||
₹ 3,088.00 | 1 Piece(s) | 35 Day(s) | 58 | 6 | - | 20 | 16 | 70 | ||
₹ 3,145.00 | 1 Piece(s) | 35 Day(s) | 58 | 6 | 100 | 20 | 16 | 100 | ||
₹ 3,573.00 | 1 Piece(s) | 35 Day(s) | 78 | 10 | - | 22 | 12 | 70 | ||
₹ 3,630.00 | 1 Piece(s) | 35 Day(s) | 78 | 10 | 100 | 22 | 12 | 100 | ||
₹ 3,715.00 | 1 Piece(s) | 35 Day(s) | 78 | 10 | - | 22 | 16 | 70 | ||
₹ 3,800.00 | 1 Piece(s) | 35 Day(s) | 78 | 10 | 100 | 22 | 16 | 100 | ||
₹ 4,143.00 | 1 Piece(s) | 35 Day(s) | 78 | 10 | 100 | 22 | 20 | 100 | ||
₹ 4,371.00 | 1 Piece(s) | 35 Day(s) | 78 | 10 | - | 22 | 20 | 130 | ||
₹ 4,684.00 | 1 Piece(s) | 35 Day(s) | 98 | 12 | - | 27 | 16 | 70 | ||
₹ 4,771.00 | 1 Piece(s) | 35 Day(s) | 98 | 12 | 100 | 27 | 16 | 100 | ||
₹ 5,055.00 | 1 Piece(s) | 35 Day(s) | 98 | 12 | 100 | 27 | 20 | 100 | ||
₹ 5,312.00 | 1 Piece(s) | 35 Day(s) | 98 | 12 | - | 27 | 20 | 130 | ||
₹ 5,368.00 | 1 Piece(s) | 35 Day(s) | 98 | 12 | 100 | 27 | 24 | 100 | ||
₹ 5,682.00 | 1 Piece(s) | 35 Day(s) | 98 | 12 | 150 | 27 | 24 | 150 |
Part Number |
---|
Loading...
Type | Adjusting Bolt Type | Adjusting Bolt Shape Type | Rubber Foot Type | Height Adjusting Handle | Not Provided |
---|---|---|---|---|---|
Thread Material | Stainless Steel | Thread Surface Treatment | Not Provided | Body Material | Stainless Steel |
Main Body Surface Treatment | Not Provided | Rubber Material | Nitrile Rubber | Properties | Standard |
Swivel Mechanism | Not Provided |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy