(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Thread type universal adjustment pad

Thread type universal adjustment pad
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,280₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-LEMT6
C-LEMT8
C-LEMT10
C-LEMT12
C-LEMT16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWidth D
(mm)
Allowable Load (Details)
(kN)
Body Height L
(mm)
Nominal of Thread M
(mm)
Thread Length A
(mm)

₹ 1,280.00

1 Piece(s) 35 Day(s) 190.61264

₹ 1,368.00

1 Piece(s) 35 Day(s) 251.21388

₹ 1,458.00

1 Piece(s) 35 Day(s) 321.6151010

₹ 1,592.00

1 Piece(s) 35 Day(s) 483211210

₹ 1,965.00

1 Piece(s) 35 Day(s) 644241610

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Type Adjusting Bolt Shape Type Tapped Socket Model Swivel Angle θ(deg) 7.5
Height Adjusting Handle Not Provided Thread Material Steel Thread Surface Treatment Zinc Plating
Body Material Steel Main Body Surface Treatment Galvanizing Properties Standard
Swivel Mechanism Provided
X
whatsapp-qr whatsapp-icon