(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless steel nitrile rubber adjustment pad

Stainless steel nitrile rubber adjustment pad
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,193₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
C-FJMNS24-120
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 7,193.00

1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Type Adjusting Bolt Shape Type Rubber Foot Type Height Adjusting Handle Not Provided
Thread Material Stainless Steel Thread Surface Treatment Not Provided Body Material Stainless Steel
Main Body Surface Treatment Not Provided Rubber Material Nitrile Rubber Width D(mm) 140
Allowable Load (Details)(kN) 15 Thread Length A(mm) 120 Body Height L(mm) 42
Nominal of Thread M(mm) 24 Properties Standard Swivel Mechanism Not Provided
Thread Length A(mm) 120

Please check the type/dimensions/specifications of the part C-FJMNS24-120 in the Stainless steel nitrile rubber adjustment pad series.

X
whatsapp-qr whatsapp-icon