(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Type | Side Push | Tightening Force(N) | 1568 |
---|---|---|---|
Attaching Method | Flange Base | Body Material | [Steel] Steel |
Clamp Screw | Stationary | Clamp Screw Size | M10 |
Clamp Screw Material | Steel | Tightening Force (Range Selectable)(N) | 1400-1999 |
Tip Screw Type | Nuts | - | - |
Loading...
Type | Side Push | Tightening Force(N) | 1568 |
---|---|---|---|
Attaching Method | Flange Base | Body Material | [Steel] Steel |
Clamp Screw | Stationary | Clamp Screw Size | M10 |
Clamp Screw Material | Steel | Tightening Force (Range Selectable)(N) | 1400-1999 |
Tip Screw Type | Nuts | - | - |
Loading...
Type | Side Push | Tightening Force(N) | 1568 |
---|---|---|---|
Attaching Method | Flange Base | Body Material | [Steel] Steel |
Clamp Screw | Stationary | Clamp Screw Size | M10 |
Clamp Screw Material | Steel | Tightening Force (Range Selectable)(N) | 1400-1999 |
Tip Screw Type | Nuts | - | - |
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
Loading...
Type | Side Push | Tightening Force(N) | 1568 |
---|---|---|---|
Attaching Method | Flange Base | Body Material | [Steel] Steel |
Clamp Screw | Stationary | Clamp Screw Size | M10 |
Clamp Screw Material | Steel | Tightening Force (Range Selectable)(N) | 1400-1999 |
Tip Screw Type | Nuts | - | - |
Loading...
Loading...
Loading...
Type | Side Push | Tightening Force(N) | 1568 |
---|---|---|---|
Attaching Method | Flange Base | Body Material | [Steel] Steel |
Clamp Screw | Stationary | Clamp Screw Size | M10 |
Clamp Screw Material | Steel | Tightening Force (Range Selectable)(N) | 1400-1999 |
Tip Screw Type | Nuts | - | - |
Part Number | C-LD-302DM |
Body Material | A3 |
Material of Handle | PVC |
Surface Treatment | Blue Zinc Electroplating |
Closing Pressure (N) | MAX 1568 |
Weight (g) | 454 |
Arm Opening and Closing Angle | / |
Handle Opening and Closing Angle | 44° |
Accessories | Steel Hex Nut |
Nut | M10 |
Type | Side Push | Tightening Force(N) | 1568 | Attaching Method | Flange Base |
---|---|---|---|---|---|
Body Material | Steel | Clamp Screw | Stationary | Clamp Screw Size | M10 |
Clamp Screw Material | Steel | Tightening Force (Range Selectable)(N) | 1400-1999 | Tip Screw Type | Nuts |
Please check the type/dimensions/specifications of the part C-LD-302DM in the Toggle Clamps Side Push Type, 1568N, Long Handle series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy