(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Check Price / Days to ship
Check Price / Days to ship
Check Price / Days to ship
Check Price / Days to ship
Part Number | C-LD-20300 |
Body Material | A3 |
Material of Handle | PVC |
Surface Treatment | Blue Zinc Electroplating |
Closing Pressure (N) | MAX 294 |
Weight (g) | 100 |
Arm Opening and Closing Angle | 74° |
Handle Opening and Closing Angle | 75° |
Accessories | Steel Hex Flat Head Bolt |
Bolt | M4 |
Attaching Method | Flange Base | Tightening Force(N) | 294 | Body Material | S45C |
---|---|---|---|---|---|
Clamp Screw Size | M4 | Clamp Screw Material | Steel | Tightening Force (Range Selectable)(N) | 270-499 |
Tip Screw Type | Steel Bolt | Tip Screw Position Adjustment | Slide Adjustment |
Please check the type/dimensions/specifications of the part C-LD-20300 in the Bottom Fixed Closing Pressure of Horizontal Toggle Clamp 294N series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy