(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Material | Surface Treatment | |
Body | Bushings | Black Anodized |
A6063S-T5 | Polyacetal |
Part Number |
C-HHPBSNL8-45 |
Part Number | * Allowable Load | Weight g | L | W | K | P | J | S | N | T | E | R | |||
Type | No. | kg | N | Through Hole | Countersunk hole | ||||||||||
C-HHPBSNL | 5 | 15 | 147 | 49 | 66 | 36 | 8 | 25 | 7.5 | 21 | 5.5 | 10.5 | 3.5 | 5.5 | 5.5 |
6 | 69 | 78 | 48 | 9 | 30 | 8 | 32 | 6.5 | 13 | ||||||
8 | 106 | 113 | 62 | 13.5 | 43 | 10 | 42 | ||||||||
8-45 | 23 | 220 | 144 | 80 | 16.5 | 47 | 4.5 |
Part Number |
---|
C-HHPBSNL5 |
C-HHPBSNL6 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Length (mm) | Width (W) (mm) |
---|---|---|---|---|---|---|
₹ 1,301.00 | 1 Piece(s) | 7 Day(s) | 66 | 36 | ||
₹ 1,327.00 | 1 Piece(s) | 7 Day(s) | 78 | 48 |
Loading...
Main Body Type | Standard | Flat Hinge Type | Square Plate Type | Allowable Load(N) | 147 |
---|---|---|---|---|---|
Operating Environment | Standard | Body Material | A6063 | Main Body Surface Treatment | Black Anodizing Treatment |
Additional Function | Not Provided | Mounting Method | Screw Mounting | Mounting Screw Hole Type | Countersink |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy