(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Stainless steel universal type adjustment pad

Stainless steel universal type adjustment pad
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,232₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-LEMNS10-75
C-LEMNS10-100
C-LEMNS12-70
C-LEMNS12-100
C-LEMNS16-70
C-LEMNS16-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWidth D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Thread Length A
(mm)

₹ 2,232.00

1 Piece(s) 7 Day(s) 328-221075

₹ 2,432.00

1 Piece(s) 7 Day(s) 3281002210100

₹ 2,575.00

1 Piece(s) 11 Day(s) 4814-241270

₹ 2,775.00

1 Piece(s) 7 Day(s) 48141002412100

₹ 3,232.00

1 Piece(s) 7 Day(s) 6423-301670

₹ 3,345.00

1 Piece(s) 11 Day(s) 64231003016100

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Type Adjusting Bolt Shape Type Standard Swivel Angle θ(deg) 15
Height Adjusting Handle Not Provided Thread Material Stainless Steel Thread Surface Treatment Not Provided
Body Material Stainless Steel Main Body Surface Treatment Not Provided Properties Standard
Swivel Mechanism Provided