(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless steel eccentric fixed adjustment pad

Stainless steel eccentric fixed adjustment pad
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,122₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

Stainless steel eccentric fixed adjustment pad
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,122₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Similar ProductsSimilar Products
Product DetailProduct Detail

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-FJKNS12-70
C-FJKNS12-100
C-FJKNS16-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipAllowable Load (Details)
(kN)
Thread Length A
(mm)
Nominal of Thread M
(mm)
Thread Length A
(mm)

₹ 2,122.00

1 Piece(s) 14 Day(s) 3.8-1270

₹ 2,240.00

1 Piece(s) 14 Day(s) 3.810012100

₹ 2,445.00

1 Piece(s) 14 Day(s) 4.210016100
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipAllowable Load (Details)
(kN)
Thread Length A
(mm)
Nominal of Thread M
(mm)
Thread Length A
(mm)

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Type Adjusting Bolt Shape Type Anchor Bolt Fixed Type Height Adjusting Handle Not Provided
Thread Material Stainless Steel Thread Surface Treatment Not Provided Body Material Stainless Steel
Main Body Surface Treatment Not Provided Width D(mm) 76 Body Height L(mm) 14
Properties Standard Swivel Mechanism Not Provided
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language