(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sliding Hooks For Aluminum Frames

Sliding Hooks For Aluminum Frames
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      188₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

Product Overview of Clamps, Holders, Hooks

Economy series Special movable Clamps, Holders, Hooks profiles with groove width of 8 mm
It can be inserted into the profile groove to slide back and forth, hook various tools, wires and other objects.

Economic Type Industrial Frame Parts Catalog P30

Product Feature of Clamps, Holders, Hooks

(1) European standard profile Clamps, Holders, Hooks, which is different from JIS standard products.
(2) Clamps, Holders, Hookscan be inserted into the profile groove to slide back and forth, hook various tools, wires and other objects.
 

Dimensional Drawing of Clamps, Holders, Hooks

TypeMaterialSurface Treatment
SliderHookSliderHook
GHSHAluminumAnodic oxidation

Economic Type Industrial Frame Parts Catalog P30

Specifications Overview of Clamps, Holders, Hooks

Part NumberDimension
TypeGroove WidthLWW1HH1H2D
GHSH85812648375Φ8

Example Use of Clamps, Holders, Hooks

Economic Type Industrial Frame Parts Catalog P30

Precautions of Clamps, Holders, Hooks

Clamps, Holders, Hooks, This product is a special accessory for European standard profiles, which cannot be used with JIS standard profile products.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
GHSH6
GHSH8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipAluminum Profile Series

₹ 188.00

4 Piece(s) Available Same day 6 mm Groove Width

₹ 231.00

1 Piece(s) Available Same day 8 mm Groove Width

Loading...

  1. 1

Basic Information

Type Activity Hook Material Aluminum Surface Treatment Anodize

Frequently asked question (FAQ)

Question: Don't know how to select the model?
Answer: Economy series special movable hook for European standard aluminum profiles with groove width of 8mm only has one model, i.e. GHSH8, where 8 is groove width. The model can be selected as long as the groove width is matched. Please refer to the specification table for specific parameters.
Question: Can the lifting ring of the movable hook be replaced?
Answer: Yes, in order to facilitate the replacement of hanging objects, we designed a detachable hook, which is convenient for customers to change and adjust at will.
X
whatsapp-qr whatsapp-icon