(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Free Angle Sheet Metal For Aluminum Frames

Free Angle Sheet Metal For Aluminum Frames
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      998₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Overview of Bracket

The special Bracket angle adjusting plate for European standard aluminum alloy profiles is used to connect two profiles when adjustment is needed.
Bracket used for overlapping connection of profiles, with the adjustment angle range from 0° to 180°

Product Feature of Bracket

Bracket additional adjusting handle is required to match with profiles, and suitable handle dimension is: M8 specification.

Dimensional Drawing of Bracket

See the dimensional drawing as follows: Unit (mm)
Support

Specifications Overview of Bracket

Specification table information is as follows:
MaterialSurface TreatmentSuitable profile specifications
Carbon SteelGrey coatingEuropean standard 40 series profiles

Example Use of Bracket

■Profiles assembling Bracket example

Figure 1
Support

Related Products of Bracket

Related recommended products Bracket are as follows
Recommended product 1Recommended product 2Recommended product 3
Economy series European standard 40 series aluminum profiles Groove width 8mmSpecial outer connecting plate for European standard aluminum alloy profilesEconomy series Special T-nut for European standard aluminum profiles with groove width of 10mm
SupportSupportSupport

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
LPFPC40
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 998.00

1 Piece(s) Available Same day

Loading...

  1. 1

Basic Information

Material Carbon Steel Surface Treatment Surface Paint Aluminum Frame Profile Series European Standard
Material Carbon Steel Surface Treatment Gray Spray

Please check the type/dimensions/specifications of the part LPFPC40 in the Free Angle Sheet Metal For Aluminum Frames series.

Frequently asked question (FAQ)

Question: What is the adjustable range of the MISUMI adjusting bracket?
Answer: Adjustable angle range of MISUMI adjusting bracket: 0° to 180°.
Question: What is the matching profile specification of MISUMI adjusting plate? How big adjusting handle needs to be matched?
Answer: At present, the MISUMI adjusting plate is only applicable to the European standard profile 40 specification, and the corresponding adjusting handle specification is M8.
Question: How to select MISUMI European standard profile accessories?
Answer: MISUMI European standard profile accessories are rich in variety. They are generally divided into external connectors, internal connectors and decorative accessories, etc. Please refer to MISUMI official website for details.
X
whatsapp-qr whatsapp-icon