(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Comes with a lead wire that does not require soldering or caulking.
Manufacturers handling contact probes have expanded significantly!
Part Number |
---|
NRB58-BL-1000 |
NRB58-BL-400 |
NRB58-R-1000 |
NRB58-R-400 |
NRB58-W-1000 |
NRB58-W-400 |
NRKB20-BL-1000 |
NRKB20-BL-400 |
NRKB20-R-1000 |
NRKB20-R-400 |
NRKB20-W-1000 |
NRKB20-W-400 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Barrel, Receptacle O.D. (Ø) | Receptacle Outermost Diameter (Ø) | Barrel, Receptacle Length (mm) | Lead Wire Color | Lead Wire Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|
₹ 443.17 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 0.80 | 0.90 | 18.6 | BL (Blue) | 1,000 | |
₹ 354.54 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 0.80 | 0.90 | 18.6 | BL (Blue) | 400 | |
₹ 443.17 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 0.80 | 0.90 | 18.6 | R (Red) | 1,000 | |
₹ 354.54 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 0.80 | 0.90 | 18.6 | R (Red) | 400 | |
₹ 443.17 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 0.80 | 0.90 | 18.6 | W (White) | 1,000 | |
₹ 354.54 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 0.80 | 0.90 | 18.6 | W (White) | 400 | |
₹ 468.49 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 0.65 | 0.8 | 19.6 | BL (Blue) | 1,000 | |
₹ 379.86 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 0.65 | 0.8 | 19.6 | BL (Blue) | 400 | |
₹ 468.49 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 0.65 | 0.8 | 19.6 | R (Red) | 1,000 | |
₹ 379.86 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 0.65 | 0.8 | 19.6 | R (Red) | 400 | |
₹ 468.49 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 0.65 | 0.8 | 19.6 | W (White) | 1,000 | |
₹ 379.86 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 0.65 | 0.8 | 19.6 | W (White) | 400 |
Loading...
Type | Receptacle | Plunger Surface Treatment | Nickel Plating Base, Gold Plating | Receptacle Outermost Dia. D (Range)(Ø) | 0.01~1 |
---|---|---|---|---|---|
Barrel, Receptacle Material | Copper Alloy | Barrel, Receptacle Length L2 (Range)(mm) | 15.1~20 | Properties | Standard |