(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]The long shaft guide improves holding power. ·It is thick.
Part Number |
---|
SSTHRNL40 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Shaft Securing Method | Hole Dia. D (Ø) | Material | Surface Treatment | Type | Flange Shape/Type | Thickness | Dowel Hole | Clamp Lever | Flange Shape | MB (Hex Socket Set Screw Included) | Set Screw M (Coarse) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 11,483.46 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Flanged Type | Set Screw | 40 | [Stainless Steel] SUS304 | Not Provided | Machined Product | Long Sleeve | Wide | Not Provided | Not Provided | Round Flanged | Not Provided | 8 |
Loading...
Please check the type/dimensions/specifications of the part SSTHRNL40 in the Shaft Supports - Flanged Mount, Long Sleeves with Dowel Hole series.
Part Number |
---|
SSTHCNL25-MB |
SSTHCNL30-MB |
SSTHCNL35-MB |
SSTHRNL40-MB |
SSTHRNL50 |
SSTHRNL50-MB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Shape | Shaft Securing Method | Hole Dia. D (Ø) | Material | Surface Treatment | Type | Flange Shape/Type | Thickness | Dowel Hole | Clamp Lever | Flange Shape | MB (Hex Socket Set Screw Included) | Set Screw M (Coarse) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,642.68 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | - | - | 25 | - | - | - | - | - | - | - | - | - | - | |
₹ 7,480.32 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | Flanged Type | Set Screw | 30 | [Stainless Steel] SUS304 | Not Provided | Machined Product | Long Sleeve | Wide | Not Provided | Not Provided | Compact Flanged | Provided | 6 | |
₹ 9,506.24 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | |
₹ 11,483.46 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | Flanged Type | Set Screw | 40 | [Stainless Steel] SUS304 | Not Provided | Machined Product | Long Sleeve | Wide | Not Provided | Not Provided | Round Flanged | Provided | 8 | |
₹ 13,421.72 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Flanged Type | Set Screw | 50 | [Stainless Steel] SUS304 | Not Provided | Machined Product | Long Sleeve | Wide | Not Provided | Not Provided | Round Flanged | Not Provided | 8 | |
₹ 13,421.72 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | Flanged Type | Set Screw | 50 | [Stainless Steel] SUS304 | Not Provided | Machined Product | Long Sleeve | Wide | Not Provided | Not Provided | Round Flanged | Provided | 8 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy