(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Shaft Supports - Flanged Mount, Long Sleeves with Dowel Hole (Part Number)

Shaft Supports - Flanged Mount, Long Sleeves with Dowel Hole
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,675₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]The long shaft guide improves holding power. ·It is thick.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
STHRBNL40
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Shaft Securing Method Hole Dia. D
(Ø)
Material Surface Treatment Type Flange Shape/Type Thickness Dowel Hole Clamp Lever Flange Shape MB (Hex Socket Set Screw Included) Set Screw M (Coarse)

₹ 4,363.52

1 Piece(s) Available 6 Day(s) or more 10Flanged TypeSet Screw40[Steel] General Structural SteelBlack OxideMachined ProductLong SleeveWideNot ProvidedNot ProvidedRound FlangedNot Provided8

Loading...

  1. 1

Please check the type/dimensions/specifications of the part STHRBNL40 in the Shaft Supports - Flanged Mount, Long Sleeves with Dowel Hole series.

Product variants

Part Number
SSTHCNL25-MB
SSTHCNL30-MB
SSTHCNL35-MB
STHRBNL40-MB
STHRBNL50
STHRBNL50-MB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShape Shaft Securing Method Hole Dia. D
(Ø)
Material Surface Treatment Type Flange Shape/Type Thickness Dowel Hole Clamp Lever Flange Shape MB (Hex Socket Set Screw Included) Set Screw M (Coarse)

₹ 6,642.68

1 Piece(s)Available 8 Day(s) or more 10--25----------

₹ 7,480.32

1 Piece(s)Available 8 Day(s) or more 10Flanged TypeSet Screw30[Stainless Steel] SUS304Not ProvidedMachined ProductLong SleeveWideNot ProvidedNot ProvidedCompact FlangedProvided6

₹ 9,506.24

1 Piece(s)Available 8 Day(s) or more 10-------------

₹ 4,363.52

1 Piece(s)Available 8 Day(s) or more 10Flanged TypeSet Screw40[Steel] General Structural SteelBlack OxideMachined ProductLong SleeveWideNot ProvidedNot ProvidedRound FlangedProvided8

₹ 5,210.90

1 Piece(s)Available 6 Day(s) or more 10Flanged TypeSet Screw50[Steel] General Structural SteelBlack OxideMachined ProductLong SleeveWideNot ProvidedNot ProvidedRound FlangedNot Provided8

₹ 5,210.90

1 Piece(s)Available 8 Day(s) or more 10Flanged TypeSet Screw50[Steel] General Structural SteelBlack OxideMachined ProductLong SleeveWideNot ProvidedNot ProvidedRound FlangedProvided8