(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
R and Taper R Types have been newly added to the High Hardness Stainless Steel Locating Pin product line-up. For orders of up to 1,000 pcs., 7th day shipping is available.
[ M ]Material | [ H ]Hardness | Pin Shape | Press Fit | |||
m6 | p6 | g6 | h7 | |||
High Hardness Stainless Steel | 35HRC~ | Round | APE | APPE | APGE | APHE |
Diamond | APDE | APPDE | APGDE | APHDE |
[ ! ]If the diameter exceeds Ø10, core hardness may be 30HRC~.
[ ! ]If B>20mm, P Dim. Tolerance is 0 -0.02.
* D Tolerance g6/h7 has no insertion guide. (ℓ1)
Part Number | - | P | - | L | - | B | R | |||||
Type | Tip Shape | D | ||||||||||
APE | A | 6 | - | P10.00 | - | L5 | - | B12.0 | - | R6 |
■Tolerance
D or P | m6 | p6 | g6 | h7 |
2.00~3.00 | +0.008 +0.002 |
+0.012 +0.006 |
-0.002 -0.008 |
0 -0.010 |
3.01~6.00 | +0.012 +0.004 |
+0.020 +0.012 |
-0.004 -0.012 |
0 -0.012 |
6.01~10.00 | +0.015 +0.006 |
+0.024 +0.015 |
-0.005 -0.014 |
0 -0.015 |
10.01~17.50 | +0.018 +0.007 |
+0.029 +0.018 |
-0.006 -0.017 |
0 -0.018 |
■Press Fit
Part Number | P 0.01mm Increment |
L 1mm Increment |
B 0.1mm Increment |
R 1mm Increment |
C | ℓ1 | (W) | Unit Price Round Shape |
Unit Price Diamond Shape |
|||
Type | Tip Shape | D | ||||||||||
APE (m6) APPE (p6) APGE (g6) APHE (h7) |
APDE (m6) APPDE (p6) APGDE (g6) APHDE (h7) |
A C |
2 | 2.50~8.00 | 3(4)~16 | 1.0~20.0 | A Shape R≥P/2 C Shape R≤P/2 |
0.5 | 0 | 1.2 | ||
3 | 3.50~8.00 | 1 | 1.5 | |||||||||
4 | 4.50~8.00 | 1.0~40.0(20.0) | 1 | 1.8 | ||||||||
5 | 5.50~8.00 | 2.2 | ||||||||||
6 | 6.50~12.00 | 3 | ||||||||||
8 | 8.50~15.00 | 4(5)~16 | 1.5 | 3.5 | ||||||||
10 | 10.50~16.00 | 2 | 4 | |||||||||
12 | 12.50~17.50 | 5 |
[ ! ]L dimension and B dimension in ( ) are applicable to Diamond Shape. [ ! ]When L=3, C=0.5, ℓ1=1.
Part Number |
---|
APDEA2-P[2.5-8/0.01]-L[4-16/1]-B[1-20/0.1]-R[1-100/1] |
APDEA3-P[3.5-8/0.01]-L[4-16/1]-B[1-20/0.1]-R[1-100/1] |
APDEA4-P[4.5-8/0.01]-L[4-16/1]-B[1-20/0.1]-R[1-100/1] |
APDEA5-P[5.5-8/0.01]-L[4-16/1]-B[1-20/0.1]-R[1-100/1] |
APDEA6-P[6.5-12/0.01]-L[4-16/1]-B[1-20/0.1]-R[1-100/1] |
APDEA8-P[8.5-15/0.01]-L[5-16/1]-B[1-20/0.1]-R[1-100/1] |
APDEA10-P[10.5-16/0.01]-L[5-16/1]-B[1-20/0.1]-R[1-100/1] |
APDEA12-P[12.5-17.5/0.01]-L[5-16/1]-B[1-20/0.1]-R[1-100/1] |
APDEC2-P[2.5-8/0.01]-L[4-16/1]-B[1-20/0.1]-R[1-4/1] |
APDEC3-P[3.5-8/0.01]-L[4-16/1]-B[1-20/0.1]-R[1-4/1] |
APDEC4-P[4.5-8/0.01]-L[4-16/1]-B[1-20/0.1]-R[1-4/1] |
APDEC5-P[5.5-8/0.01]-L[4-16/1]-B[1-20/0.1]-R[1-4/1] |
APDEC6-P[6.5-12/0.01]-L[4-16/1]-B[1-20/0.1]-R[1-6/1] |
APDEC8-P[8.5-15/0.01]-L[5-16/1]-B[1-20/0.1]-R[1-7/1] |
APDEC10-P[10.5-16/0.01]-L[5-16/1]-B[1-20/0.1]-R[1-8/1] |
APDEC12-P[12.5-17.5/0.01]-L[5-16/1]-B[1-20/0.1]-R[1-8/1] |
APEA2-P[2.5-8/0.01]-L[3-16/1]-B[1-20/0.1]-R[1-100/1] |
APEA3-P[3.5-8/0.01]-L[3-16/1]-B[1-20/0.1]-R[1-100/1] |
APEA4-P[4.5-8/0.01]-L[3-16/1]-B[1-40/0.1]-R[1-100/1] |
APEA5-P[5.5-8/0.01]-L[3-16/1]-B[1-40/0.1]-R[1-100/1] |
APEA6-P[6.5-12/0.01]-L[3-16/1]-B[1-40/0.1]-R[1-100/1] |
APEA8-P[8.5-15/0.01]-L[4-16/1]-B[1-40/0.1]-R[1-100/1] |
APEA10-P[10.5-16/0.01]-L[4-16/1]-B[1-40/0.1]-R[1-100/1] |
APEA12-P[12.5-17.5/0.01]-L[4-16/1]-B[1-40/0.1]-R[1-100/1] |
APEC2-P[2.5-8/0.01]-L[3-16/1]-B[1-20/0.1]-R[1-4/1] |
APEC3-P[3.5-8/0.01]-L[3-16/1]-B[1-20/0.1]-R[1-4/1] |
APEC4-P[4.5-8/0.01]-L[3-16/1]-B[1-40/0.1]-R[1-4/1] |
APEC5-P[5.5-8/0.01]-L[3-16/1]-B[1-40/0.1]-R[1-4/1] |
APEC6-P[6.5-12/0.01]-L[3-16/1]-B[1-40/0.1]-R[1-6/1] |
APEC8-P[8.5-15/0.01]-L[4-16/1]-B[1-40/0.1]-R[1-7/1] |
APEC10-P[10.5-16/0.01]-L[4-16/1]-B[1-40/0.1]-R[1-8/1] |
APEC12-P[12.5-17.5/0.01]-L[4-16/1]-B[1-40/0.1]-R[1-8/1] |
APGDEA2-P[2.5-8/0.01]-L[4-16/1]-B[1-20/0.1]-R[1-100/1] |
APGDEA3-P[3.5-8/0.01]-L[4-16/1]-B[1-20/0.1]-R[1-100/1] |
APGDEA4-P[4.5-8/0.01]-L[4-16/1]-B[1-20/0.1]-R[1-100/1] |
APGDEA5-P[5.5-8/0.01]-L[4-16/1]-B[1-20/0.1]-R[1-100/1] |
APGDEA6-P[6.5-12/0.01]-L[4-16/1]-B[1-20/0.1]-R[1-100/1] |
APGDEA8-P[8.5-15/0.01]-L[5-16/1]-B[1-20/0.1]-R[1-100/1] |
APGDEA10-P[10.5-16/0.01]-L[5-16/1]-B[1-20/0.1]-R[1-100/1] |
APGDEA12-P[12.5-17.5/0.01]-L[5-16/1]-B[1-20/0.1]-R[1-100/1] |
APGDEC2-P[2.5-8/0.01]-L[4-16/1]-B[1-20/0.1]-R[1-4/1] |
APGDEC3-P[3.5-8/0.01]-L[4-16/1]-B[1-20/0.1]-R[1-4/1] |
APGDEC4-P[4.5-8/0.01]-L[4-16/1]-B[1-20/0.1]-R[1-4/1] |
APGDEC5-P[5.5-8/0.01]-L[4-16/1]-B[1-20/0.1]-R[1-4/1] |
APGDEC6-P[6.5-12/0.01]-L[4-16/1]-B[1-20/0.1]-R[1-6/1] |
APGDEC8-P[8.5-15/0.01]-L[5-16/1]-B[1-20/0.1]-R[1-7/1] |
APGDEC10-P[10.5-16/0.01]-L[5-16/1]-B[1-20/0.1]-R[1-8/1] |
APGDEC12-P[12.5-17.5/0.01]-L[5-16/1]-B[1-20/0.1]-R[1-8/1] |
APGEA2-P[2.5-8/0.01]-L[3-16/1]-B[1-20/0.1]-R[1-100/1] |
APGEA3-P[3.5-8/0.01]-L[3-16/1]-B[1-20/0.1]-R[1-100/1] |
APGEA4-P[4.5-8/0.01]-L[3-16/1]-B[1-40/0.1]-R[1-100/1] |
APGEA5-P[5.5-8/0.01]-L[3-16/1]-B[1-40/0.1]-R[1-100/1] |
APGEA6-P[6.5-12/0.01]-L[3-16/1]-B[1-40/0.1]-R[1-100/1] |
APGEA8-P[8.5-15/0.01]-L[4-16/1]-B[1-40/0.1]-R[1-100/1] |
APGEA10-P[10.5-16/0.01]-L[4-16/1]-B[1-40/0.1]-R[1-100/1] |
APGEA12-P[12.5-17.5/0.01]-L[4-16/1]-B[1-40/0.1]-R[1-100/1] |
APGEC2-P[2.5-8/0.01]-L[3-16/1]-B[1-20/0.1]-R[1-4/1] |
APGEC3-P[3.5-8/0.01]-L[3-16/1]-B[1-20/0.1]-R[1-4/1] |
APGEC4-P[4.5-8/0.01]-L[3-16/1]-B[1-40/0.1]-R[1-4/1] |
APGEC5-P[5.5-8/0.01]-L[3-16/1]-B[1-40/0.1]-R[1-4/1] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Insertion Guide Tip Shape | Insertion Guide Tip Type | Locating Side Outer Dia. P (Ø) (mm) | Mounting Side Outer Dia. D (mm) | Mounting Side Tolerance | B (mm) | L (mm) | R (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 8 Day(s) or more | 10 | Diamond | R | 2.5 ~ 8 | 2 | m6 | 1 ~ 20 | 4 ~ 16 | 1 ~ 100 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Diamond | R | 3.5 ~ 8 | 3 | m6 | 1 ~ 20 | 4 ~ 16 | 1 ~ 100 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Diamond | R | 4.5 ~ 8 | 4 | m6 | 1 ~ 20 | 4 ~ 16 | 1 ~ 100 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Diamond | R | 5.5 ~ 8 | 5 | m6 | 1 ~ 20 | 4 ~ 16 | 1 ~ 100 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Diamond | R | 6.5 ~ 12 | 6 | m6 | 1 ~ 20 | 4 ~ 16 | 1 ~ 100 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Diamond | R | 8.5 ~ 15 | 8 | m6 | 1 ~ 20 | 5 ~ 16 | 1 ~ 100 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Diamond | R | 10.5 ~ 16 | 10 | m6 | 1 ~ 20 | 5 ~ 16 | 1 ~ 100 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Diamond | R | 12.5 ~ 17.5 | 12 | m6 | 1 ~ 20 | 5 ~ 16 | 1 ~ 100 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Diamond | Taper R | 2.5 ~ 8 | 2 | m6 | 1 ~ 20 | 4 ~ 16 | 1 ~ 4 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Diamond | Taper R | 3.5 ~ 8 | 3 | m6 | 1 ~ 20 | 4 ~ 16 | 1 ~ 4 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Diamond | Taper R | 4.5 ~ 8 | 4 | m6 | 1 ~ 20 | 4 ~ 16 | 1 ~ 4 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Diamond | Taper R | 5.5 ~ 8 | 5 | m6 | 1 ~ 20 | 4 ~ 16 | 1 ~ 4 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Diamond | Taper R | 6.5 ~ 12 | 6 | m6 | 1 ~ 20 | 4 ~ 16 | 1 ~ 6 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Diamond | Taper R | 8.5 ~ 15 | 8 | m6 | 1 ~ 20 | 5 ~ 16 | 1 ~ 7 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Diamond | Taper R | 10.5 ~ 16 | 10 | m6 | 1 ~ 20 | 5 ~ 16 | 1 ~ 8 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Diamond | Taper R | 12.5 ~ 17.5 | 12 | m6 | 1 ~ 20 | 5 ~ 16 | 1 ~ 8 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Round | R | 2.5 ~ 8 | 2 | m6 | 1 ~ 20 | 3 ~ 16 | 1 ~ 100 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Round | R | 3.5 ~ 8 | 3 | m6 | 1 ~ 20 | 3 ~ 16 | 1 ~ 100 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Round | R | 4.5 ~ 8 | 4 | m6 | 1 ~ 40 | 3 ~ 16 | 1 ~ 100 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Round | R | 5.5 ~ 8 | 5 | m6 | 1 ~ 40 | 3 ~ 16 | 1 ~ 100 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Round | R | 6.5 ~ 12 | 6 | m6 | 1 ~ 40 | 3 ~ 16 | 1 ~ 100 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Round | R | 8.5 ~ 15 | 8 | m6 | 1 ~ 40 | 4 ~ 16 | 1 ~ 100 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Round | R | 10.5 ~ 16 | 10 | m6 | 1 ~ 40 | 4 ~ 16 | 1 ~ 100 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Round | R | 12.5 ~ 17.5 | 12 | m6 | 1 ~ 40 | 4 ~ 16 | 1 ~ 100 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Round | Taper R | 2.5 ~ 8 | 2 | m6 | 1 ~ 20 | 3 ~ 16 | 1 ~ 4 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Round | Taper R | 3.5 ~ 8 | 3 | m6 | 1 ~ 20 | 3 ~ 16 | 1 ~ 4 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Round | Taper R | 4.5 ~ 8 | 4 | m6 | 1 ~ 40 | 3 ~ 16 | 1 ~ 4 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Round | Taper R | 5.5 ~ 8 | 5 | m6 | 1 ~ 40 | 3 ~ 16 | 1 ~ 4 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Round | Taper R | 6.5 ~ 12 | 6 | m6 | 1 ~ 40 | 3 ~ 16 | 1 ~ 6 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Round | Taper R | 8.5 ~ 15 | 8 | m6 | 1 ~ 40 | 4 ~ 16 | 1 ~ 7 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Round | Taper R | 10.5 ~ 16 | 10 | m6 | 1 ~ 40 | 4 ~ 16 | 1 ~ 8 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Round | Taper R | 12.5 ~ 17.5 | 12 | m6 | 1 ~ 40 | 4 ~ 16 | 1 ~ 8 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Diamond | R | 2.5 ~ 8 | 2 | g6 | 1 ~ 20 | 4 ~ 16 | 1 ~ 100 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Diamond | R | 3.5 ~ 8 | 3 | g6 | 1 ~ 20 | 4 ~ 16 | 1 ~ 100 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Diamond | R | 4.5 ~ 8 | 4 | g6 | 1 ~ 20 | 4 ~ 16 | 1 ~ 100 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Diamond | R | 5.5 ~ 8 | 5 | g6 | 1 ~ 20 | 4 ~ 16 | 1 ~ 100 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Diamond | R | 6.5 ~ 12 | 6 | g6 | 1 ~ 20 | 4 ~ 16 | 1 ~ 100 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Diamond | R | 8.5 ~ 15 | 8 | g6 | 1 ~ 20 | 5 ~ 16 | 1 ~ 100 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Diamond | R | 10.5 ~ 16 | 10 | g6 | 1 ~ 20 | 5 ~ 16 | 1 ~ 100 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Diamond | R | 12.5 ~ 17.5 | 12 | g6 | 1 ~ 20 | 5 ~ 16 | 1 ~ 100 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Diamond | Taper R | 2.5 ~ 8 | 2 | g6 | 1 ~ 20 | 4 ~ 16 | 1 ~ 4 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Diamond | Taper R | 3.5 ~ 8 | 3 | g6 | 1 ~ 20 | 4 ~ 16 | 1 ~ 4 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Diamond | Taper R | 4.5 ~ 8 | 4 | g6 | 1 ~ 20 | 4 ~ 16 | 1 ~ 4 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Diamond | Taper R | 5.5 ~ 8 | 5 | g6 | 1 ~ 20 | 4 ~ 16 | 1 ~ 4 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Diamond | Taper R | 6.5 ~ 12 | 6 | g6 | 1 ~ 20 | 4 ~ 16 | 1 ~ 6 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Diamond | Taper R | 8.5 ~ 15 | 8 | g6 | 1 ~ 20 | 5 ~ 16 | 1 ~ 7 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Diamond | Taper R | 10.5 ~ 16 | 10 | g6 | 1 ~ 20 | 5 ~ 16 | 1 ~ 8 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Diamond | Taper R | 12.5 ~ 17.5 | 12 | g6 | 1 ~ 20 | 5 ~ 16 | 1 ~ 8 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Round | R | 2.5 ~ 8 | 2 | - | 1 ~ 20 | 3 ~ 16 | 1 ~ 100 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Round | R | 3.5 ~ 8 | 3 | - | 1 ~ 20 | 3 ~ 16 | 1 ~ 100 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Round | R | 4.5 ~ 8 | 4 | - | 1 ~ 40 | 3 ~ 16 | 1 ~ 100 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Round | R | 5.5 ~ 8 | 5 | - | 1 ~ 40 | 3 ~ 16 | 1 ~ 100 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Round | R | 6.5 ~ 12 | 6 | - | 1 ~ 40 | 3 ~ 16 | 1 ~ 100 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Round | R | 8.5 ~ 15 | 8 | - | 1 ~ 40 | 4 ~ 16 | 1 ~ 100 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Round | R | 10.5 ~ 16 | 10 | - | 1 ~ 40 | 4 ~ 16 | 1 ~ 100 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Round | R | 12.5 ~ 17.5 | 12 | - | 1 ~ 40 | 4 ~ 16 | 1 ~ 100 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Round | Taper R | 2.5 ~ 8 | 2 | - | 1 ~ 20 | 3 ~ 16 | 1 ~ 4 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Round | Taper R | 3.5 ~ 8 | 3 | - | 1 ~ 20 | 3 ~ 16 | 1 ~ 4 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Round | Taper R | 4.5 ~ 8 | 4 | - | 1 ~ 40 | 3 ~ 16 | 1 ~ 4 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | Round | Taper R | 5.5 ~ 8 | 5 | - | 1 ~ 40 | 3 ~ 16 | 1 ~ 4 |
Loading...
Basic Shape | Large Head | Mounting Side Shape | Straight (Press-Fit) | Surface Treatment | Not Provided |
---|---|---|---|---|---|
Heat Treatment | Not Provided | Material | High Hardness Stainless Steel |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy