(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
· GCPSW Model Disc Couplings High Flexible, Double Disc.
· Body material: Aluminum alloy with Alumite Treatment surface.
· Spacer disc material is Stainless steel with
· Fastening Bolt, Set Screw: Steel SCM435.
· Fastening surface treatment with Ferro ferric Oxide Protective Film.
· Shaft Fastening Method: Lock bolt clamp and screw type.
· GCPSW Model Body size: 20 to 39.
· Allowable Angular misalignment 2 degree.
· Maximum Rotational Speed: 10,000 (r/min).
· Maximum Rotational Speed Range: 4001 ~ 10000 (r/min).
· Application : For Servo Motors / Stepping Motor.
TYPE | Material | Surface Treatment | Accessories | ||||||
Standard Hole | d1 (One side) | d2 (One side) | d1, d2 (Both sides) | Body | Disc | Fastening Bolt, Set Screw | Body | Fastening Bolt, Set Screw | |
GCPW | GCPWLK | GCPWRK | GCPWWK | Aluminum | Stainless Steel | SCM435 | Alumite Treatment | Ferroferric Oxide Protective Film | Fastening Bolt |
GCPSW | GCPSWLK | GCPSWRK | GCPSWWK | Set Screw |
Part Number (Type·D) | - | d1 | - | d2 |
GCPW29 | - | 10 | - | 14 |
Part Number | d1, d2 selection (But d1≤d2) | d3 | L | R | F1 | F2 | A | Fastening Bolt | Set Screw | |||||||||||||||
Type | D | M | Tightening Torque | M | Tightening Torque | |||||||||||||||||||
(N·m) | (N·m) | |||||||||||||||||||||||
Clamping type GCPW GCPWLK GCPWRK GCPWWK | Set Screw type GCPSW GCPSWLK GCPSWRK GCPSWWK | 20 | *4 | *5 | 6 | 6.35 | 8 | 8.5 | 28.8 | 11 | 3.5 | 5.5 | 6.4 | M2.5 | 1.0 | M3 | 0.7 | |||||||
26 | *5 | 6 | 6.35 | 8 | 10 | 11 | 11.5 | 34.1 | 11.9 | 3.5 | 5.5 | 9 | ||||||||||||
29 | *5 | 6 | 6.35 | 8 | 10 | 11 | 12 | 14 | 14.5 | 34.3 | 11.9 | 3.5 | 5.5 | 10.5 | M4 | 1.7 | ||||||||
33 | 6 | 8 | 10 | 11 | 12 | 14 | 15 | 16 | 16.5 | 40 | 13 | 4 | 6.5 | 12 | M3 | 1.5 | ||||||||
39 | 8 | 10 | 11 | 12 | 14 | 15 | 16 | 18 | 19 | 49.4 | 16 | 4.75 | 8 | 14 | M4 | 3.5 | M5 | 4.0 |
Part Number | Allowable torque (N·m) | Allowable angle (°) | Allowable lateral misalignment (mm) | Static torsional rigidity (N·m/rad) | Maximum speed (r/min) | Moment of inertia (kg·m2) | Allowable axial amplitude (mm) | Compensation coefficient | Weight (g) | |||
Type | D | GCPW | GCPSW | |||||||||
GCPW GCPWLK GCPWRK GCPWWK | GCPSW GCPSWLK GCPSWRK GCPSWWK | 20 | 1 | 2 | 0.1 | 550 | 10000 | 1.1×10-6 | ±0.20 | 2 | 19 | 19 |
26 | 2 | 0.15 | 700 | 3.3×10-6 | ±0.20 | 31 | 33 | |||||
29 | 3 | 0.15 | 1200 | 5.5×10-6 | ±0.30 | 43 | 44 | |||||
33 | 5 | 0.2 | 1500 | 1.1×10-5 | ±0.40 | 60 | 65 | |||||
39 | 8 | 0.25 | 3350 | 2.7×10-5 | ±0.50 | 113 | 118 |
Part Number | d1, d2 | |||||||||||||
Type | D | 4 | 5 | 6 | 6.35 | 8 | 10 | 11 | 12 | 14 | 15 | 16 | 18 | |
GCPW GCPWLK GCPWRK GCPWWK | GCPSW GCPSWLK GCPSWRK GCPSWWK | 20 | 1.0 | 1.0 | 1.0 | 1.0 | 1.0 | - | - | - | - | - | - | - |
26 | - | 1.0 | 1.5 | 2.0 | 2.0 | 2.0 | 2.0 | - | - | - | - | - | ||
29 | - | 1.0 | 1.5 | 2.0 | 2.5 | 2.5 | 3.0 | 3.0 | 3.0 | - | - | - | ||
33 | - | - | 2.5 | - | 2.5 | 3.5 | 3.5 | 4.0 | 5.0 | 5.0 | 5.0 | - | ||
39 | - | - | - | - | 5.5 | 8.0 | 8.0 | 8.0 | 8.0 | 8.0 | 8.0 | 8.0 |
Part Number |
---|
GCPSW29-8-12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Bore Dia. 1 d1 (or d) (Ø) | Shaft Bore Dia. 2 d2 (or d) (Ø) | O.D. (Ø) | Overall Length (mm) | Allowable Torque Range (N•m) | Features | Allowable Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Shaft Bore Shape | Shaft Tightening Method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,395.52 | 1 Piece(s) | Available | 1 Day(s) | 8 | 12 | 29 | 34.3 | 1.01~3.00 | High Torque Type / Zero Backlash | 3 | 0.15 | 0.02~0.2 | 0.3 | 5.5×10-6 | Standard Bore | Set Screw |
Loading...
Series Name | Disc | Application | For Servo Motors / Stepping Motor | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment |
---|---|---|---|---|---|
Max. Rotational Speed Range(r/min) | 4001~10000 | Body Material | Aluminum Alloy | Allowable Angular Misalignment(deg) | 2 |
Product Category | Coupling Main Body | Max. Rotational Speed(r/min) | 10000 | Disc Material | Stainless Steel |
Single/Double | Double |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy