(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A floating joint that can be used even if there is no distance between the cylinder and the operated object.
Screws | Type | [ M ]Material | [ S ]Surface Treatment | [ H ]Hardness | Spring [ M ]Material | |
Round | Compact Type | |||||
Tapped | FJCR | FJCC | S45C Equivalent | Black Oxide | 40~45HRC | Spring Steel |
FJCRT | FJCCT | Tufftride® | 500HV~ | Spring Stainless Steel | ||
FJCRS | FJCCS | SUS440C equivalent | - | 40~45HRC |
Part Number |
FJCR10-1.25 |
Part Number | ℓ | W | L1 | A | L | F | P.C.D. | d | d1 | H | E | G | Allowable Misalignment U | Allowable Angular Deviation | St (Reference) | Working Load kgf(N) | Mass (g) | ||
Type | M-Pitch | Round | Compact Type | ||||||||||||||||
Round Type FJCR FJCRT FJCRS Compact Type FJCC FJCCT FJCCS | 3-0.5 | 11 | 7 | 3 | 39 | 14 | 10 | 28.6 | 4.5 | 8 | 5 | 21 | 28.6 | 0.5 | 3 | 0.45 | ~2.8(27.5) | 78 | 51 |
4-0.7 | 11 | 7 | 3 | 39 | 14 | 10 | 28.6 | 4.5 | 8 | 5 | 21 | 28.6 | 0.5 | 3 | 0.45 | ~7.8(76.5) | 77 | 50 | |
5-0.8 | 12.5 | 7 | 4 | 44 | 16 | 10.5 | 32.1 | 6 | 9.5 | 5.5 | 23 | 32.1 | 0.5 | 4 | 0.65 | ~20(196.1) | 106 | 69 | |
6-1.0 | 12.5 | 7 | 4 | 44 | 16 | 10.5 | 32.1 | 6 | 9.5 | 5.5 | 23 | 32.1 | 0.5 | 4 | 0.65 | ~20(196.1) | 105 | 68 | |
8-1.25 | 16 | 10 | 5 | 50 | 20 | 13 | 36.6 | 7 | 11 | 6 | 26 | 36.6 | 0.5 | 5 | 0.95 | ~80(784.5) | 166 | 109 | |
10-1.25 | 20 | 12 | 6 | 52 | 25 | 17 | 38.6 | 7 | 11 | 6 | 28 | 38.6 | 0.5 | 5 | 1.1 | ~80(784.5) | 236 | 157 | |
12-1.25 | 23 | 17 | 7 | 66 | 28 | 19.5 | 49.6 | 9 | 14 | 8 | 36 | 49.6 | 1.0 | 5 | 1.4 | ~440(4315) | 411 | 274 | |
14-1.5 | 23 | 17 | 7 | 66 | 28 | 19.5 | 49.6 | 9 | 14 | 8 | 36 | 49.6 | 1.0 | 5 | 1.4 | ~440(4315) | 402 | 269 | |
16-1.5 | 30 | 22 | 9 | 70 | 35 | 24.5 | 53.6 | 9 | 14 | 8 | 40 | 53.6 | 1.0 | 5 | 1.5 | ~650(6374) | 553 | 372 | |
18-1.5 | 30 | 22 | 9 | 70 | 35 | 24.5 | 53.6 | 9 | 14 | 8 | 40 | 53.6 | 1.0 | 5 | 1.5 | ~650(6374) | 538 | 363 | |
20-1.5 | 38 | 27 | 10 | 88 | 45 | 31.5 | 68.1 | 12 | 18 | 10 | 51 | 68.1 | 1.5 | 5 | 1.9 | ~900(8826) | 1078 | 735 | |
22-1.5 | 38 | 27 | 10 | 88 | 45 | 31.5 | 68.1 | 12 | 18 | 10 | 51 | 68.1 | 1.5 | 5 | 1.9 | ~900(8826) | 1058 | 715 |
*Some M-Pitch are not available for FJCRT, FJCCT, FJCRS, and FJCCS types. Please check the Part numbers for details.
Part Number |
---|
FJCC6-1.0 |
FJCR6-1.0 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Connecting Thread Nominal M (mm) | Connecting Thread Nominal P (mm) | Main Body Material | allowable eccentricity (mm) | Allowable Angular Deviation (A°) (deg) | Maximum Applied Tensile / Compression Force (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,520.93 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | [M3 ~ M8] M6 | [1~1.75] 1.0 | [Steel] S45C Equivalent | 0.5 | ±4 | 0.1961 | |
₹ 5,621.93 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | [M3 ~ M8] M6 | [1~1.75] 1.0 | [Steel] S45C Equivalent | 0.5 | ±4 | 0.1961 |
Loading...
Type | Floating Joints / Flanged Type | Connection Type, Cylinder Side | Tapped | Connection Type, Work Piece Side | Hole |
---|---|---|---|---|---|
Applicable Cylinder | Air Cylinder | Extra Short, Type | Lateral, Angular Misalignment Type | Mount Type | Flange Mounting Type |
Surface Treatment | Black Oxide |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy