(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
The connector can be firmly fixed with the flange. A compact type with a smaller mounting screw diameter is also available.
Shape | Type | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | |||||||||
Set | Connector only | Flange only | Flange | Connector | |||||||||
Standard | Separate | Compact | F Fixed | F Configurable | L Fixed | Standard | Separate | Compact | |||||
Standard | FJMA | FJMB | FJMC | FJCNF | FJCNR | - | FJA-H | FJB-H | FJC-H | S45C | 40HRC~ | ![]() Induction Hardened | Black Oxide |
FJMAS | FJMBS | FJMCS | FJCNFS | FJCNRS | - | FJAS-H | FJBS-H | FJCS-H | SUS440C or 13Cr stainless | 45HRC~ | - | ||
Space Saving | FJUMA | FJUMB | FJUMC | - | - | FJUNF | FJUA-H | FJUB-H | FJUC-H | S45C | 40HRC~ | ![]() Induction Hardened | Black Oxide |
FJUMAS | - | FJUMCS | - | - | FJUNFS | FJUAS-H | FJUBS-H | FJUCS-H | SUS440C or 13Cr stainless | 45HRC~ | - |
Part Number | - | F |
FJCNR10 | - | 15 |
Part Number |
FJMA10 FJB-H14 |
Part Number | Mount Flanges | |||||||||||||||||||||
Standard | Space Saving | |||||||||||||||||||||
Type | M | A | D1 | D2 | t | F | P.C.D. | d | d1 | H1 | E | G | A | D1 | D2 | t | F | P.C.D. | d | d1 | H1 | E |
Standard Standard FJMA FJMAS Standard Space Saving FJUMA FJUMAS Separate Standard FJMB FJMBS Separate Space Saving FJUMB FJUMBS Compact Standard FJMC FJMCS Compact Space Saving FJUMC FJUMCS | 3 | 42 | 18 | 13 | 5 | 10 | 30 | 4.5 | 8 | 5 | 24 | 30 | - | - | - | - | - | - | - | - | - | - |
4 | 42 | 18 | 13 | 5 | 10 | 30 | 4.5 | 8 | 5 | 24 | 30 | - | - | - | - | - | - | - | - | - | - | |
5 | 48 | 20 | 15 | 6 | 12 | 34 | 6 | 9.5 | 5.5 | 28 | 34 | 34 | 17 | 13 | 5 | 11 | 24 | 4.5 | 8 | 5 | 22 | |
6 | 48 | 20 | 15 | 6 | 12 | 34 | 6 | 9.5 | 5.5 | 28 | 34 | 34 | 17 | 13 | 5 | 11 | 24 | 4.5 | 8 | 5 | 22 | |
8 | 51 | 24 | 17 | 8 | 16 | 37 | 7 | 11 | 6 | 30 | 37 | 40 | 23 | 17 | 5 | 11 | 30 | 4.5 | 8 | 5 | 25 | |
10 | 54 | 28 | 21 | 8 | 16 | 40 | 7 | 11 | 6 | 32 | 40 | 40 | 23 | 17 | 5 | 11 | 30 | 4.5 | 8 | 5 | 25 | |
12 | 70 | 36 | 27 | 10 | 20 | 52 | 10 | 14 | 8 | 42 | 52 | 52 | 32 | 24 | 5.5 | 12 | 40 | 6 | 9.5 | 5.5 | 34 | |
16 | 90 | 46 | 35 | 12 | 24 | 68 | 12 | 17.5 | 10 | 54 | 68 | 62 | 39 | 31 | 8 | 16 | 48 | 7 | 11 | 6 | 41 | |
20 | 106 | 56 | 44 | 15 | 30 | 80 | 14 | 20 | 12 | 66 | 80 | 74 | 46 | 36 | 10 | 20 | 58 | 10 | 14 | 8 | 48 | |
22 | 106 | 56 | 44 | 15 | 30 | 80 | 14 | 20 | 12 | 66 | 80 | 74 | 46 | 36 | 10 | 10 | 58 | 10 | 14 | 8 | 48 |
Part Number | Cylinder Connector | ||||||||||||||||||
Standard | Space Saving | ||||||||||||||||||
Type | M | MxPitch | F | L | D | H | T | W | L1 | SR | MxPitch | F | L | D | H | T | W | L1 | SR |
Standard Standard FJMA FJMAS Standard Space Saving FJUMA FJUMAS Separate Standard FJMB FJMBS Separate Space Saving FJUMB FJUMBS Compact Standard FJMC FJMCS Compact Space Saving FJUMC FJUMCS | 3 | 3x0.5 | 5 | 14 | 12 | 17 | 5 | 10 | 6 | 40 | - | - | - | - | - | - | - | - | - |
4 | 4x0.7 | 6 | 14 | 12 | 17 | 5 | 10 | 6 | 40 | - | - | - | - | - | - | - | - | - | |
5 | 5x0.8 | 7 | 16 | 14 | 19 | 6 | 12 | 8 | 50 | 5x0.8 | 10 | 14 | 12 | 16 | 5 | 10 | 3 | 50 | |
6 | 6x1.0 | 10 | 16 | 14 | 19 | 6 | 12 | 8 | 50 | 6x1.0 | 13 | 14 | 12 | 16 | 5 | 10 | 3 | 50 | |
8 | 8x1.25 | 12 | 20 | 16 | 23 | 8 | 14 | 10 | 60 | 8x1.25 | 15 | 15 | 16 | 22 | 5 | 13 | 4 | 60 | |
10 | 10x1.5 | 15 | 20 | 20 | 27 | 8 | 17 | 10 | 60 | 10x1.5 | 18 | 15 | 16 | 22 | 5 | 13 | 4 | 60 | |
12 | 12x1.75 | 16 | 25 | 25 | 34 | 10 | 22 | 12 | 100 | 12x1.75 | 22 | 16 | 22 | 30 | 5.5 | 19 | 4 | 100 | |
16 | 16x2.0 | 18 | 30 | 32 | 43 | 12 | 27 | 15 | 100 | 16x2.0 | 30 | 20 | 28 | 36 | 8 | 21 | 4 | 100 | |
20 | 20x2.5 | 25 | 55 | 40 | 52 | 15 | 32 | 18 | 200 | 20x2.5 | 32 | 25 | 32 | 42 | 10 | 26 | 5 | 200 | |
22 | 22x2.5 | 28 | 55 | 40 | 52 | 15 | 32 | 18 | 200 | 22x2.5 | 35 | 25 | 32 | 42 | 10 | 26 | 5 | 200 |
Part Number | F | Compliance with Standard | |||||
Type | M | Fixed | Configurable (1mm Increment) | FJCNF | FJCNFS | FJCNR | FJCNRS |
F Fixed FJCNF FJCNFS F Configurable FJCNR FJCNRS | 3 | 5 | 5~8 | ● | ● | ● | ● |
4 | 6 | 5~10 | ● | ● | ● | ● | |
5 | 7 | 5~12 | ● | ● | ● | ● | |
6 | 10 | 6~18 | ● | ● | ● | ● | |
8 | 12 | 10~25 | ● | ● | ● | ● | |
10 | 15 | 10~25 | ● | ● | ● | ● | |
12 | 16 | 12~36 | ● | ● | ● | ● | |
16 | 18 | 15~40 | ● | ● | ● | ● | |
20 | 25 | 20~60 | ● | ● | ● | ● | |
22 | 28 | - | ● | ● | - | - |
Part Number | Compliance with Standard | ||||||
Type | M | FJA-H | FJB-H | FJC-H | FJAS-H | FJBS-H | FJCS-H |
Standard FJA-H FJAS-H Separate FJB-H FJBS-H Wrench Flats FJC-H FJCS-H | 3 | ● | ● | ● | ● | ● | ● |
4 | ● | ● | ● | ● | ● | ● | |
5 | ● | ● | ● | ● | ● | ● | |
6 | ● | ● | ● | ● | ● | ● | |
8 | ● | ● | ● | ● | ● | ● | |
10 | ● | ● | ● | ● | ● | ● | |
12 | ● | ● | ● | ● | ● | ● | |
16 | ● | ● | ● | ● | ● | ● | |
20 | ● | ● | ● | ● | ● | ● | |
22 | ● | ● | ● | ● | ● | ● |
Part Number | Compliance with Standard | ||
Type | M | FJUNF | FJUNFS |
FJUNF FJUNFS | 5 | ● | ● |
6 | ● | ● | |
8 | ● | ● | |
10 | ● | ● | |
12 | ● | ● | |
16 | ● | ● | |
20 | ● | ● | |
22 | ● | ● |
Part Number | Compliance with Standard | ||||||
Type | M | FJUA-H | FJUAS-H | FJUB-H | FJUBS-H | FJUC-H | FJUCS-H |
Standard FJUA-H FJUAS-H Separate FJUB-H FJUBS-H Wrench Flats FJUC-H FJUCS-H | 5 | ● | ● | ● | ● | ● | ● |
6 | ● | ● | ● | ● | ● | ● | |
8 | ● | ● | ● | ● | ● | ● | |
10 | ● | ● | ● | ● | ● | ● | |
12 | ● | ● | ● | ● | ● | ● | |
16 | ● | ● | ● | ● | ● | ● | |
20 | ● | ● | ● | ● | ● | ● | |
22 | ● | ● | ● | ● | ● | ● |
Part Number |
---|
FJUMA16 |
FJUMB16 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Connecting Thread Nominal M (mm) | Connection Type, Work Piece Side | Connecting Thread Nominal P (mm) | Mount Flanges | Main Body Material | allowable eccentricity (mm) | Alterations | Surface Treatment | F (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,785.94 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | [M10 ~ M18] M16 | Hole | [2~2.5] 2.0 | [Round Shape] Standard Type | [Steel] S45C | 1.5 | - | Black Oxide | - | |
₹ 4,330.40 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | [M10 ~ M18] M16 | Hole | [2~2.5] 2.0 | [Round Shape] Separate Type | [Steel] S45C | 1.5 | - | Black Oxide | - |
Loading...
Type | Floating Joints / Flanged Type | Connection Type, Cylinder Side | Tapped | Applicable Cylinder | Air Cylinder |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy