(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
The connector can be firmly fixed with the flange. A compact type with a smaller mounting screw diameter is also available.
Shape | Type | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | |||||||||
Set | Connector only | Flange only | Flange | Connector | |||||||||
Standard | Separate | Compact | F Fixed | F Configurable | L Fixed | Standard | Separate | Compact | |||||
Standard | FJMA | FJMB | FJMC | FJCNF | FJCNR | - | FJA-H | FJB-H | FJC-H | S45C | 40HRC~ | Section from 45 HRC Induction Hardened | Black Oxide |
FJMAS | FJMBS | FJMCS | FJCNFS | FJCNRS | - | FJAS-H | FJBS-H | FJCS-H | SUS440C or 13Cr stainless | 45HRC~ | - | ||
Space Saving | FJUMA | FJUMB | FJUMC | - | - | FJUNF | FJUA-H | FJUB-H | FJUC-H | S45C | 40HRC~ | Section from 45 HRC Induction Hardened | Black Oxide |
FJUMAS | - | FJUMCS | - | - | FJUNFS | FJUAS-H | FJUBS-H | FJUCS-H | SUS440C or 13Cr stainless | 45HRC~ | - |
Part Number | - | F |
FJCNR10 | - | 15 |
Part Number |
FJMA10 FJB-H14 |
Part Number | Mount Flanges | |||||||||||||||||||||
Standard | Space Saving | |||||||||||||||||||||
Type | M | A | D1 | D2 | t | F | P.C.D. | d | d1 | H1 | E | G | A | D1 | D2 | t | F | P.C.D. | d | d1 | H1 | E |
Standard Standard FJMA FJMAS Standard Space Saving FJUMA FJUMAS Separate Standard FJMB FJMBS Separate Space Saving FJUMB FJUMBS Compact Standard FJMC FJMCS Compact Space Saving FJUMC FJUMCS | 3 | 42 | 18 | 13 | 5 | 10 | 30 | 4.5 | 8 | 5 | 24 | 30 | - | - | - | - | - | - | - | - | - | - |
4 | 42 | 18 | 13 | 5 | 10 | 30 | 4.5 | 8 | 5 | 24 | 30 | - | - | - | - | - | - | - | - | - | - | |
5 | 48 | 20 | 15 | 6 | 12 | 34 | 6 | 9.5 | 5.5 | 28 | 34 | 34 | 17 | 13 | 5 | 11 | 24 | 4.5 | 8 | 5 | 22 | |
6 | 48 | 20 | 15 | 6 | 12 | 34 | 6 | 9.5 | 5.5 | 28 | 34 | 34 | 17 | 13 | 5 | 11 | 24 | 4.5 | 8 | 5 | 22 | |
8 | 51 | 24 | 17 | 8 | 16 | 37 | 7 | 11 | 6 | 30 | 37 | 40 | 23 | 17 | 5 | 11 | 30 | 4.5 | 8 | 5 | 25 | |
10 | 54 | 28 | 21 | 8 | 16 | 40 | 7 | 11 | 6 | 32 | 40 | 40 | 23 | 17 | 5 | 11 | 30 | 4.5 | 8 | 5 | 25 | |
12 | 70 | 36 | 27 | 10 | 20 | 52 | 10 | 14 | 8 | 42 | 52 | 52 | 32 | 24 | 5.5 | 12 | 40 | 6 | 9.5 | 5.5 | 34 | |
16 | 90 | 46 | 35 | 12 | 24 | 68 | 12 | 17.5 | 10 | 54 | 68 | 62 | 39 | 31 | 8 | 16 | 48 | 7 | 11 | 6 | 41 | |
20 | 106 | 56 | 44 | 15 | 30 | 80 | 14 | 20 | 12 | 66 | 80 | 74 | 46 | 36 | 10 | 20 | 58 | 10 | 14 | 8 | 48 | |
22 | 106 | 56 | 44 | 15 | 30 | 80 | 14 | 20 | 12 | 66 | 80 | 74 | 46 | 36 | 10 | 10 | 58 | 10 | 14 | 8 | 48 |
Part Number | Cylinder Connector | ||||||||||||||||||
Standard | Space Saving | ||||||||||||||||||
Type | M | MxPitch | F | L | D | H | T | W | L1 | SR | MxPitch | F | L | D | H | T | W | L1 | SR |
Standard Standard FJMA FJMAS Standard Space Saving FJUMA FJUMAS Separate Standard FJMB FJMBS Separate Space Saving FJUMB FJUMBS Compact Standard FJMC FJMCS Compact Space Saving FJUMC FJUMCS | 3 | 3x0.5 | 5 | 14 | 12 | 17 | 5 | 10 | 6 | 40 | - | - | - | - | - | - | - | - | - |
4 | 4x0.7 | 6 | 14 | 12 | 17 | 5 | 10 | 6 | 40 | - | - | - | - | - | - | - | - | - | |
5 | 5x0.8 | 7 | 16 | 14 | 19 | 6 | 12 | 8 | 50 | 5x0.8 | 10 | 14 | 12 | 16 | 5 | 10 | 3 | 50 | |
6 | 6x1.0 | 10 | 16 | 14 | 19 | 6 | 12 | 8 | 50 | 6x1.0 | 13 | 14 | 12 | 16 | 5 | 10 | 3 | 50 | |
8 | 8x1.25 | 12 | 20 | 16 | 23 | 8 | 14 | 10 | 60 | 8x1.25 | 15 | 15 | 16 | 22 | 5 | 13 | 4 | 60 | |
10 | 10x1.5 | 15 | 20 | 20 | 27 | 8 | 17 | 10 | 60 | 10x1.5 | 18 | 15 | 16 | 22 | 5 | 13 | 4 | 60 | |
12 | 12x1.75 | 16 | 25 | 25 | 34 | 10 | 22 | 12 | 100 | 12x1.75 | 22 | 16 | 22 | 30 | 5.5 | 19 | 4 | 100 | |
16 | 16x2.0 | 18 | 30 | 32 | 43 | 12 | 27 | 15 | 100 | 16x2.0 | 30 | 20 | 28 | 36 | 8 | 21 | 4 | 100 | |
20 | 20x2.5 | 25 | 55 | 40 | 52 | 15 | 32 | 18 | 200 | 20x2.5 | 32 | 25 | 32 | 42 | 10 | 26 | 5 | 200 | |
22 | 22x2.5 | 28 | 55 | 40 | 52 | 15 | 32 | 18 | 200 | 22x2.5 | 35 | 25 | 32 | 42 | 10 | 26 | 5 | 200 |
Part Number | F | Compliance with Standard | |||||
Type | M | Fixed | Configurable (1mm Increment) | FJCNF | FJCNFS | FJCNR | FJCNRS |
F Fixed FJCNF FJCNFS F Configurable FJCNR FJCNRS | 3 | 5 | 5~8 | ● | ● | ● | ● |
4 | 6 | 5~10 | ● | ● | ● | ● | |
5 | 7 | 5~12 | ● | ● | ● | ● | |
6 | 10 | 6~18 | ● | ● | ● | ● | |
8 | 12 | 10~25 | ● | ● | ● | ● | |
10 | 15 | 10~25 | ● | ● | ● | ● | |
12 | 16 | 12~36 | ● | ● | ● | ● | |
16 | 18 | 15~40 | ● | ● | ● | ● | |
20 | 25 | 20~60 | ● | ● | ● | ● | |
22 | 28 | - | ● | ● | - | - |
Part Number | Compliance with Standard | ||||||
Type | M | FJA-H | FJB-H | FJC-H | FJAS-H | FJBS-H | FJCS-H |
Standard FJA-H FJAS-H Separate FJB-H FJBS-H Wrench Flats FJC-H FJCS-H | 3 | ● | ● | ● | ● | ● | ● |
4 | ● | ● | ● | ● | ● | ● | |
5 | ● | ● | ● | ● | ● | ● | |
6 | ● | ● | ● | ● | ● | ● | |
8 | ● | ● | ● | ● | ● | ● | |
10 | ● | ● | ● | ● | ● | ● | |
12 | ● | ● | ● | ● | ● | ● | |
16 | ● | ● | ● | ● | ● | ● | |
20 | ● | ● | ● | ● | ● | ● | |
22 | ● | ● | ● | ● | ● | ● |
Part Number | Compliance with Standard | ||
Type | M | FJUNF | FJUNFS |
FJUNF FJUNFS | 5 | ● | ● |
6 | ● | ● | |
8 | ● | ● | |
10 | ● | ● | |
12 | ● | ● | |
16 | ● | ● | |
20 | ● | ● | |
22 | ● | ● |
Part Number | Compliance with Standard | ||||||
Type | M | FJUA-H | FJUAS-H | FJUB-H | FJUBS-H | FJUC-H | FJUCS-H |
Standard FJUA-H FJUAS-H Separate FJUB-H FJUBS-H Wrench Flats FJUC-H FJUCS-H | 5 | ● | ● | ● | ● | ● | ● |
6 | ● | ● | ● | ● | ● | ● | |
8 | ● | ● | ● | ● | ● | ● | |
10 | ● | ● | ● | ● | ● | ● | |
12 | ● | ● | ● | ● | ● | ● | |
16 | ● | ● | ● | ● | ● | ● | |
20 | ● | ● | ● | ● | ● | ● | |
22 | ● | ● | ● | ● | ● | ● |
Part Number |
---|
FJCNF6-10 |
FJCNF8-12 |
FJCNR6-[6-18/1] |
FJCNR8-[10-25/1] |
FJMA6 |
FJMA6-AWC |
FJMA8 |
FJMA8-AWC |
FJMB6 |
FJMB8 |
FJMC6 |
FJMC8 |
FJUMA6 |
FJUMA8 |
FJUMB6 |
FJUMB8 |
FJUMC6 |
FJUMC8 |
FJUNF6 |
FJUNF8 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Connecting Thread Nominal M (mm) | Connection Type, Work Piece Side | Connecting Thread Nominal P (mm) | Mount Flanges | Main Body Material | allowable eccentricity (mm) | Alterations | Surface Treatment | F (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 772.38 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | [M3 ~ M8] M6 | - | [1~1.75] 1.0 | - | [Steel] S45C | - | - | Black Oxide | - | |
₹ 899.00 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | [M3 ~ M8] M8 | - | [1~1.75] 1.25 | - | [Steel] S45C | - | - | Black Oxide | - | |
- | 1 Piece(s) | 8 Day(s) or more | 10 | [M3 ~ M8] M6 | - | [1~1.75] 1.0 | - | [Steel] S45C | - | - | Black Oxide | 6 ~ 18 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | [M3 ~ M8] M8 | - | [1~1.75] 1.25 | - | [Steel] S45C | - | - | Black Oxide | 10 ~ 25 | ||
₹ 1,734.69 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | [M3 ~ M8] M6 | Hole | [1~1.75] 1.0 | [Round Shape] Standard Type | [Steel] S45C | - | AWC | Black Oxide | - | |
₹ 2,747.65 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | [M3 ~ M8] M6 | Hole | [1~1.75] 1.0 | [Round Shape] Standard Type | [Steel] S45C | - | - | Black Oxide | - | |
₹ 1,899.30 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | [M3 ~ M8] M8 | Hole | [1~1.75] 1.25 | [Round Shape] Standard Type | [Steel] S45C | - | AWC | Black Oxide | - | |
₹ 2,912.26 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | [M3 ~ M8] M8 | Hole | [1~1.75] 1.25 | [Round Shape] Standard Type | [Steel] S45C | - | - | Black Oxide | - | |
₹ 1,848.65 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | [M3 ~ M8] M6 | Hole | [1~1.75] 1.0 | [Round Shape] Separate Type | [Steel] S45C | - | - | Black Oxide | - | |
₹ 2,025.92 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | [M3 ~ M8] M8 | Hole | [1~1.75] 1.25 | [Round Shape] Separate Type | [Steel] S45C | - | - | Black Oxide | - | |
₹ 1,734.69 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | [M3 ~ M8] M6 | Hole | [1~1.75] 1.0 | Wrench Flats | [Steel] S45C | - | - | Black Oxide | - | |
₹ 1,899.30 | 1 Piece(s) | Available | Same day | 10 | [M3 ~ M8] M8 | Hole | [1~1.75] 1.25 | Wrench Flats | [Steel] S45C | - | - | Black Oxide | - | |
₹ 1,633.40 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | [M3 ~ M8] M6 | Hole | [1~1.75] 1.0 | [Round Shape] Standard Type | [Steel] S45C | 0.5 | - | Black Oxide | - | |
₹ 2,127.22 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | [M3 ~ M8] M8 | Hole | [1~1.75] 1.25 | [Round Shape] Standard Type | [Steel] S45C | 0.5 | - | Black Oxide | - | |
₹ 1,962.61 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | [M3 ~ M8] M6 | Hole | [1~1.75] 1.0 | [Round Shape] Separate Type | [Steel] S45C | 0.5 | - | Black Oxide | - | |
₹ 2,469.09 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | [M3 ~ M8] M8 | Hole | [1~1.75] 1.25 | [Round Shape] Separate Type | [Steel] S45C | 0.5 | - | Black Oxide | - | |
₹ 1,646.06 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | [M3 ~ M8] M6 | Hole | [1~1.75] 1.0 | Wrench Flats | [Steel] S45C | 0.5 | - | Black Oxide | - | |
₹ 2,139.88 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | [M3 ~ M8] M8 | Hole | [1~1.75] 1.25 | Wrench Flats | [Steel] S45C | 0.5 | - | Black Oxide | - | |
₹ 823.03 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | [M3 ~ M8] M6 | - | [1~1.75] 1.0 | - | [Steel] S45C | - | - | Black Oxide | - | |
₹ 1,088.93 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | [M3 ~ M8] M8 | - | [1~1.75] 1.25 | - | [Steel] S45C | - | - | Black Oxide | - |
Loading...
Type | Floating Joints / Flanged Type | Connection Type, Cylinder Side | Tapped | Applicable Cylinder | Air Cylinder |