(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Floating Joints Flange Mounting - Tapped - Standard Type / Space Saving Type (Part Number)

Floating Joints Flange Mounting - Tapped - Standard Type / Space Saving Type
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The connector can be firmly fixed with the flange. A compact type with a smaller mounting screw diameter is also available.

Floating Joints/Flange Mounting/Tapped:Related Image
Floating Joints/Flange Mounting/Tapped:Related Image
 
ShapeType[ M ]Material[ H ]Hardness[ S ]Surface Treatment
SetConnector onlyFlange onlymount FlangeCylinder Connector
StandardSeparateCompactL FixedL ConfigurableStandardSeparateCompact
StandardFJAFJBFJCFJCNFJCNLFJA-HFJB-HFJC-HS45C40HRC~Floating Joints/Flange Mounting/Tapped:Related Image Section from 45 HRC
Induction Hardened
Black Oxide
FJASFJBSFJCSFJCNSFJCNSLFJAS-HFJBS-HFJCS-HSUS440C or 13Cr stainless45HRC~-
Space SavingFJUAFJUBFJUCFJUN-FJUA-HFJUB-HFJUC-HS45C40HRC~Floating Joints/Flange Mounting/Tapped:Related Image Section from 45 HRC
Induction Hardened
Black Oxide
FJUAS-FJUCSFJUNS-FJUAS-HFJUBS-HFJUCS-HSUS440C or 13Cr stainless45HRC~-

Specifications

• Connector only L Configurable
Part Number-L
FJCNL10-50
• Other Than Above
Part Number
FJA10
FJUB-H12
■Set Mount Flange
Part NumberMount Flanges
StandardSpace Saving
TypeMAD1D2tFP.C.D.dd1H1EGAD1D2tFP.C.D.dd1H1E
Standard Standard
FJA FJAS
Standard Space Saving
FJUA FJUAS

Separate Standard
FJB FJBS
Separate Space Saving
FJUB

Compact Standard
FJC FJCS
Compact Space Saving
FJUC FJCUS
3421813510304.5852430----------
4421813510304.5852430----------
54820156123469.55.52834341713511244.58522
64820156123469.55.52834341713511244.58522
85124178163771163037402317511304.58525
105428218164071163240402317511304.58525
127036271020521014842525232245.5124069.55.534
147036271020521014842525232245.5124069.55.534
169046351224681217.510546862393181648711641
189046351224681217.510546862393181648711641
20106564415308014201266807446361020581014848
22106564415308014201266807446361020581014848
24116665316328614201278868052421224641014854
26116665316328614201278868052421224641014854
3013474591840104182618801049062521632741014864
361347459184010418261880104----------

■Set Cylinder Connector
Part NumberCylinder Connector
StandardSpace Saving
TypeMMxPitchLDHTWL1SRMxPitchLDHTWL1SR
Standard Standard
FJA FJAS
Standard Space Saving
FJUA FJUAS

Separate Standard
FJB FJBS
Separate Space Saving
FJUB

Compact Standard
FJC FJCS
Compact Space Saving
FJUC FJCUS
33x0.56151217510640---------
44x0.78151217510640---------
55x0.8102014196128505x0.810171216510650
66x1.0122014196128506x1.012201216510650
88x1.251425162381410608x1.2514231622513860
1010x1.2515252027817106010x1.2515251622513860
1212x1.251835253410221210012x1.25182922305.51910100
1414x1.52135253410221210014x1.5213322305.51910100
1616x1.52445324312271510016x1.52437283682112100
1818x1.52745324312271510018x1.52741283682112100
2020x1.53055405215321820020x1.530463242102615200
2222x1.53355405215321820022x1.533503242102615200
2424x1.53660496216412320024x1.536553848123216200
2626x1.53960496216412320026x1.539603848123216200
3030x1.54365546918462425030x1.543654858163618250
3636x1.54565546918482425030x1.543654858163618250

■Cylinder Connector (See the Set Size Table for detailed sizes.)
Part NumberLAvailable Sizes
TypeMFixedConfigurable (1mm Increment)FJCNFJCNSFJCNLFJCNSL
L Fixed
FJCN
FJCNS

L Configurable
FJCNL
FJCNSL
315---
415--
520--
620--
82530~60
1025
123540~80
1435
164550~100
1845
205560~100
2255
2460-
2660-
3065-
3665---

■Flange only (See the Set Size Table for detailed sizes.)
Part NumberAvailable Sizes
TypeMFJA-HFJB-HFJC-HFJAS-HFJBS-HFJCS-H
Standard
FJA-H
FJAS-H

Separate
FJB-H
FJBS-H

Wrench Flats
FJC-H
FJCS-H
3
4
5
6
8
10
12
14
16
18
20
22
24
26
30
36---

■Cylinder Connector (See the Set Size Table for detailed sizes.)
Part NumberAvailable Sizes
TypeMFJUNFJUNS
FJUN
FJUNS
5
6
8
10
12
14
16
18
20
22
24
26
30

■Flange only (See the Set Size Table for detailed sizes.)
Part NumberAvailable Sizes
TypeMFJUA-HFJUAS-HFJUB-HFJUBS-HFJUC-HFJUCS-H
Standard
FJUA-H
FJUAS-H

Separate
FJUB-H
FJUBS-H

Wrench Flats
FJUC-H
FJUCS-H
5
6
8
10
12
14
16
18
20
22
24
26
30

Alterations

Floating Joints/Flange Mounting/Tapped:Related Image

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
FJCN30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSType Connecting Thread Nominal M
(mm)
Connection Type, Work Piece Side Applicable Cylinder Connecting Thread Nominal P
(mm)
Mount Flanges Main Body Material allowable eccentricity
(mm)
Type Alterations Accessories Surface Treatment Length L
(mm)
Connecting Thread Nominal P
(mm)
L Dimension
(mm)

₹ 4,596.31

1 Piece(s) Available 6 Day(s) or more 10Flanged Type[M30 ~ M36] M30--[1~1.75] 1.5-[Steel] S45C-S45C-NutsBlack OxideL, F Dimension Specified by 1mm1-

Loading...

  1. 1

More Information

Floating Joints/Flange Mounting/Tapped:Related Image

Example

Floating Joints/Flange Mounting/Tapped:Related Image
 

Basic Information

Connection Type, Cylinder Side Tapped

Please check the type/dimensions/specifications of the part FJCN30 in the Floating Joints Flange Mounting - Tapped - Standard Type / Space Saving Type series.

Product variants

Part Number
FJA-H0506-AWC
FJA-H08
FJA-H08-AWC
FJCN36
FJCN4
FJCN5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType Connecting Thread Nominal M
(mm)
Connection Type, Work Piece Side Applicable Cylinder Connecting Thread Nominal P
(mm)
Mount Flanges Main Body Material allowable eccentricity
(mm)
Type Alterations Accessories Surface Treatment Length L
(mm)
Connecting Thread Nominal P
(mm)
L Dimension
(mm)

₹ 1,587.62

1 Piece(s)Available 8 Day(s) or more 10Floating Joints / Flanged Type--Air Cylinder--[Steel] S45C----Black Oxide---

₹ 847.38

1 Piece(s)Available 6 Day(s) or more 10Floating Joints / Flanged Type--Air Cylinder--[Steel] S45C----Black Oxide---

₹ 1,626.58

1 Piece(s)Available 8 Day(s) or more 10Floating Joints / Flanged Type--Air Cylinder--[Steel] S45C----Black Oxide---

₹ 4,596.31

1 Piece(s)Available 6 Day(s) or more 10Flanged Type[M30 ~ M36] M36--[1~1.75] 1.5-[Steel] S45C-S45C-NutsBlack OxideL, F Dimension Specified by 1mm1.25-

₹ 607.78

1 Piece(s)Available 6 Day(s) or more 10Flanged Type[M3 ~ M8] M4--[0.5~0.8] 0.7-[Steel] S45C-S45C-NutsBlack OxideL, F Dimension Specified by 1mm1.25-

₹ 525.96

1 Piece(s)Available 6 Day(s) or more 10Flanged Type[M3 ~ M8] M5--[0.5~0.8] 0.8-[Steel] S45C-S45C-NutsBlack OxideL, F Dimension Specified by 1mm1.5-