(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
The connector can be firmly fixed with the flange. A compact type with a smaller mounting screw diameter is also available.
Shape | Type | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | ||||||||
Set | Connector only | Flange only | mount Flange | Cylinder Connector | ||||||||
Standard | Separate | Compact | L Fixed | L Configurable | Standard | Separate | Compact | |||||
Standard | FJA | FJB | FJC | FJCN | FJCNL | FJA-H | FJB-H | FJC-H | S45C | 40HRC~ | ![]() Induction Hardened | Black Oxide |
FJAS | FJBS | FJCS | FJCNS | FJCNSL | FJAS-H | FJBS-H | FJCS-H | SUS440C or 13Cr stainless | 45HRC~ | - | ||
Space Saving | FJUA | FJUB | FJUC | FJUN | - | FJUA-H | FJUB-H | FJUC-H | S45C | 40HRC~ | ![]() Induction Hardened | Black Oxide |
FJUAS | - | FJUCS | FJUNS | - | FJUAS-H | FJUBS-H | FJUCS-H | SUS440C or 13Cr stainless | 45HRC~ | - |
Part Number | - | L |
FJCNL10 | - | 50 |
Part Number |
FJA10 FJUB-H12 |
Part Number | Mount Flanges | |||||||||||||||||||||
Standard | Space Saving | |||||||||||||||||||||
Type | M | A | D1 | D2 | t | F | P.C.D. | d | d1 | H1 | E | G | A | D1 | D2 | t | F | P.C.D. | d | d1 | H1 | E |
Standard Standard FJA FJAS Standard Space Saving FJUA FJUAS Separate Standard FJB FJBS Separate Space Saving FJUB Compact Standard FJC FJCS Compact Space Saving FJUC FJCUS | 3 | 42 | 18 | 13 | 5 | 10 | 30 | 4.5 | 8 | 5 | 24 | 30 | - | - | - | - | - | - | - | - | - | - |
4 | 42 | 18 | 13 | 5 | 10 | 30 | 4.5 | 8 | 5 | 24 | 30 | - | - | - | - | - | - | - | - | - | - | |
5 | 48 | 20 | 15 | 6 | 12 | 34 | 6 | 9.5 | 5.5 | 28 | 34 | 34 | 17 | 13 | 5 | 11 | 24 | 4.5 | 8 | 5 | 22 | |
6 | 48 | 20 | 15 | 6 | 12 | 34 | 6 | 9.5 | 5.5 | 28 | 34 | 34 | 17 | 13 | 5 | 11 | 24 | 4.5 | 8 | 5 | 22 | |
8 | 51 | 24 | 17 | 8 | 16 | 37 | 7 | 11 | 6 | 30 | 37 | 40 | 23 | 17 | 5 | 11 | 30 | 4.5 | 8 | 5 | 25 | |
10 | 54 | 28 | 21 | 8 | 16 | 40 | 7 | 11 | 6 | 32 | 40 | 40 | 23 | 17 | 5 | 11 | 30 | 4.5 | 8 | 5 | 25 | |
12 | 70 | 36 | 27 | 10 | 20 | 52 | 10 | 14 | 8 | 42 | 52 | 52 | 32 | 24 | 5.5 | 12 | 40 | 6 | 9.5 | 5.5 | 34 | |
14 | 70 | 36 | 27 | 10 | 20 | 52 | 10 | 14 | 8 | 42 | 52 | 52 | 32 | 24 | 5.5 | 12 | 40 | 6 | 9.5 | 5.5 | 34 | |
16 | 90 | 46 | 35 | 12 | 24 | 68 | 12 | 17.5 | 10 | 54 | 68 | 62 | 39 | 31 | 8 | 16 | 48 | 7 | 11 | 6 | 41 | |
18 | 90 | 46 | 35 | 12 | 24 | 68 | 12 | 17.5 | 10 | 54 | 68 | 62 | 39 | 31 | 8 | 16 | 48 | 7 | 11 | 6 | 41 | |
20 | 106 | 56 | 44 | 15 | 30 | 80 | 14 | 20 | 12 | 66 | 80 | 74 | 46 | 36 | 10 | 20 | 58 | 10 | 14 | 8 | 48 | |
22 | 106 | 56 | 44 | 15 | 30 | 80 | 14 | 20 | 12 | 66 | 80 | 74 | 46 | 36 | 10 | 20 | 58 | 10 | 14 | 8 | 48 | |
24 | 116 | 66 | 53 | 16 | 32 | 86 | 14 | 20 | 12 | 78 | 86 | 80 | 52 | 42 | 12 | 24 | 64 | 10 | 14 | 8 | 54 | |
26 | 116 | 66 | 53 | 16 | 32 | 86 | 14 | 20 | 12 | 78 | 86 | 80 | 52 | 42 | 12 | 24 | 64 | 10 | 14 | 8 | 54 | |
30 | 134 | 74 | 59 | 18 | 40 | 104 | 18 | 26 | 18 | 80 | 104 | 90 | 62 | 52 | 16 | 32 | 74 | 10 | 14 | 8 | 64 | |
36 | 134 | 74 | 59 | 18 | 40 | 104 | 18 | 26 | 18 | 80 | 104 | - | - | - | - | - | - | - | - | - | - |
Part Number | Cylinder Connector | ||||||||||||||||||
Standard | Space Saving | ||||||||||||||||||
Type | M | MxPitch | ℓ | L | D | H | T | W | L1 | SR | MxPitch | ℓ | L | D | H | T | W | L1 | SR |
Standard Standard FJA FJAS Standard Space Saving FJUA FJUAS Separate Standard FJB FJBS Separate Space Saving FJUB Compact Standard FJC FJCS Compact Space Saving FJUC FJCUS | 3 | 3x0.5 | 6 | 15 | 12 | 17 | 5 | 10 | 6 | 40 | - | - | - | - | - | - | - | - | - |
4 | 4x0.7 | 8 | 15 | 12 | 17 | 5 | 10 | 6 | 40 | - | - | - | - | - | - | - | - | - | |
5 | 5x0.8 | 10 | 20 | 14 | 19 | 6 | 12 | 8 | 50 | 5x0.8 | 10 | 17 | 12 | 16 | 5 | 10 | 6 | 50 | |
6 | 6x1.0 | 12 | 20 | 14 | 19 | 6 | 12 | 8 | 50 | 6x1.0 | 12 | 20 | 12 | 16 | 5 | 10 | 6 | 50 | |
8 | 8x1.25 | 14 | 25 | 16 | 23 | 8 | 14 | 10 | 60 | 8x1.25 | 14 | 23 | 16 | 22 | 5 | 13 | 8 | 60 | |
10 | 10x1.25 | 15 | 25 | 20 | 27 | 8 | 17 | 10 | 60 | 10x1.25 | 15 | 25 | 16 | 22 | 5 | 13 | 8 | 60 | |
12 | 12x1.25 | 18 | 35 | 25 | 34 | 10 | 22 | 12 | 100 | 12x1.25 | 18 | 29 | 22 | 30 | 5.5 | 19 | 10 | 100 | |
14 | 14x1.5 | 21 | 35 | 25 | 34 | 10 | 22 | 12 | 100 | 14x1.5 | 21 | 33 | 22 | 30 | 5.5 | 19 | 10 | 100 | |
16 | 16x1.5 | 24 | 45 | 32 | 43 | 12 | 27 | 15 | 100 | 16x1.5 | 24 | 37 | 28 | 36 | 8 | 21 | 12 | 100 | |
18 | 18x1.5 | 27 | 45 | 32 | 43 | 12 | 27 | 15 | 100 | 18x1.5 | 27 | 41 | 28 | 36 | 8 | 21 | 12 | 100 | |
20 | 20x1.5 | 30 | 55 | 40 | 52 | 15 | 32 | 18 | 200 | 20x1.5 | 30 | 46 | 32 | 42 | 10 | 26 | 15 | 200 | |
22 | 22x1.5 | 33 | 55 | 40 | 52 | 15 | 32 | 18 | 200 | 22x1.5 | 33 | 50 | 32 | 42 | 10 | 26 | 15 | 200 | |
24 | 24x1.5 | 36 | 60 | 49 | 62 | 16 | 41 | 23 | 200 | 24x1.5 | 36 | 55 | 38 | 48 | 12 | 32 | 16 | 200 | |
26 | 26x1.5 | 39 | 60 | 49 | 62 | 16 | 41 | 23 | 200 | 26x1.5 | 39 | 60 | 38 | 48 | 12 | 32 | 16 | 200 | |
30 | 30x1.5 | 43 | 65 | 54 | 69 | 18 | 46 | 24 | 250 | 30x1.5 | 43 | 65 | 48 | 58 | 16 | 36 | 18 | 250 | |
36 | 36x1.5 | 45 | 65 | 54 | 69 | 18 | 48 | 24 | 250 | 30x1.5 | 43 | 65 | 48 | 58 | 16 | 36 | 18 | 250 |
Part Number | L | Available Sizes | |||||
Type | M | Fixed | Configurable (1mm Increment) | FJCN | FJCNS | FJCNL | FJCNSL |
L Fixed FJCN FJCNS L Configurable FJCNL FJCNSL | 3 | 15 | - | ● | ● | - | - |
4 | 15 | ● | ● | - | - | ||
5 | 20 | ● | ● | - | - | ||
6 | 20 | ● | ● | - | - | ||
8 | 25 | 30~60 | ● | ● | ● | ● | |
10 | 25 | ● | ● | ● | ● | ||
12 | 35 | 40~80 | ● | ● | ● | ● | |
14 | 35 | ● | ● | ● | ● | ||
16 | 45 | 50~100 | ● | ● | ● | ● | |
18 | 45 | ● | ● | ● | ● | ||
20 | 55 | 60~100 | ● | ● | ● | ● | |
22 | 55 | ● | ● | ● | ● | ||
24 | 60 | ● | ● | ● | - | ||
26 | 60 | ● | ● | ● | - | ||
30 | 65 | ● | ● | ● | - | ||
36 | 65 | ● | - | - | - |
Part Number | Available Sizes | ||||||
Type | M | FJA-H | FJB-H | FJC-H | FJAS-H | FJBS-H | FJCS-H |
Standard FJA-H FJAS-H Separate FJB-H FJBS-H Wrench Flats FJC-H FJCS-H | 3 | ● | ● | ● | ● | ● | ● |
4 | ● | ● | ● | ● | ● | ● | |
5 | ● | ● | ● | ● | ● | ● | |
6 | ● | ● | ● | ● | ● | ● | |
8 | ● | ● | ● | ● | ● | ● | |
10 | ● | ● | ● | ● | ● | ● | |
12 | ● | ● | ● | ● | ● | ● | |
14 | ● | ● | ● | ● | ● | ● | |
16 | ● | ● | ● | ● | ● | ● | |
18 | ● | ● | ● | ● | ● | ● | |
20 | ● | ● | ● | ● | ● | ● | |
22 | ● | ● | ● | ● | ● | ● | |
24 | ● | ● | ● | ● | ● | ● | |
26 | ● | ● | ● | ● | ● | ● | |
30 | ● | ● | ● | ● | ● | ● | |
36 | ● | ● | ● | - | - | - |
Part Number | Available Sizes | ||
Type | M | FJUN | FJUNS |
FJUN FJUNS | 5 | ● | ● |
6 | ● | ● | |
8 | ● | ● | |
10 | ● | ● | |
12 | ● | ● | |
14 | ● | ● | |
16 | ● | ● | |
18 | ● | ● | |
20 | ● | ● | |
22 | ● | ● | |
24 | ● | ● | |
26 | ● | ● | |
30 | ● | ● |
Part Number | Available Sizes | ||||||
Type | M | FJUA-H | FJUAS-H | FJUB-H | FJUBS-H | FJUC-H | FJUCS-H |
Standard FJUA-H FJUAS-H Separate FJUB-H FJUBS-H Wrench Flats FJUC-H FJUCS-H | 5 | ● | ● | ● | ● | ● | ● |
6 | ● | ● | ● | ● | ● | ● | |
8 | ● | ● | ● | ● | ● | ● | |
10 | ● | ● | ● | ● | ● | ● | |
12 | ● | ● | ● | ● | ● | ● | |
14 | ● | ● | ● | ● | ● | ● | |
16 | ● | ● | ● | ● | ● | ● | |
18 | ● | ● | ● | ● | ● | ● | |
20 | ● | ● | ● | ● | ● | ● | |
22 | ● | ● | ● | ● | ● | ● | |
24 | ● | ● | ● | ● | ● | ● | |
26 | ● | ● | ● | ● | ● | ● | |
30 | ● | ● | ● | ● | ● | ● |
Part Number |
---|
FJCS20 |
FJCS22 |
FJCS24 |
FJCS26 |
FJUCS20 |
FJUCS22 |
FJUCS24 |
FJUCS26 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Connecting Thread Nominal M (mm) | Connection Type, Work Piece Side | Applicable Cylinder | Connecting Thread Nominal P (mm) | Mount Flanges | Main Body Material | allowable eccentricity (mm) | Type | Alterations | Accessories | Surface Treatment | Length L (mm) | Connecting Thread Nominal P (mm) | L Dimension (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 19,119.62 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Floating Joints / Flanged Type | [M20 ~ M26] M20 | Hole | Air Cylinder | [1~1.75] 1.5 | Wrench Flats | [Stainless Steel] SUS440C or 13Cr stainless | 2 | - | - | - | - | - | - | - | |
₹ 19,119.62 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Floating Joints / Flanged Type | [M20 ~ M26] M22 | Hole | Air Cylinder | [1~1.75] 1.5 | Wrench Flats | [Stainless Steel] SUS440C or 13Cr stainless | 2 | - | - | - | - | - | - | - | |
₹ 14,472.67 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Floating Joints / Flanged Type | [M20 ~ M26] M24 | Hole | Air Cylinder | [1~1.75] 1.5 | Wrench Flats | [Stainless Steel] SUS440C or 13Cr stainless | 2 | - | - | - | - | - | - | - | |
₹ 14,472.67 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Floating Joints / Flanged Type | [M20 ~ M26] M26 | Hole | Air Cylinder | [1~1.75] 1.5 | Wrench Flats | [Stainless Steel] SUS440C or 13Cr stainless | 2 | - | - | - | - | - | - | - | |
₹ 9,458.51 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Floating Joints / Flanged Type | [M20 ~ M26] M20 | Hole | Air Cylinder | [1~1.75] 1.5 | Wrench Flats | [Stainless Steel] SUS440C or 13Cr stainless | 2 | - | - | - | - | - | - | - | |
₹ 9,458.51 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Floating Joints / Flanged Type | [M20 ~ M26] M22 | Hole | Air Cylinder | [1~1.75] 1.5 | Wrench Flats | [Stainless Steel] SUS440C or 13Cr stainless | 2 | - | - | - | - | - | - | - | |
₹ 11,547.74 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Floating Joints / Flanged Type | [M20 ~ M26] M24 | Hole | Air Cylinder | [1~1.75] 1.5 | Wrench Flats | [Stainless Steel] SUS440C or 13Cr stainless | 2 | - | - | - | - | - | - | - | |
₹ 11,547.74 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Floating Joints / Flanged Type | [M20 ~ M26] M26 | Hole | Air Cylinder | [1~1.75] 1.5 | Wrench Flats | [Stainless Steel] SUS440C or 13Cr stainless | 2 | - | - | - | - | - | - | - |
Loading...
Connection Type, Cylinder Side | Tapped |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy