(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 25/8/2024 to 0:00 (IST) 26/8/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Aluminum Frame 8 Series Square 80 × 80 mm 2 Side Slots

Aluminum Frame 8 Series Square 80 × 80 mm 2 Side Slots
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Additional freight and delivery charge are added to items longer than 2600.1mm

Product Description

Aluminum Frame Series 8, Square shape 80 x 80mm, 2- Side Slots with Slot width 10mm
Surface treatment is not applied to cut surfaces and additional machining parts.

Aluminum Extrusion 8 Series/slot width 10/80x80mm:Related Image

Aluminum Extrusion 8 Series/slot width 10/80x80mm:Related Image

Aluminum Extrusion 8 Series/slot width 10/80x80mm:Related Image

[ ! ]Cut surfaces and altered parts are not surface treated.

■8 Series
Aluminum Extrusions with 10mm Slot Width. Applicable to M8 Screws.

Specifications

Part Number - L
EFST8-8080 - 800
KEFST8-8080 - 4000


■Configurable Length Extrusions

Type [ M ]Material [ S ]Surface Treatment Part Number L
0.5mm Increment
Mass
kg/m
Sectional Area mm2 Cross Sectional Moment of Inertia mm4
ℓx ℓy
EFS A6N01SS-T5 Clear Anodize EFST8-8080 50~4000 4.39 1626 134.2x104 134.2x104

[ ! ]For some product types, up to 6,000mm length is available.
[ ! ]Some extrusions are not applicable. For details, refer to "Information about Non-FA Catalog Standard Product Services" (P.131) and contact the relevant person in charge at MISUMI.
■Fixed Length Extrusion (Effective Length 4000mm)
[ ! ]Part numbers beginning with the character "K" indicate Fixed Length Extrusion.

Type [ M ]Material [ S ]Surface Treatment Part Number L
mm
Sectional Area mm2 Cross Sectional Moment of Inertia mm4
ℓx ℓy
EFS A6N01SS-T5 Clear Anodize KEFST8-8080 4000 1626 134.2x104 134.2x104

[ ! ]Effective length of 4000mm indicates extrusions with an effective length of 4000mm or more. The actual length including marginal grip is more than 4000mm (several dozen mm). Fixed Length Extrusions must be cut by users thus the exact length cannot be specified.

Alterations

Aluminum Extrusion 8 Series/slot width 10/80x80mm:Related Image
By using MISUMI's Long Aluminum Frame specification from the following additions, the high structure reassembling is freely possible.
Depending on classifications and sizes, there are some inapplicable frames.
For more information, please read the inapplicable listed on each page description table.
Inside the page description table, the items with "-" mark indicates the inapplicable.
CategoryAlteration NamesCodesExplanationsCatalog Page
Aluminum Frame  Alteration Summary/Chamfer/Part# Labeling ServiceP2-755&756
End TappingEnd Tapping on Center HoleLTP/RTP/TPW
LHP/RHP/HPW
Add tappings on frame ends.P2-757
End Tapping 4 Corner HolesLSP/RSP/SPWP2-768
Specify How to CutPrecision CutSCChange total length tolerance. (L±0.5→L±0.2)
[ ! ]Available only for L≦1500
P2-758
45 deg CutL_T45/R_T45Cut at 45 deg angle. 
Wrench Access HolesWrench Access Hole at Fixed PositionLWP/RWPAdd wrench access holes at fixed position for blind joints. P2-759&760
Wrench Access Hole at Specified PositionAH/BH/AV/BVAdd wrench access holes at specified position for blind joints.P2-761&762
CounterboresCounterbores at Specified PositionZ6/XA100Add counterbores at specified position. Use the holes for connecting the frames and a table top.P2-763
Holes for Specific Blind Joint TypeD HoleLDH/RDHAdd holes needed for Single Joint connection.P2-764
S HoleLSH/RSHAdd holes needed for pre-assembly double joint connection.P2-765
M HoleLMH/RMHAdd holes needed for post-assembly double joint connection.P2-766
L HoleJLP/KLPAdd holes needed for parallel joint connection. P2-767
Other AlterationsGNFS/GFS Series End TappingLTS/RTS/TSWAdd end tappings on high rigidity frames.P2-768
HFSR Series End TappingLTS/RTS/TSWAdd end tappings needed for adding a protection cover on the end fo HFSR series frame.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
EFST8-8080-[50-4000/0.5]
KEFST8-8080-4000
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSL Dimension Fixed, Specified Overall Length L (Effective Length)
(mm)
Overall Length L
(mm)

-

1 Piece(s) 6 Day(s) or more 10Configurable-50 ~ 4000

₹ 230,520.00

1 Piece(s) Available 6 Day(s) or more 10Stationary4000-

Loading...

  1. 1
 

Basic Information

Standard Extrusion Size(mm) 80 Extrusion Size 80x80 Extrusion Series 8 Series
Extrusion Type Square Shape Number of Extrusion Slots 2 Slots x 2 Slots Extrusion Type_ EFS (Lightweight)
Surface Treatment Clear Anodize Number of Slotted Surfaces Two-Side Slots Surface Milled Not Provided
Material A6N01SS-T5 Extrusion Size: Width (A)(mm) 80 Extrusion Size: Thickness (T)(mm) 80
X
whatsapp-qr whatsapp-icon