(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Sizes are M3 to M10. You can order from 1 pc. If you want to keep stock, purchasing by the small carton is advantageous.
Type | [ M ]Material | [ S ]Surface Treatment |
CHOB | SS Cold Forging | Trivalent Chromate |
CHBS | SUS304 equivalent | - |
Part Number |
CHOB6-12 |
Part Number | P | A (Min.) | (B) | C (Min.) | D | H | Compliance with Standard | Compliance with Standard | |||
Type | M | - | L | CHOB | CHBS | ||||||
CHOB CHBS (Stainless Steel) | 3 | - | 6 | 0.5 | 6.5 | 4 | 3 | 17 | 9 | ● | ● |
8 | 0.5 | 6.5 | 4 | 3 | 17 | 9 | ● | ● | |||
10 | 0.5 | 6.5 | 4 | 3 | 17 | 9 | ● | ● | |||
12 | 0.5 | 6.5 | 4 | 3 | 17 | 9 | ● | ● | |||
4 | - | 8 | 0.7 | 8 | 6 | 4 | 21 | 11 | ● | ● | |
10 | 0.7 | 8 | 6 | 4 | 21 | 11 | ● | ● | |||
12 | 0.7 | 8 | 6 | 4 | 21 | 11 | ● | ● | |||
15 | 0.7 | 8 | 6 | 4 | 21 | 11 | ● | ● | |||
20 | 0.7 | 8 | 6 | 4 | 21 | 11 | ● | ● | |||
25 | 0.7 | 8 | 6 | 4 | 21 | 11 | ● | ● | |||
30 | 0.7 | 8 | 6 | 4 | 21 | 11 | ● | ● | |||
5 | - | 8 | 0.8 | 8 | 6 | 4 | 21 | 11 | ● | ● | |
10 | 0.8 | 8 | 6 | 4 | 21 | 11 | ● | ● | |||
12 | 0.8 | 8 | 6 | 4 | 21 | 11 | ● | ● | |||
15 | 0.8 | 8 | 6 | 4 | 21 | 11 | ● | ● | |||
20 | 0.8 | 8 | 6 | 4 | 21 | 11 | ● | ● | |||
25 | 0.8 | 8 | 6 | 4 | 21 | 11 | ● | ● | |||
30 | 0.8 | 8 | 6 | 4 | 21 | 11 | ● | ● | |||
35 | 0.8 | 8 | 6 | 4 | 21 | 11 | ● | ● | |||
6 | - | 10 | 1.0 | 10 | 7 | 4.5 | 27 | 13 | ● | ● | |
12 | 1.0 | 10 | 7 | 4.5 | 27 | 13 | ● | ● | |||
15 | 1.0 | 10 | 7 | 4.5 | 27 | 13 | ● | ● | |||
20 | 1.0 | 10 | 7 | 4.5 | 27 | 13 | ● | ● | |||
25 | 1.0 | 10 | 7 | 4.5 | 27 | 13 | ● | ● | |||
30 | 1.0 | 10 | 7 | 4.5 | 27 | 13 | ● | ● | |||
35 | 1.0 | 10 | 7 | 4.5 | 27 | 13 | ● | ● | |||
40 | 1.0 | 10 | 7 | 4.5 | 27 | 13 | ● | ● | |||
45 | 1.0 | 10 | 7 | 4.5 | 27 | 13 | ● | - | |||
50 | 1.0 | 10 | 7 | 4.5 | 27 | 13 | ● | ● | |||
8 | - | 12 | 1.25 | 13 | 10 | 6 | 31 | 16 | ● | ● | |
15 | 1.25 | 13 | 10 | 6 | 31 | 16 | ● | ● | |||
20 | 1.25 | 13 | 10 | 6 | 31 | 16 | ● | ● | |||
25 | 1.25 | 13 | 10 | 6 | 31 | 16 | ● | ● | |||
30 | 1.25 | 13 | 10 | 6 | 31 | 16 | ● | ● | |||
35 | 1.25 | 13 | 10 | 6 | 31 | 16 | ● | ● | |||
40 | 1.25 | 13 | 10 | 6 | 31 | 16 | ● | ● | |||
45 | 1.25 | 13 | 10 | 6 | 31 | 16 | ● | ● | |||
50 | 1.25 | 13 | 10 | 6 | 31 | 16 | ● | ● | |||
10 | - | 20 | 1.5 | 16 | 12 | 7.5 | 36 | 18 | ● | ● | |
30 | 1.5 | 16 | 12 | 7.5 | 36 | 18 | ● | ● | |||
40 | 1.5 | 16 | 12 | 7.5 | 36 | 18 | ● | ● | |||
50 | 1.5 | 16 | 12 | 7.5 | 36 | 18 | ● | ● |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|
₹ 246.42 | 1 Piece(s) | Available | Same day | 10 | 3 | 6 | 0.5 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
₹ 246.42 | 1 Piece(s) | Available | Same day | 10 | 3 | 8 | 0.5 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
₹ 246.42 | 1 Piece(s) | Available | Same day | 10 | 3 | 10 | 0.5 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
₹ 246.42 | 1 Piece(s) | Available | Same day | 10 | 3 | 12 | 0.5 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
₹ 143.57 | 1 Piece(s) | Available | Same day | 10 | 4 | 8 | 0.7 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
₹ 145.71 | 1 Piece(s) | Available | Same day | 10 | 4 | 10 | 0.7 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
₹ 145.71 | 1 Piece(s) | Available | Same day | 10 | 4 | 12 | 0.7 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
₹ 147.85 | 1 Piece(s) | Available | Same day | 10 | 4 | 15 | 0.7 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
₹ 150.00 | 1 Piece(s) | Available | Same day | 10 | 4 | 20 | 0.7 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
₹ 182.14 | 1 Piece(s) | Available | Same day | 10 | 4 | 25 | 0.7 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
₹ 187.00 | 1 Piece(s) | Available | Same day | 10 | 4 | 30 | 0.7 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
₹ 159.00 | 1 Piece(s) | Available | Same day | 10 | 5 | 8 | 0.8 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
₹ 160.71 | 1 Piece(s) | Available | Same day | 10 | 5 | 10 | 0.8 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
₹ 160.71 | 1 Piece(s) | Available | Same day | 10 | 5 | 12 | 0.8 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
₹ 162.85 | 1 Piece(s) | Available | Same day | 10 | 5 | 15 | 0.8 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
₹ 167.14 | 1 Piece(s) | Available | Same day | 10 | 5 | 20 | 0.8 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
₹ 187.00 | 1 Piece(s) | Available | Same day | 10 | 5 | 25 | 0.8 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
₹ 214.28 | 1 Piece(s) | Available | Same day | 10 | 5 | 30 | 0.8 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
₹ 218.57 | 1 Piece(s) | Available | Same day | 10 | 5 | 35 | 0.8 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
₹ 242.14 | 1 Piece(s) | Available | Same day | 10 | 6 | 10 | 1 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
₹ 242.14 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 6 | 12 | 1 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
₹ 84.00 | 1 Piece(s) | Available | Same day | 10 | 6 | 15 | 1 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
₹ 90.00 | 1 Piece(s) | Available | Same day | 10 | 6 | 20 | 1 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
₹ 113.74 | 1 Piece(s) | Available | Same day | 10 | 6 | 25 | 1 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
₹ 278.57 | 1 Piece(s) | Available | Same day | 10 | 6 | 30 | 1 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
₹ 304.28 | 1 Piece(s) | Available | Same day | 10 | 6 | 35 | 1 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
₹ 312.85 | 1 Piece(s) | Available | Same day | 10 | 6 | 40 | 1 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
₹ 355.70 | 1 Piece(s) | Available | Same day | 10 | 6 | 50 | 1 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
₹ 364.28 | 1 Piece(s) | Available | Same day | 10 | 8 | 12 | 1.25 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
₹ 144.00 | 1 Piece(s) | Available | Same day | 10 | 8 | 15 | 1.25 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
₹ 385.71 | 1 Piece(s) | Available | Same day | 10 | 8 | 20 | 1.25 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
₹ 134.00 | 1 Piece(s) | Available | Same day | 10 | 8 | 25 | 1.25 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
₹ 417.86 | 1 Piece(s) | Available | Same day | 10 | 8 | 30 | 1.25 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
₹ 492.84 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 8 | 40 | 1.25 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
₹ 535.70 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 8 | 45 | 1.25 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
₹ 346.00 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 8 | 50 | 1.25 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
₹ 541.06 | 1 Piece(s) | Available | Same day | 10 | 10 | 20 | 1.5 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
₹ 391.00 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 10 | 30 | 1.5 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
₹ 541.06 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 10 | 40 | 1.5 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
₹ 541.06 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 10 | 50 | 1.5 | [Stainless Steel] SUS304 Equivalent | Not Provided | |
₹ 117.85 | 1 Piece(s) | Available | Same day | 10 | 3 | 6 | 0.5 | [Steel] SS Cold Forging | [Trivalent Chromate] Trivalent Chromate | |
₹ 117.85 | 1 Piece(s) | Available | Same day | 10 | 3 | 8 | 0.5 | [Steel] SS Cold Forging | [Trivalent Chromate] Trivalent Chromate | |
₹ 117.85 | 1 Piece(s) | Available | Same day | 10 | 3 | 10 | 0.5 | [Steel] SS Cold Forging | [Trivalent Chromate] Trivalent Chromate | |
₹ 117.85 | 1 Piece(s) | Available | Same day | 10 | 3 | 12 | 0.5 | [Steel] SS Cold Forging | [Trivalent Chromate] Trivalent Chromate | |
₹ 90.00 | 1 Piece(s) | Available | Same day | 10 | 4 | 8 | 0.7 | [Steel] SS Cold Forging | [Trivalent Chromate] Trivalent Chromate | |
₹ 90.00 | 1 Piece(s) | Available | Same day | 10 | 4 | 10 | 0.7 | [Steel] SS Cold Forging | [Trivalent Chromate] Trivalent Chromate | |
₹ 86.79 | 1 Piece(s) | Available | Same day | 10 | 4 | 12 | 0.7 | [Steel] SS Cold Forging | [Trivalent Chromate] Trivalent Chromate | |
₹ 77.14 | 1 Piece(s) | Available | Same day | 10 | 4 | 15 | 0.7 | [Steel] SS Cold Forging | [Trivalent Chromate] Trivalent Chromate | |
₹ 83.57 | 1 Piece(s) | Available | Same day | 10 | 4 | 20 | 0.7 | [Steel] SS Cold Forging | [Trivalent Chromate] Trivalent Chromate | |
₹ 87.00 | 1 Piece(s) | Same day | 10 | 4 | 25 | 0.7 | [Steel] SS Cold Forging | [Trivalent Chromate] Trivalent Chromate | ||
₹ 15.82 | 1 Piece(s) | Available | Same day | 10 | 4 | 30 | 0.7 | [Steel] SS Cold Forging | [Trivalent Chromate] Trivalent Chromate | |
₹ 96.43 | 1 Piece(s) | Available | Same day | 10 | 5 | 8 | 0.8 | [Steel] SS Cold Forging | [Trivalent Chromate] Trivalent Chromate | |
₹ 96.43 | 1 Piece(s) | Available | Same day | 10 | 5 | 10 | 0.8 | [Steel] SS Cold Forging | [Trivalent Chromate] Trivalent Chromate | |
₹ 94.00 | 1 Piece(s) | Same day | 10 | 5 | 12 | 0.8 | [Steel] SS Cold Forging | [Trivalent Chromate] Trivalent Chromate | ||
₹ 83.57 | 1 Piece(s) | Available | Same day | 10 | 5 | 15 | 0.8 | [Steel] SS Cold Forging | [Trivalent Chromate] Trivalent Chromate | |
₹ 90.00 | 1 Piece(s) | Same day | 10 | 5 | 20 | 0.8 | [Steel] SS Cold Forging | [Trivalent Chromate] Trivalent Chromate | ||
₹ 94.00 | 1 Piece(s) | Available | Same day | 10 | 5 | 25 | 0.8 | [Steel] SS Cold Forging | [Trivalent Chromate] Trivalent Chromate | |
₹ 21.62 | 1 Piece(s) | Available | Same day | 10 | 5 | 30 | 0.8 | [Steel] SS Cold Forging | [Trivalent Chromate] Trivalent Chromate | |
₹ 99.64 | 1 Piece(s) | Available | Same day | 10 | 5 | 35 | 0.8 | [Steel] SS Cold Forging | [Trivalent Chromate] Trivalent Chromate | |
₹ 112.50 | 1 Piece(s) | Available | Same day | 10 | 6 | 10 | 1 | [Steel] SS Cold Forging | [Trivalent Chromate] Trivalent Chromate |
Loading...
Detailed Shape | Wing | Mounting Hole Shape | Not Provided | Basic Shape | Wing Screws |
---|---|---|---|---|---|
Thread Type | Metric Coarse | Tip Shape | Flat End | Additional Shape | Standard |
Sales Unit | Low Quantity (Available beginning with 1 pc.) | Application | Standard |