(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Posts for Stands - Square Bars, Square Tubes - Solid

Posts for Stands - Square Bars, Square Tubes - Solid
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

This is a support for a stand that prevents rotation when changing the setup of a sensor or camera.

Posts for Stands/Square Bars:Related Image

Type[ M ]Material
STNQSUS304

Specifications

Part Number-L
STNQ12
-
200
Part NumberL
1mm Increment
TypeD
STNQ100
-0.1
40~600
120
-0.1
40~600
150
-0.1
40~600
200
-0.12
40~800
250
-0.12
40~800

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
STNQ10-[40-600/1]
STNQ12-[40-600/1]
STNQ15-[40-600/1]
STNQ20-[40-800/1]
STNQ25-[40-800/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Dia. D
(Ø)
Wrench Flats B (or D)
(mm)
Length L
(mm)

-

1 Piece(s) 8 Day(s) or more 10101040 ~ 600

-

1 Piece(s) 8 Day(s) or more 10121240 ~ 600

-

1 Piece(s) 8 Day(s) or more 10151540 ~ 600

-

1 Piece(s) 8 Day(s) or more 10202040 ~ 800

-

1 Piece(s) 8 Day(s) or more 10252540 ~ 800
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Dia. D
(Ø)
Wrench Flats B (or D)
(mm)
Length L
(mm)

Loading...

  1. 1

Basic Information

Type Details Square End Shape (Left) Straight End Shape (Right) Straight
Material SUS304 Surface Treatment Not Provided Post Type Solid
Scale Without Scale Pilot (Concave-Convex at End) Not Provided Shape Square Bars
Dimension Configurable L Dimension Configurable
X
whatsapp-qr whatsapp-icon
Close

Comparison list