(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
quiet resin roller with resin molded on the outer ring of the bearing.
Used in various devices as transportation rollers, guide rollers, and traveling rollers.
Excellent in reducing noise and vibration.
The roller part is R-shaped and the installation method is a male thread type.
Resin materials include polyacetal and antistatic polyacetal.
Applications
Automatic sorting equipment (sorter), conveyance equipment
Chain conveyor equipment, automatic assembly line equipment, vertical conveyance equipment, door opening/closing equipment
Type | [ M ]Material | [ S ]Surface Treatment | ||||
Threaded Stud | Threaded Stud Hex Socket | Long Threaded Stud | Surface Plastic | Bearing | Shaft | Shaft |
ERBBS | ERBHS | - | Polyacetal | SUS440C equivalent | SUS304 equivalent | - |
ERBB | ERBH | ERBBL | SUJ2 | SWCH | Trivalent Chromate | |
- | ERBHZ | - | Antistatic Polyacetal | SUS304 (Low Particle Generation) | SUS304 equivalent | - |
Part Number |
ERBB20 |
Part Number | Allowable Load N ( ) indicates SUS304 | R | B | M (Coarse) | L | ℓ | Hex Socket G | Bearing Used | Compliance with Standard | |||||||
Threaaded Stud | Threaded Stud Hex Socket | Long Threaded Stud | ||||||||||||||
Type | D | ERBBS | ERBB | ERBHS | ERBH | ERBHZ | ERBBL | |||||||||
Threaded Stud ERBBS ERBB | Hex Socket ERBHS ERBH ERBHZ Long Threaded Stud ERBBL | 19 | 78.4(39.2) | 5 | 6 | 6 | 8 | 1 | 2.5 | 696ZZ | ● | ● | ● | ● | ● | ● |
20 | 78.4(39.2) | 5 | 6 | 6 | 8 | 1 | 2.5 | 696ZZ | ● | ● | ● | ● | ● | ● | ||
22 | 78.4(39.2) | 5 | 7 | 6 | 8 | 1 | 2.5 | 696ZZ | ● | ● | ● | ● | ● | ● | ||
24 | 78.4(39.2) | 5 | 7 | 6 | 8 | 1 | 2.5 | 696ZZ | ● | ● | ● | ● | ● | ● | ||
26 | 78.4(39.2) | 5 | 8 | 6 | 8 | 0.5 | 2.5 | 696ZZ | ● | ● | ● | ● | - | - | ||
30 | 176(88) | 5 | 9 | 6 | 8 | 1 | 5 | 608ZZ | ● | ● | ● | ● | ● | ● | ||
35 | 176(88) | 5 | 9 | 6 | 8 | 1 | 5 | 608ZZ | ● | ● | ● | ● | ● | ● | ||
*40 | 245 | 6 | 12 | 8 | 12 | 2 | 6 | 6200ZZ | - | - | - | ● | - | - | ||
[ ! ]* marked sizes are only available for ERBH. | *45 | 245 | 6 | 12 | 8 | 12 | 2 | 6 | 6200ZZ | - | - | - | ● | - | - | |
*50 | 245 | 6 | 12 | 8 | 12 | 2 | 6 | 6200ZZ | - | - | - | ● | - | - |
Part Number |
---|
ERBH24 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Bearing Material | Surface Material | Mounting Type | Outer Dia. D (Ø) | Width B (mm) | Thread Head Shape | Screw Nominal M (mm) | Allowable Load Range (N) | Allowable Load (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 942.83 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | [Steel] SUJ2 | [Polyacetal] Polyacetal (Standard) | [Screw] Threaded Stud Hex Socket | 24 | 7 | Hexagonal Hole | 6 | 50.1~100.0 | 78.4 |
Loading...
Outer Ring Type | R Type | Operating/Environmental Requirement | Standard (For Light Loads) |
---|
Please check the type/dimensions/specifications of the part ERBH24 in the Engineered Plastic Bearings - R Type - Threaded Stud series.
Part Number |
---|
ERBB24 |
ERBB26 |
ERBB30 |
ERBH26 |
ERBH30 |
ERBH35 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Bearing Material | Surface Material | Mounting Type | Outer Dia. D (Ø) | Width B (mm) | Thread Head Shape | Screw Nominal M (mm) | Allowable Load Range (N) | Allowable Load (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 921.40 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | [Steel] SUJ2 | [Polyacetal] Polyacetal (Standard) | [Screw] Threaded | 24 | 7 | Cross Slot | 6 | 50.1~100.0 | 78.4 | |
₹ 921.40 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | [Steel] SUJ2 | [Polyacetal] Polyacetal (Standard) | [Screw] Threaded | 26 | 8 | Cross Slot | 6 | 50.1~100.0 | 78.4 | |
₹ 921.40 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | [Steel] SUJ2 | [Polyacetal] Polyacetal (Standard) | [Screw] Threaded | 30 | 9 | Cross Slot | 6 | 100.1~200.0 | 176 | |
₹ 942.83 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | [Steel] SUJ2 | [Polyacetal] Polyacetal (Standard) | [Screw] Threaded Stud Hex Socket | 26 | 8 | Hexagonal Hole | 6 | 50.1~100.0 | 78.4 | |
₹ 942.83 | 1 Piece(s) | Available | 6 Day(s) | 10 | [Steel] SUJ2 | [Polyacetal] Polyacetal (Standard) | [Screw] Threaded Stud Hex Socket | 30 | 9 | Hexagonal Hole | 6 | 100.1~200.0 | 176 | |
₹ 942.83 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | [Steel] SUJ2 | [Polyacetal] Polyacetal (Standard) | [Screw] Threaded Stud Hex Socket | 35 | 9 | Hexagonal Hole | 6 | 100.1~200.0 | 176 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy