(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Engineered Plastic Bearings - R Type - Threaded Stud (Part Number)

Engineered Plastic Bearings - R Type - Threaded Stud
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      921₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

quiet resin roller with resin molded on the outer ring of the bearing.

Used in various devices as transportation rollers, guide rollers, and traveling rollers.
Excellent in reducing noise and vibration.
The roller part is R-shaped and the installation method is a male thread type.
Resin materials include polyacetal and antistatic polyacetal.

Applications
Automatic sorting equipment (sorter), conveyance equipment
Chain conveyor equipment, automatic assembly line equipment, vertical conveyance equipment, door opening/closing equipment

Engineered Plastic Bearings/R Type/Threaded:Related Image
Bearing Accuracy
JIS B 1514 0 Class

Type[ M ]Material[ S ]Surface Treatment
Threaded StudThreaded Stud Hex SocketLong Threaded StudSurface PlasticBearingShaftShaft
ERBBSERBHS-PolyacetalSUS440C equivalentSUS304 equivalent-
ERBBERBHERBBLSUJ2SWCHTrivalent Chromate
-ERBHZ-Antistatic PolyacetalSUS304 (Low Particle Generation)SUS304 equivalent-
[ ! ]ERBHZ uses low particulate grease and the resin section may be discolored due to reactions with ultraviolet, but the functionality will not be affected.
[ ! ]
Surface resistivity of antistatic polyacetal is 1.5x1011Ω (Temperature 23°C / Humidity 65%)
[ ! ]For identification, markings are painted on the side of antistatic polyacetal plastic parts. Wipe off before use.

Specifications

Part Number
ERBB20
Part NumberAllowable Load N
( ) indicates SUS304
RBM
(Coarse)
LHex Socket GBearing UsedCompliance with Standard
Threaaded StudThreaded Stud Hex SocketLong Threaded Stud
TypeDERBBSERBBERBHSERBHERBHZERBBL
Threaded Stud
ERBBS
ERBB




Hex Socket
ERBHS
ERBH

ERBHZ
Long Threaded Stud
ERBBL
1978.4(39.2)566812.5696ZZ
2078.4(39.2)566812.5696ZZ
2278.4(39.2)576812.5696ZZ
2478.4(39.2)576812.5696ZZ
2678.4(39.2)58680.52.5696ZZ--
30176(88)596815608ZZ
35176(88)596815608ZZ
*40245612812266200ZZ-----
[ ! ]* marked sizes are only available for ERBH.*45245612812266200ZZ-----
*50245612812266200ZZ-----
[ ! ]Plating color may vary depending on production lot but no differences in plating properties.
[ ! ]For detailed bearing dimensions, see P.989, 991.
kgf=Nx0.101972

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
ERBB20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSBearing Material Surface Material Mounting Type Outer Dia. D
(Ø)
Width B
(mm)
Thread Head Shape Screw Nominal M
(mm)
Allowable Load Range
(N)
Allowable Load
(N)

₹ 921.40

1 Piece(s) Available 6 Day(s) or more 10[Steel] SUJ2[Polyacetal] Polyacetal (Standard)[Screw] Threaded206Cross Slot650.1~100.078.4

Loading...

  1. 1
 

Basic Information

Outer Ring Type R Type Operating/Environmental Requirement Standard (For Light Loads)

Please check the type/dimensions/specifications of the part ERBB20 in the Engineered Plastic Bearings - R Type - Threaded Stud series.

Product variants

Part Number
ERBB19
ERBB22
ERBB24
ERBB26
ERBB30
ERBB35
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSBearing Material Surface Material Mounting Type Outer Dia. D
(Ø)
Width B
(mm)
Thread Head Shape Screw Nominal M
(mm)
Allowable Load Range
(N)
Allowable Load
(N)

₹ 921.40

1 Piece(s)Available 6 Day(s) or more 10[Steel] SUJ2[Polyacetal] Polyacetal (Standard)[Screw] Threaded196Cross Slot650.1~100.078.4

₹ 921.40

1 Piece(s)Available 6 Day(s) or more 10[Steel] SUJ2[Polyacetal] Polyacetal (Standard)[Screw] Threaded227Cross Slot650.1~100.078.4

₹ 921.40

1 Piece(s)Available 6 Day(s) or more 10[Steel] SUJ2[Polyacetal] Polyacetal (Standard)[Screw] Threaded247Cross Slot650.1~100.078.4

₹ 921.40

1 Piece(s)Available 6 Day(s) or more 10[Steel] SUJ2[Polyacetal] Polyacetal (Standard)[Screw] Threaded268Cross Slot650.1~100.078.4

₹ 921.40

1 Piece(s)Available 6 Day(s) or more 10[Steel] SUJ2[Polyacetal] Polyacetal (Standard)[Screw] Threaded309Cross Slot6100.1~200.0176

₹ 921.40

1 Piece(s)Available 6 Day(s) or more 10[Steel] SUJ2[Polyacetal] Polyacetal (Standard)[Screw] Threaded359Cross Slot6100.1~200.0176