(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
quiet resin roller with resin molded on the outer ring of the bearing.
Used in various devices as transportation rollers, guide rollers, and traveling rollers.
Excellent in reducing noise and vibration.
The roller part has a flat shape and the mounting method is a male thread type.
Resin materials include polyacetal, antistatic polyacetal, MC nylon, and ultra-high molecular weight polyethylene.
Applications
Automatic sorting equipment (sorter), conveyance equipment
Chain conveyor equipment, automatic assembly line equipment, vertical conveyance equipment, door opening/closing equipment
Type | [ M ]Material | [ S ]Surface Treatment | |||||
No Retaining Ring | With Retaining Ring | Surface Plastic | Bearing | Shaft | Shaft | ||
Threaded Stud | Threaded Stud Hex Socket | Long Threaded Stud | Threaded Stud Hex Socket | ||||
EBBS | EBHS | - | - | Polyacetal | SUS440C equivalent | SUS304 equivalent | - |
EBB | EBH | EBBL | - | SUJ2 | SWCH | Trivalent Chromate | |
EBBD | - | - | - | Antistatic Polyacetal | SUS440C equivalent | SUS304 equivalent | - |
- | EBBC | - | - | SUS440C equivalent(Low Particle Generation) | |||
- | EBHZ | - | - | SUS304 equivalent (Low Particle Generation) | |||
- | - | - | EBMH | MC Nylon | SUJ2 | S45C | Trivalent Chromate |
- | - | - | EBPEH | UHMWPE |
Part Number |
EBB24 |
Part Number | Allowable Load N ( ) indicates SUS304 | B | M (Coarse Thread) | L | ℓ | Hex Socket G | Retaining Ring Size (C Type) (Only for Retained Type) | Bearing Used | Compliance with Standard | ||||||||||||
Polyacetal | MC Nylon Ultra High Molecular Weight Polyethylene | Polyacetal | MC Nylon Ultra High Molecular Weight Polyethylene | Threaded Stud | Threaded Stud Hex Socket | Long Threaded Stud | |||||||||||||||
Type | D | EBBS | EBB | EBBD | EBHS | EBH | EBBC | EBHZ | EBMH | EBPEH | EBBL | ||||||||||
Threaded Stud EBBS EBB EBBD Threaded Stud Hex Socket EBHS EBH EBBC EBHZ EBMH EBPEH Long Threaded Stud EBBL | 13 | 29.4 (14.7) | 5 | - | 4 | 5 | - | 1 | 1.5 | - | L-1040ZZ | - | - | - | ● | ● | - | - | - | - | - |
14 | 29.4 (14.7) | 5 | - | 4 | 5 | - | 1 | 1.5 | - | L-1040ZZ | - | - | - | ● | ● | - | - | - | - | - | |
16 | 29.4 (14.7) | 5 | 8 | 4 | 5 | 8 | 1 | 1.5 | RTWS13 | 695ZZ | - | - | - | ● | ● | - | - | ● | ● | - | |
18 | 29.4 (14.7) | 5 | 8 | 4 | 5 | 8 | 1 | 1.5 | RTWS13 | 695ZZ | - | - | - | ● | ● | - | - | ● | ● | - | |
19 | 78.4 (39.2) | 6 | 9 | 6 | 8 | 8 | 1 | 2.5 | RTWS15 | 696ZZ | ● | ● | ● | ● | ● | - | ● | ● | ● | ● | |
20 | 78.4 (39.2) | 6 | 9 | 6 | 8 | 8 | 1 | 2.5 | RTWS15 | 696ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |
22 | 78.4 (39.2) | 6 | 9 | 6 | 8 | 8 | 1 | 2.5 | RTWS15 | 696ZZ | ● | ● | ● | ● | ● | - | ● | ● | ● | ● | |
24 | 78.4 (39.2) | 6 | 9 | 6 | 8 | 8 | 1 | 2.5 | RTWS15 | 696ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |
26 | 176 (88) | 8 | 12 | 6 | 8 | 8 | 1 | 5 | RTWS22 | 608ZZ | ● | ● | ● | ● | ● | - | - | ● | ● | - | |
30 | 176 (88) | 9 | 12 | 6 | 8 | 8 | 1 | 5 | RTWS22 | 608ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |
35 | 176 (88) | 9 | 12 | 6 | 8 | 8 | 1 | 5 | RTWS22 | 608ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |
40 | 245 (122) | 12 | 14 | 8 | 12 | 12 | 2 | 6 | RTWS30 | 6200ZZ | - | - | - | ● | ● | - | - | ● | ● | - | |
45 | 245 (122) | 12 | 14 | 8 | 12 | 12 | 2 | 6 | RTWS30 | 6200ZZ | - | - | - | ● | ● | - | - | ● | ● | - | |
50 | 245 (122) | 12 | 14 | 8 | 12 | 12 | 2 | 6 | RTWS30 | 6200ZZ | - | - | - | ● | ● | - | - | ● | ● | - |
Part Number |
---|
EBBD30 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Bearing Material | Surface Material | Mounting Type | Outer Dia. D (Ø) | Width B (mm) | Thread Head Shape | Screw Nominal M (mm) | Allowable Load Range (N) | Allowable Load (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,832.09 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | [Stainless Steel] SUS440C Equivalent | [Polyacetal] Antistatic Polyacetal | [Screw] Threaded | 30 | 9 | Straight Slot | 6 | 100.1~200.0 | 176 |
Loading...
Outer Ring Type | Flat Type | Operating/Environmental Requirement | Standard (For Light Loads) |
---|
Please check the type/dimensions/specifications of the part EBBD30 in the Engineered Plastic Bearings - No Retaining Ring - Threaded Stud Hex Socket series.
Part Number |
---|
EBB24 |
EBB26 |
EBB30 |
EBBD35 |
EBBL19 |
EBBL20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Bearing Material | Surface Material | Mounting Type | Outer Dia. D (Ø) | Width B (mm) | Thread Head Shape | Screw Nominal M (mm) | Allowable Load Range (N) | Allowable Load (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 921.40 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | [Steel] SUJ2 | [Polyacetal] Polyacetal (Standard) | [Screw] Threaded | 24 | 6 | Cross Slot | 6 | 50.1~100.0 | 78.4 | |
₹ 921.40 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | [Steel] SUJ2 | [Polyacetal] Polyacetal (Standard) | [Screw] Threaded | 26 | 8 | Cross Slot | 6 | 100.1~200.0 | 176 | |
₹ 921.40 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | [Steel] SUJ2 | [Polyacetal] Polyacetal (Standard) | [Screw] Threaded | 30 | 9 | Cross Slot | 6 | 100.1~200.0 | 176 | |
₹ 1,832.09 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | [Stainless Steel] SUS440C Equivalent | [Polyacetal] Antistatic Polyacetal | [Screw] Threaded | 35 | 9 | Straight Slot | 6 | 100.1~200.0 | 176 | |
₹ 1,135.68 | 1 Piece(s) | Available | 8 Day(s) | 10 | [Steel] SUJ2 | [Polyacetal] Polyacetal (Standard) | [Screw] Long Threaded Stud | 19 | 6 | Straight Slot | 6 | 50.1~100.0 | 78.4 | |
₹ 1,135.68 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | [Steel] SUJ2 | [Polyacetal] Polyacetal (Standard) | [Screw] Long Threaded Stud | 20 | 6 | Straight Slot | 6 | 50.1~100.0 | 78.4 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy