(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Engineered Plastic Bearings - No Retaining Ring - Threaded Stud Hex Socket (Part Number)

Engineered Plastic Bearings - No Retaining Ring - Threaded Stud Hex Socket
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      921₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

quiet resin roller with resin molded on the outer ring of the bearing.

Used in various devices as transportation rollers, guide rollers, and traveling rollers.
Excellent in reducing noise and vibration.
The roller part has a flat shape and the mounting method is a male thread type.
Resin materials include polyacetal, antistatic polyacetal, MC nylon, and ultra-high molecular weight polyethylene.

Applications
Automatic sorting equipment (sorter), conveyance equipment
Chain conveyor equipment, automatic assembly line equipment, vertical conveyance equipment, door opening/closing equipment

Engineered Plastic Bearings/Flat/Threaded:Related Image
Bearing Accuracy JIS B 1514 0 Class

Type[ M ]Material[ S ]Surface Treatment
No Retaining RingWith Retaining RingSurface PlasticBearingShaftShaft
Threaded StudThreaded Stud Hex SocketLong Threaded StudThreaded Stud Hex Socket
EBBSEBHS--PolyacetalSUS440C equivalentSUS304 equivalent-
EBBEBHEBBL-SUJ2SWCHTrivalent Chromate
EBBD---Antistatic
Polyacetal
SUS440C equivalentSUS304 equivalent-
-EBBC--SUS440C equivalent(Low Particle Generation)
-EBHZ--SUS304 equivalent (Low Particle Generation)
---EBMHMC NylonSUJ2S45CTrivalent Chromate
---EBPEHUHMWPE
[ ! ]EBC, EBSZ, EBBC and EBHZ use low particulate grease and the resin section may be discolored due to reactions with ultraviolet, but the functionality will not be affected.
[ ! ]
Surface resistivity of antistatic polyacetal is 1.5x1011Ω (Temperature 23°C / Humidity 65%)
[ ! ]For identification, markings are painted on the side of antistatic polyacetal plastic parts. Wipe off before use.

Specifications

Part Number
EBB24
Part NumberAllowable Load N
( ) indicates SUS304
BM
(Coarse Thread)
LHex Socket GRetaining Ring Size
(C Type)
(Only for Retained Type)
Bearing UsedCompliance with Standard
PolyacetalMC Nylon
Ultra High Molecular Weight Polyethylene
PolyacetalMC Nylon
Ultra High Molecular Weight Polyethylene
Threaded StudThreaded Stud Hex SocketLong
Threaded Stud
TypeDEBBSEBBEBBDEBHSEBHEBBCEBHZEBMHEBPEHEBBL
Threaded Stud
EBBS
EBB
EBBD
Threaded Stud Hex Socket
EBHS
EBH
EBBC
EBHZ
EBMH
EBPEH

Long Threaded Stud
EBBL
1329.4
(14.7)
5-45-11.5-L-1040ZZ--------
1429.4
(14.7)
5-45-11.5-L-1040ZZ--------
1629.4
(14.7)
5845811.5RTWS13695ZZ------
1829.4
(14.7)
5845811.5RTWS13695ZZ------
1978.4
(39.2)
6968812.5RTWS15696ZZ-
2078.4
(39.2)
6968812.5RTWS15696ZZ
2278.4
(39.2)
6968812.5RTWS15696ZZ-
2478.4
(39.2)
6968812.5RTWS15696ZZ
26176
(88)
81268815RTWS22608ZZ---
30176
(88)
91268815RTWS22608ZZ
35176
(88)
91268815RTWS22608ZZ
40245
(122)
12148121226RTWS306200ZZ------
45245
(122)
12148121226RTWS306200ZZ------
50245
(122)
12148121226RTWS306200ZZ------
[ ! ]For detailed bearing dimensions, see P.989, 991.
kgf=Nx0.101972

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
EBMH50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSBearing Material Surface Material Mounting Type Outer Dia. D
(Ø)
Width B
(mm)
Thread Head Shape Screw Nominal M
(mm)
Allowable Load Range
(N)
Allowable Load
(N)

₹ 1,949.95

1 Piece(s) Available 6 Day(s) or more 10[Steel] SUJ2MC Nylon[Screw] Retained, Threaded Stud Hex Socket5014-8200.1~300.0245

Loading...

  1. 1
 

Basic Information

Outer Ring Type Flat Type Operating/Environmental Requirement Standard (For Light Loads)

Please check the type/dimensions/specifications of the part EBMH50 in the Engineered Plastic Bearings - No Retaining Ring - Threaded Stud Hex Socket series.

Product variants

Part Number
EBB24
EBB26
EBB30
EBPEH16
EBPEH18
EBPEH19
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSBearing Material Surface Material Mounting Type Outer Dia. D
(Ø)
Width B
(mm)
Thread Head Shape Screw Nominal M
(mm)
Allowable Load Range
(N)
Allowable Load
(N)

₹ 921.40

1 Piece(s)Available 6 Day(s) or more 10[Steel] SUJ2[Polyacetal] Polyacetal (Standard)[Screw] Threaded246Cross Slot650.1~100.078.4

₹ 921.40

1 Piece(s)Available 6 Day(s) or more 10[Steel] SUJ2[Polyacetal] Polyacetal (Standard)[Screw] Threaded268Cross Slot6100.1~200.0176

₹ 921.40

1 Piece(s)Available 6 Day(s) or more 10[Steel] SUJ2[Polyacetal] Polyacetal (Standard)[Screw] Threaded309Cross Slot6100.1~200.0176

₹ 1,414.25

1 Piece(s)Available 6 Day(s) or more 10[Steel] SUJ2UHMWPE[Screw] Retained, Threaded Stud Hex Socket168-420.1~50.029.4

₹ 1,414.25

1 Piece(s)Available 6 Day(s) or more 10[Steel] SUJ2UHMWPE[Screw] Retained, Threaded Stud Hex Socket188-420.1~50.029.4

₹ 1,414.25

1 Piece(s)Available 6 Day(s) or more 10[Steel] SUJ2UHMWPE[Screw] Retained, Threaded Stud Hex Socket199-650.1~100.078.4