(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
quiet resin roller with resin molded on the outer ring of the bearing.
Used in various devices as transportation rollers, guide rollers, and traveling rollers.
Excellent in reducing noise and vibration.
The roller part is flat.
Resin materials include polyacetal, antistatic polyacetal, MC nylon, and ultra-high molecular weight polyethylene.
Applications
Automatic sorting equipment (sorter), conveyance equipment
Chain conveyor equipment, automatic assembly line equipment, vertical conveyance equipment, door opening/closing equipment
Type | [ M ]Material | ||
No Retaining Ring | With Retaining Ring | Surface Plastic | Bearing |
Straight Bore | Straight Bore | ||
EBSS | - | Polyacetal | SUS440C equivalent |
EB | - | SUJ2 | |
EBD | - | Antistatic Polyacetal | SUS440C equivalent |
EBC | - | SUS440C Equivalent (Low Particulate Generation) | |
EBSZ | - | SUS304 (Low Particulate Generation) | |
- | EBM | MC Nylon | SUJ2 |
- | EBPE | UHMWPE |
Part Number |
EB24 |
Part Number | Allowable Load N ( ) indicates SUS304 | d | B | Retaining Ring Size (C Type) (Only for Retained Type) | Bearing Used | Compliance with Standard | ||||||||
Polyacetal | MC Nylon Ultra High Molecular Weight Polyethylene | Straight Bore | ||||||||||||
Type | D | EBSS | EB | EBD | EBC | EBSZ | EBM | EBPE | ||||||
Straight Bore EBSS EB EBD EBC EBSZ EBM EBPE | 13 | 29.4 (14.7) | 4 | 5 | - | - | L-1040ZZ | ● | ● | - | - | - | - | - |
14 | 29.4 (14.7) | 4 | 5 | - | - | L-1040ZZ | ● | ● | - | - | - | - | - | |
16 | 29.4 (14.7) | 5 | 5 | 8 | RTWS13 | 695ZZ | ● | ● | - | - | - | ● | ● | |
18 | 29.4 (14.7) | 5 | 5 | 8 | RTWS13 | 695ZZ | ● | ● | - | - | - | ● | ● | |
19 | 78.4 (39.2) | 6 | 6 | 9 | RTWS15 | 696ZZ | ● | ● | ● | - | ● | ● | ● | |
20 | 78.4 (39.2) | 6 | 6 | 9 | RTWS15 | 696ZZ | ● | ● | ● | ● | ● | ● | ● | |
22 | 78.4 (39.2) | 6 | 6 | 9 | RTWS15 | 696ZZ | ● | ● | ● | - | ● | ● | ● | |
24 | 78.4 (39.2) | 6 | 6 | 9 | RTWS15 | 696ZZ | ● | ● | ● | ● | ● | ● | ● | |
26 | 176 (88) | 8 | 8 | 12 | RTWS22 | 608ZZ | ● | ● | ● | - | - | ● | ● | |
30 | 176 (88) | 8 | 9 | 12 | RTWS22 | 608ZZ | ● | ● | ● | ● | ● | ● | ● | |
35 | 176 (88) | 8 | 9 | 12 | RTWS22 | 608ZZ | ● | ● | ● | ● | ● | ● | ● | |
40 | 245 (122) | 10 | 12 | 14 | RTWS30 | 6200ZZ | ● | ● | - | - | - | ● | ● | |
45 | 245 (122) | 10 | 12 | 14 | RTWS30 | 6200ZZ | ● | ● | - | - | - | ● | ● | |
50 | 245 (122) | 10 | 12 | 14 | RTWS30 | 6200ZZ | ● | ● | - | - | - | ● | ● |
Part Number |
---|
EBD19 |
EBSS19 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Bearing Material | Surface Material | Mounting Type | Outer Dia. D (Ø) | Width B (mm) | Thread Head Shape | Screw Nominal M (mm) | Inner Dia. d (Ø) | Allowable Load Range (N) | Allowable Load (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,457.10 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | [Stainless Steel] SUS440C Equivalent | [Polyacetal] Antistatic Polyacetal | [Hole] Straight Bore | 19 | 6 | - | - | 6 | 50.1~100.0 | 78.4 | |
₹ 1,221.40 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | [Stainless Steel] SUS440C Equivalent | [Polyacetal] Polyacetal (Standard) | [Hole] Straight Bore | 19 | 6 | - | - | 6 | 50.1~100.0 | 78.4 |
Loading...
Outer Ring Type | Flat Type | Operating/Environmental Requirement | Standard (For Light Loads) |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy