(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Engineered Plastic Bearings - No Retaining Ring - Straight Bore (Part Number)

Engineered Plastic Bearings - No Retaining Ring - Straight Bore
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      750₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

quiet resin roller with resin molded on the outer ring of the bearing.

Used in various devices as transportation rollers, guide rollers, and traveling rollers.
Excellent in reducing noise and vibration.
The roller part is flat.
Resin materials include polyacetal, antistatic polyacetal, MC nylon, and ultra-high molecular weight polyethylene.

Applications
Automatic sorting equipment (sorter), conveyance equipment
Chain conveyor equipment, automatic assembly line equipment, vertical conveyance equipment, door opening/closing equipment

Engineered Plastic Bearings/Flat/Straight Bore:Related Image
Bearing Accuracy JIS B 1514 0 Class
 
Type[ M ]Material
No Retaining RingWith Retaining RingSurface PlasticBearing
Straight BoreStraight Bore
EBSS-PolyacetalSUS440C equivalent
EB-SUJ2
EBD-Antistatic
Polyacetal
SUS440C equivalent
EBC-SUS440C Equivalent (Low Particulate Generation)
EBSZ-SUS304 (Low Particulate Generation)
-EBMMC NylonSUJ2
-EBPEUHMWPE
[ ! ]EBC and EBSZ use low particulate grease and the resin section may be discolored due to reactions with ultraviolet light, but the functionality will not be affected.
[ ! ]Surface resistivity of antistatic polyacetal is 1.5x1011Ω (Temperature 23°C / Humidity 65%)
[ ! ]For identification, markings are painted on the side of antistatic polyacetal plastic parts. Wipe off before use.
 

Specifications

Part Number
EB24
Part NumberAllowable Load N
( ) indicates SUS304
dBRetaining Ring Size
(C Type)
(Only for Retained Type)
Bearing UsedCompliance with Standard
PolyacetalMC Nylon Ultra High Molecular Weight PolyethyleneStraight Bore
TypeDEBSSEBEBDEBCEBSZEBMEBPE
Straight Bore
EBSS
EB
EBD
EBC
EBSZ
EBM
EBPE
1329.4
(14.7)
45--L-1040ZZ-----
1429.4
(14.7)
45--L-1040ZZ-----
1629.4
(14.7)
558RTWS13695ZZ---
1829.4
(14.7)
558RTWS13695ZZ---
1978.4
(39.2)
669RTWS15696ZZ-
2078.4
(39.2)
669RTWS15696ZZ
2278.4
(39.2)
669RTWS15696ZZ-
2478.4
(39.2)
669RTWS15696ZZ
26176
(88)
8812RTWS22608ZZ--
30176
(88)
8912RTWS22608ZZ
35176
(88)
8912RTWS22608ZZ
40245
(122)
101214RTWS306200ZZ---
45245
(122)
101214RTWS306200ZZ---
50245
(122)
101214RTWS306200ZZ---
[ ! ]For detailed bearing dimensions, see P.989, 991.
kgf=Nx0.101972

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
EBSS14
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSBearing Material Surface Material Mounting Type Outer Dia. D
(Ø)
Width B
(mm)
Thread Head Shape Screw Nominal M
(mm)
Inner Dia. d
(Ø)
Allowable Load Range
(N)
Allowable Load
(N)

₹ 1,607.10

1 Piece(s) Available 6 Day(s) or more 10[Stainless Steel] SUS440C Equivalent[Polyacetal] Polyacetal (Standard)[Hole] Straight Bore145--420.1~50.029.4

Loading...

  1. 1
 

Basic Information

Outer Ring Type Flat Type Operating/Environmental Requirement Standard (For Light Loads)

Please check the type/dimensions/specifications of the part EBSS14 in the Engineered Plastic Bearings - No Retaining Ring - Straight Bore series.

Product variants

Part Number
EB18
EB19
EB20
EBSS16
EBSS18
EBSS19
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSBearing Material Surface Material Mounting Type Outer Dia. D
(Ø)
Width B
(mm)
Thread Head Shape Screw Nominal M
(mm)
Inner Dia. d
(Ø)
Allowable Load Range
(N)
Allowable Load
(N)

₹ 1,082.11

1 Piece(s)Available 6 Day(s) or more 10[Steel] SUJ2[Polyacetal] Polyacetal (Standard)[Hole] Straight Bore185--520.1~50.029.4

₹ 824.98

1 Piece(s)Available 6 Day(s) or more 10[Steel] SUJ2[Polyacetal] Polyacetal (Standard)[Hole] Straight Bore196--650.1~100.078.4

₹ 824.98

1 Piece(s)Available 6 Day(s) or more 10[Steel] SUJ2[Polyacetal] Polyacetal (Standard)[Hole] Straight Bore206--650.1~100.078.4

₹ 1,607.10

1 Piece(s)Available 6 Day(s) or more 10[Stainless Steel] SUS440C Equivalent[Polyacetal] Polyacetal (Standard)[Hole] Straight Bore165--520.1~50.029.4

₹ 1,607.10

1 Piece(s)Available 6 Day(s) or more 10[Stainless Steel] SUS440C Equivalent[Polyacetal] Polyacetal (Standard)[Hole] Straight Bore185--520.1~50.029.4

₹ 1,221.40

1 Piece(s)Available 6 Day(s) or more 10[Stainless Steel] SUS440C Equivalent[Polyacetal] Polyacetal (Standard)[Hole] Straight Bore196--650.1~100.078.4