(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
It's cheap and common. Also, compared to the standard type, it is up to 25% more compact in width and 15% more compact in outer diameter.
Type | [ M ]Material | [ S ]Surface Treatment | [ A ]Accessories | ||
Standard | Compact | Wide | |||
SCCN | SCCJ | SCC | S45C Equivalent | Black Oxide Coating | Set Screw 2 pcs. |
PSCCN | PSCCJ | PSCC | Electroless Nickel Plating | Set Screw 2 pcs. (Stainless Steel) | |
SSCCN | SSCCJ | SSCC | SUS304 Equivalent | - | |
SCCA | - | - | 2000series Aluminum Alloy | ||
SCCAW | - | - | Clear Anodize | ||
SCCAB | - | - | Black Anodize |
Part Number | - | B |
SCCN12 | - | 10 |
D | B | D1 | d1 | Set Screw M x Length | S45C Equivalent | SUS304 Equivalent | 2000series Aluminum Alloy | |||||||||||||||
Black Oxide Coating | Electroless Nickel Plating | - | - | Clear Anodize | Black Anodize | |||||||||||||||||
Standard | Compact | Wide | Standard | Compact | Wide | Standard | Compact | Wide | SCCN (Standard) | SCCJ (Compact) | SCC (Wide) | PSCCN (Standard) | PSCCJ (Compact) | PSCC (Wide) | SSCCN (Standard) | SSCCJ (Compact) | SSCC (Wide) | SCCA (Standard) | SCCAW (Standard) | SCCAB (Standard) | ||
3- | 5 | - | 7 | - | - | - | - | - | M3x3 | - | - | ● | - | - | - | - | - | - | - | - | - | - |
6 | 7 | - | - | 4.5 | - | - | M3x3 | - | - | ● | - | - | ● | - | - | ● | - | - | ● | ● | ● | |
8 | 7 | - | - | 4.5 | - | - | M3x3 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - | - | |
4- | 5 | - | 8 | - | - | - | - | - | M3x3 | - | - | ● | - | - | - | - | - | ● | - | - | - | - |
6 | 8 | - | - | 5.5 | - | - | M3x3 | - | - | ● | - | - | ● | - | - | ● | - | - | ● | ● | ● | |
8 | 8 | - | - | 5.5 | - | - | M3x3 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - | - | |
5- | 5 | - | 11 | - | - | - | - | - | M3x3 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - |
6 | 11 | - | 14 | 10 | - | 14 | M4x3 | - | M4x4 | ● | - | ● | ● | - | ● | ● | - | ● | ● | ● | ● | |
8 | 11 | - | 14 | 10 | - | 14 | M4x3 | - | M4x4 | ● | - | ● | ● | - | - | ● | - | - | - | - | - | |
10 | 11 | - | - | 10 | - | - | M4x3 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - | - | |
6- | 5 | - | 12 | - | - | - | - | - | M3x3 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - |
6 | 12 | - | 15 | 11 | - | 15 | M4x3 | - | M4x4 | ● | - | ● | ● | - | ● | ● | - | ● | ● | ● | ● | |
8 | 12 | - | 15 | 11 | - | 15 | M4x3 | - | M4x4 | ● | - | ● | ● | - | ● | ● | - | ● | ● | ● | ● | |
10 | 12 | - | 16 | 11 | - | 16 | M4x3 | - | M4x4 | ● | - | ● | ● | - | - | ● | - | - | ● | ● | ● | |
8- | 5 | - | 14 | - | - | - | - | - | M3x3 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - |
6 | 14 | - | - | 12 | - | - | M4x3 | - | - | ● | - | - | ● | - | - | ● | - | - | ● | ● | ● | |
8 | 14 | - | 16 | 12 | - | 13 | M4x3 | - | M4x4 | ● | - | ● | ● | - | ● | ● | - | ● | ● | ● | ● | |
10 | 14 | - | 18 | 12 | - | 13 | M4x3 | - | M4x4 | ● | - | ● | ● | - | ● | ● | - | ● | ● | ● | ● | |
10- | 5 | - | 16 | - | - | - | - | - | M3x3 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - |
6 | 16 | - | - | 13 | - | - | M4x3 | - | - | ● | - | - | ● | - | - | ● | - | - | ● | ● | ● | |
8 | 16 | - | 18 | 13 | - | 16 | M4x3 | - | M4x4 | ● | - | ● | ● | - | ● | ● | - | ● | ● | ● | ● | |
10 | 16 | - | 20 | 13 | - | 16 | M4x3 | - | M4x4 | ● | - | ● | ● | - | ● | ● | - | ● | ● | ● | ● | |
12- | 5 | - | 19 | - | - | - | - | - | M3x3 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - |
6 | 20 | - | - | 15 | - | - | M4x3 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - | - | |
8 | 20 | - | 22 | 15 | - | 20 | M5x4 | - | M4x4 | ● | - | ● | ● | - | ● | ● | - | ● | ● | ● | ● | |
10 | 20 | - | 26 | 15 | - | 20 | M5x4 | - | M5x5 | ● | - | ● | ● | - | ● | ● | - | ● | ● | ● | ● | |
12 | 20 | - | 26 | 15 | - | 20 | M5x4 | - | M5x5 | ● | - | ● | ● | - | ● | ● | - | ● | - | - | - | |
13- | 5 | - | 20 | - | - | - | - | - | M3x3 | - | - | ● | - | - | - | - | - | ● | - | - | - | - |
8 | 22 | - | 22 | 18 | - | 20 | M5x4 | - | M4x4 | ● | - | ● | ● | - | - | ● | - | - | ● | - | - | |
10 | 22 | - | 26 | 18 | - | 20 | M5x4 | - | M5x5 | ● | - | ● | ● | - | ● | ● | - | ● | - | - | - | |
12 | 22 | - | - | 18 | - | - | M5x4 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - | - | |
15- | 5 | - | 22 | - | - | - | - | - | M3x3 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - |
8 | 24 | - | 25 | 20 | - | 24 | M5x4 | - | M5x5 | ● | - | ● | ● | - | ● | ● | - | ● | ● | ● | ● | |
10 | 24 | - | 25 | 20 | - | 24 | M5x4 | - | M5x5 | ● | - | ● | ● | - | ● | ● | - | ● | ● | ● | ● | |
12 | 24 | - | 28 | 20 | - | 24 | M5x4 | - | M5x5 | ● | - | ● | ● | - | - | ● | - | - | ● | ● | ● | |
16- | 8 | 26 | - | - | 22 | - | - | M5x4 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - | - |
10 | 26 | - | - | 22 | - | - | M6x5 | - | - | ● | - | - | ● | - | - | ● | - | - | ● | ● | - | |
12 | 26 | - | - | 22 | - | - | M6x5 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - | - | |
15 | 26 | - | - | 22 | - | - | M6x5 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - | - | |
18- | 10 | 32 | - | - | 27 | - | - | M6x5 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - | - |
12 | 32 | - | - | 27 | - | - | M6x5 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - | - | |
15 | 32 | - | - | 27 | - | - | M6x5 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - | - | |
20- | 6 | - | 27 | - | - | - | - | - | M4x3 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - |
8 | - | 27 | - | - | 22.5 | - | - | M4x3 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - | |
10 | 32 | - | 32 | 27 | - | 29 | M6x5 | - | M6x6 | ● | - | ● | ● | - | ● | ● | - | ● | ● | ● | ● | |
12 | 32 | - | 32 | 27 | - | 29 | M6x5 | - | M6x6 | ● | - | ● | ● | - | ● | ● | - | ● | ● | ● | ● | |
15 | 32 | - | 32 | 27 | - | 29 | M6x5 | - | M6x6 | ● | - | ● | ● | - | ● | ● | - | ● | ● | ● | ● | |
25- | 8 | - | 32 | - | - | 27.5 | - | - | M4x3 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - |
10 | - | 32 | - | - | 27.5 | - | - | M4x3 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - | |
12 | 38 | - | 42 | 31 | - | 38 | M6x5 | - | M6x6 | ● | - | ● | ● | - | ● | ● | - | ● | ● | ● | - | |
15 | 38 | - | 42 | 31 | - | 38 | M6x5 | - | M6x6 | ● | - | ● | ● | - | ● | ● | - | ● | - | - | - | |
18 | 38 | - | 42 | 31 | - | 38 | M6x5 | - | M6x6 | ● | - | ● | ● | - | - | ● | - | - | - | - | - | |
30- | 10 | - | 39 | - | - | 32.5 | - | - | M5x4 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - |
12 | - | 41 | - | - | 32.5 | - | - | M6x5 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - | |
15 | 46 | - | - | 38 | - | - | M8x6 | - | - | ● | - | - | ● | - | - | ● | - | - | ● | ● | ● | |
16 | - | - | 45 | - | - | 42 | - | - | M8x8 | - | - | ● | - | - | ● | - | - | ● | - | - | - | |
18 | 46 | - | - | 38 | - | - | M8x6 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - | - | |
20 | 46 | - | 49 | 38 | - | 42 | M8x6 | - | M8x8 | ● | - | ● | ● | - | - | ● | - | - | - | - | - | |
35- | 10 | - | 44 | - | - | 37.5 | - | - | M5x4 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - |
12 | - | 46 | - | - | 37.5 | - | - | M6x5 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - | |
15 | 50 | - | - | 40 | - | - | M8x6 | - | - | ● | - | - | ● | - | - | ● | - | - | ● | - | - | |
18 | 50 | - | - | 40 | - | - | M8x6 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - | - | |
20 | 50 | - | 59 | 40 | - | 47 | M8x6 | - | M8x8 | ● | - | ● | ● | - | - | ● | - | - | - | - | - | |
40- | 15 | - | 51 | - | - | 42.5 | - | - | M5x4 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - |
18 | - | 53 | - | - | 42.5 | - | - | M6x5 | - | - | ● | - | - | ● | - | - | ● | - | - | - | - | |
20 | 60 | - | 72 | 45 | - | 55 | M10x8 | - | M10x10 | ● | - | ● | ● | - | - | ● | - | - | ● | ● | - | |
22 | 60 | - | 72 | 45 | - | 55 | M10x8 | - | M10x10 | ● | - | ● | ● | - | - | ● | - | - | - | - | - | |
50- | 20 | 70 | - | - | 55 | - | - | M10x8 | - | - | ● | - | - | - | - | - | ● | - | - | - | - | - |
22 | 70 | - | - | 55 | - | - | M10x8 | - | - | ● | - | - | ● | - | - | ● | - | - | ● | ● | ● | |
25 | 70 | - | 79 | 55 | - | 65 | M10x8 | - | M10x10 | ● | - | ● | ● | - | - | ● | - | - | - | - | - |
D | C | D Tolerance | ||||
Standard | Compact | Wide | Standard | Compact | Wide | |
3 | 0.2 | 0.2 | - | +0.05/+0.01 | +0.05/+0.01 | - |
4 | 0.2 | 0.2 | - | +0.05/+0.01 | +0.05/+0.01 | - |
5 | 0.2 | 0.2 | 0.5 | +0.05/+0.01 | +0.05/+0.01 | +0.012/0 |
6 | 0.2 | 0.2 | 0.5 | +0.05/+0.01 | +0.05/+0.01 | +0.012/0 |
8 | 0.2 | 0.2 | 0.5 | +0.05/+0.01 | +0.05/+0.01 | +0.015/0 |
10 | 0.2 | 0.2 | 0.5 | +0.05/+0.01 | +0.05/+0.01 | +0.015/0 |
12 | 0.5 | 0.5 | 0.5 | +0.05/+0.01 | +0.05/+0.01 | +0.018/0 |
13 | 0.5 | 0.5 | 0.5 | +0.05/+0.01 | +0.05/+0.01 | +0.018/0 |
15 | 0.5 | 0.5 | 0.5 | +0.05/+0.01 | +0.05/+0.01 | +0.018/0 |
16 | 0.5 | - | - | +0.05/+0.01 | - | - |
18 | 0.5 | - | - | +0.05/+0.01 | - | - |
20 | 0.5 | 0.5 | 0.5 | +0.05/+0.01 | +0.05/+0.01 | +0.021/0 |
25 | 0.5 | 0.5 | 0.5 | +0.05/+0.01 | +0.05/+0.01 | +0.021/0 |
30 | 1 | 1 | 1 | +0.05/+0.01 | +0.05/+0.01 | +0.021/0 |
35 | 1 | 1 | 1 | +0.05/+0.01 | +0.05/+0.01 | +0.025/0 |
40 | 1 | 1 | 1 | +0.05/+0.01 | +0.05/+0.01 | +0.025/0 |
50 | 1 | - | 1 | +0.05/+0.01 | - | +0.025/0 |
D | Size Differences | Compact | Standard (P.267) | |||
B (Thickness) | D1 (O.D.) | B (Thickness) | D1 (O.D.) | B (Thickness) | D1 (O.D.) | |
3 | -1 | 0 | 5 | 7 | 6 | 7 |
4 | -1 | 0 | 5 | 8 | 6 | 8 |
5 | -1 | 0 | 5 | 11 | 6 | 11 |
6 | -1 | 0 | 5 | 12 | 6 | 12 |
8 | -1 | 0 | 5 | 14 | 6 | 14 |
10 | -1 | 0 | 5 | 16 | 6 | 16 |
12 | -1 | -1 | 5 | 19 | 6 | 20 |
13 | -3 | -2 | 5 | 20 | 8 | 22 |
15 | -3 | -2 | 5 | 22 | 8 | 24 |
20 | -4 | -5 | 6 | 27 | 10 | 32 |
25 | -4 | -6 | 8 | 32 | 12 | 38 |
30 | -5 | -7 | 10 | 39 | 15 | 46 |
35 | -5 | -6 | 10 | 44 | 15 | 50 |
40 | -5 | -9 | 15 | 51 | 20 | 60 |
Part Number |
---|
PSCCN3-8 |
SCCN3-8 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. | O.D. | Width | Material | Surface Treatment | Thickness | KB (1 Knurled Knob Included) | WKB (2 Knurled Knobs Included) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 146.10 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 3 | 7 | 8 | S45C Equivalent | [Surface Treatment] Electroless Nickel Plating | Standard Type | Not Provided | Not Provided | |
₹ 58.44 | 1 Piece(s) | Available | 7 Day(s) or more | 10 | 3 | 7 | 8 | S45C Equivalent | [Surface Treatment] Black Oxide | Standard Type | Not Provided | Not Provided |
Loading...
Fastening Method | Set Screw | Specifications | Standard | Side Hole Machining | Not Provided |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy