Pre-Assembly Insertion Spring Nuts for Aluminum Frames - Bulk Packages - For 8 Series (Slot Width 10mm) /Pack (100/Pkg.)【100 Pieces Per Package】

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
PACK-HNTT8-4
PACK-HNTT8-5
PACK-HNTT8-6
PACK-HNTT8-8
PACK-HNTTSN8-4
PACK-HNTTSN8-5
PACK-HNTTSN8-6
PACK-HNTTSN8-8
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread M
(mm)
Material Material Surface Treatment

100 Pieces Per Package

5 Day(s) or more 10M4SteelS10C EquivalentTrivalent Chromate

100 Pieces Per Package

Same day

Stock

10M5SteelS10C EquivalentTrivalent Chromate

100 Pieces Per Package

Same day

Stock

10M6SteelS10C EquivalentTrivalent Chromate

100 Pieces Per Package

Same day

Stock

10M8SteelS10C EquivalentTrivalent Chromate

100 Pieces Per Package

Same day

Stock

-M4Stainless SteelSUS316 Equivalent-

100 Pieces Per Package

Same day

Stock

-M5Stainless SteelSUS316 Equivalent-

100 Pieces Per Package

Same day

Stock

-M6Stainless SteelSUS316 Equivalent-

100 Pieces Per Package

Same day

Stock

-M8Stainless SteelSUS316 Equivalent-

Loading...

  1. 1

Basic Information

Nut Type Pre-Assembly Insertion Nuts Series 8 Series / 8-45 Series Function Standard
Lock Not Provided Type HFS Sale Type Bulk Packages

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)