(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Shock Absorbers/Fixed Type/Cost Efficient Product (Part Number)

Shock Absorbers/Fixed Type/Cost Efficient Product

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      957₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Fixed type shock absorber (steel) with a replacement guideline of 700,000 cycles. Compared to conventional high-quality products, it is a middle-precision standard product at a lower price.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-MAKS2020L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMain Body, Related Components Structure Stroke
(mm)
Mounting Screw Nominal (M) Max. Absorbed Energy
(J)
Orifice Type Body Material Max. Collision Velocity
(m/s)
Overall Length
(mm)
Equivalent Mass
(kgf)
Max. Absorbed Energy (per Minute)
(J/min)
Cap Thread Size M

₹ 2,999.92

1 Piece(s) Available 6 Day(s) or more Main Body[Fixed Type] Fixed Type20M2024Single Orifice[Steel] STKM11A1130420280No CapM20X1.5

Loading...

  1. 1

Basic Information

Operating Temperature Range(°C) -5::70

Please check the type/dimensions/specifications of the part C-MAKS2020L in the Shock Absorbers/Fixed Type/Cost Efficient Product series.

Product variants

Part Number
C-MAKC0806L
C-MAKC0806M
C-MAKC1005H
C-MAKC1005L
C-MAKC1005M
C-MAKS2020M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMain Body, Related Components Structure Stroke
(mm)
Mounting Screw Nominal (M) Max. Absorbed Energy
(J)
Orifice Type Body Material Max. Collision Velocity
(m/s)
Overall Length
(mm)
Equivalent Mass
(kgf)
Max. Absorbed Energy (per Minute)
(J/min)
Cap Thread Size M

₹ 1,154.40

1 Piece(s)Available 6 Day(s) or more Main Body[Fixed Type] Fixed Type6M80.6Single Orifice[Steel] STKM11A0.5501.836.3With CapM8X1.0

₹ 1,164.00

1 Piece(s) 6 Day(s) or more Main Body[Fixed Type] Fixed Type6M80.6Irregular Multi Orifice[Steel] STKM11A1500.636.3With CapM8X1.0

₹ 1,165.00

1 Piece(s)Available 6 Day(s) or more Main Body[Fixed Type] Fixed Type5M101.2Multi Orifice[Steel] STKM11A338.50.448With CapM10X1.0

₹ 1,644.11

1 Piece(s)Available 6 Day(s) or more Main Body[Fixed Type] Fixed Type5M101.2Single Orifice[Steel] STKM11A0.838.52.848With CapM10X1.0

₹ 1,249.12

1 Piece(s)Available 6 Day(s) or more Main Body[Fixed Type] Fixed Type5M101.2Irregular Multi Orifice[Steel] STKM11A1.538.51.248With CapM10X1.0

₹ 2,999.92

1 Piece(s)Available 6 Day(s) or more Main Body[Fixed Type] Fixed Type20M2024Irregular Multi Orifice[Steel] STKM11A2130120280No CapM20X1.5
X
whatsapp-qr whatsapp-icon