(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
This is a standardized series so that the spring constant is constant for the same diameter.
[Features]
· UM type, Maximum allowable deflection 28-35%
· UH type, Maximum allowable deflection 20-30%
Part Number |
UM16-80 UH16-80 |
Part Number | d | Solid Length | F max. | N{kgf}max. | Fa% | Unit Price | ||
TypeD-L | ||||||||
UM 4- | 5* | 0.4 | 2.2 | 1.75 | 3.4 | {0.35} | 35 | |
10* | 0.5 | 4.9 | 3.5 | 6.8 | {0.7 } | |||
15 | 0.55 | 7.5 | 5.25 | 10.3 | {1.05} | |||
20 | 0.6 | 11.1 | 7 | 13.7 | {1.4 } | |||
25 | 0.6 | 11.1 | 8.75 | 17.2 | {1.75} | |||
30 | 0.65 | 16.3 | 10.5 | 20.6 | {2.1 } | |||
UM 5- | 5* | 0.45 | 2.25 | 1.75 | 3.4 | {0.35} | 35 | |
10* | 0.5 | 3.13 | 3.5 | 6.8 | {0.7 } | |||
15 | 0.65 | 8.45 | 5.25 | 10.3 | {1.05} | |||
20 | 0.65 | 8.45 | 7 | 13.7 | {1.4 } | |||
25 | 0.7 | 11.9 | 8.75 | 17.2 | {1.75} | |||
30 | 0.7 | 11.9 | 10.5 | 20.6 | {2.1 } | |||
35 | 0.75 | 16.5 | 12.25 | 24.0 | {2.45} | |||
40 | 0.8 | 23.2 | 14 | 27.5 | {2.8 } | |||
45 | 0.8 | 23.2 | 15.75 | 30.9 | {3.15} | |||
50 | 0.85 | 31.45 | 17.5 | 34.3 | {3.5 } | |||
UM 6- | 5* | 0.55 | 2.7 | 1.7 | 4.9 | {0.5 } | 35 | |
10 | 0.7 | 5.6 | 3.5 | 10.8 | {1.1 } | |||
15 | 0.75 | 7.4 | 5.2 | 15.7 | {1.6 } | |||
20 | 0.75 | 7.4 | 7 | 20.6 | {2.1 } | |||
25 | 0.85 | 12.8 | 8.7 | 25.5 | {2.6 } | |||
30 | 0.85 | 12.8 | 10.5 | 31.4 | {3.2 } | |||
35 | 0.9 | 16.7 | 12.2 | 36.3 | {3.7 } | |||
40 | 0.9 | 16.8 | 14 | 41.2 | {4.2 } | |||
45 | 1.0 | 27.8 | 15.75 | 46.1 | {4.7 } | |||
50 | 1.0 | 28.0 | 17.5 | 52.0 | {5.3 } | |||
60 | 1.0 | 28.0 | 18 | 53.0 | {5.4 } | 30 | ||
70 | 1.1 | 46.2 | 19.6 | 58.8 | {6 } | 28 | ||
UM 8- | 10 | 0.85 | 6.4 | 3.5 | 10.8 | {1.1 } | 35 | |
15 | 0.9 | 7.9 | 5.2 | 15.7 | {1.6 } | |||
20 | 0.9 | 7.9 | 7 | 20.6 | {2.1 } | |||
25 | 0.9 | 7.9 | 8.7 | 25.5 | {2.6 } | |||
30 | 1.0 | 12.0 | 10.5 | 31.4 | {3.2 } | |||
35 | 1.0 | 12.0 | 12.2 | 36.3 | {3.7 } | |||
40 | 1.1 | 18.7 | 14 | 41.2 | {4.2 } | |||
45 | 1.1 | 18.7 | 15.75 | 46.1 | {4.7 } | |||
50 | 1.1 | 18.7 | 17.5 | 52.0 | {5.3 } | |||
60 | 1.2 | 28.2 | 21 | 61.8 | {6.3 } | |||
70 | 1.3 | 42.0 | 24.5 | 72.6 | {7.4 } | |||
UM10- | 10 | 0.9 | 5.2 | 3.5 | 10.8 | {1.1} | 35 | |
15 | 1.0 | 7.3 | 5.2 | 15.7 | {1.6} | |||
20 | 1.0 | 7.3 | 7 | 20.6 | {2.1} | |||
25 | 1.1 | 10.5 | 8.7 | 25.5 | {2.6} | |||
30 | 1.1 | 10.5 | 10.5 | 31.4 | {3.2} | |||
35 | 1.2 | 15 | 12.2 | 36.3 | {3.7} | |||
40 | 1.2 | 15 | 14 | 41.2 | {4.2} | |||
45 | 1.3 | 21.8 | 15.75 | 46.1 | {4.7} | |||
50 | 1.3 | 21.8 | 17.5 | 52.0 | {5.3} | |||
60 | 1.4 | 30.8 | 21 | 61.8 | {6.3} | |||
70 | 1.4 | 30.8 | 24.5 | 72.6 | {7.4} | |||
UM13- | 15 | 1.2 | 8.4 | 5.2 | 15.7 | {1.6} | 35 | |
20 | 1.3 | 11.1 | 7 | 20.6 | {2.1} | |||
25 | 1.3 | 11.1 | 8.7 | 25.5 | {2.6} | |||
30 | 1.4 | 15.1 | 10.5 | 31.4 | {3.2} | |||
35 | 1.4 | 15.1 | 12.2 | 36.3 | {3.7} | |||
40 | 1.4 | 15.1 | 14 | 41.2 | {4.2} | |||
45 | 1.4 | 15.1 | 15.75 | 46.1 | {4.7} | |||
50 | 1.4 | 15.1 | 17.5 | 52.0 | {5.3} | |||
60 | 1.6 | 27.2 | 21 | 61.8 | {6.3} | |||
70 | 1.6 | 27.2 | 24.5 | 72.6 | {7.4} | |||
80 | 1.7 | 36.2 | 28 | 82.4 | {8.4} | |||
UM16- | 15 | 1.4 | 9.6 | 5.2 | 15.7 | { 1.6} | 35 | |
20 | 1.5 | 12.4 | 7 | 20.6 | { 2.1} | |||
25 | 1.5 | 12.4 | 8.7 | 25.5 | { 2.6} | |||
30 | 1.5 | 12.4 | 10.5 | 31.4 | { 3.2} | |||
35 | 1.6 | 15.6 | 12.2 | 36.3 | { 3.7} | |||
40 | 1.6 | 15.6 | 14 | 41.2 | { 4.2} | |||
45 | 1.7 | 20.4 | 15.75 | 46.1 | { 4.7} | |||
50 | 1.7 | 20.4 | 17.5 | 52.0 | { 5.3} | |||
60 | 1.8 | 26.1 | 21 | 61.8 | { 6.3} | |||
70 | 1.8 | 26.1 | 24.5 | 72.6 | { 7.4} | |||
80 | 1.8 | 26.1 | 28 | 82.4 | { 8.4} | |||
UM20- | 20 | 1.8 | 11.3 | 7 | 34.3 | { 3.5} | 35 | |
25 | 1.9 | 13.3 | 8.75 | 43.1 | { 4.4} | |||
30 | 1.9 | 13.3 | 10.5 | 52.0 | { 5.3} | |||
35 | 2 | 16 | 12.25 | 59.8 | { 6.1} | |||
40 | 2 | 16 | 14 | 68.6 | { 7 } | |||
45 | 2.2 | 23.7 | 15.75 | 77.5 | { 7.9} | |||
50 | 2.2 | 23.7 | 17.5 | 86.3 | { 8.8} | |||
60 | 2.2 | 23.7 | 21 | 103.0 | {10.5} | |||
70 | 2.4 | 34.8 | 24.5 | 120.6 | {12.3} | |||
80 | 2.4 | 34.8 | 28 | 137.3 | {14 } |
Part Number | d | Solid Length | F max. | N{kgf}max. | Fa% | Unit Price | ||
Type D-L | ||||||||
UH 4- | 5* | 0.45 | 2.7 | 1.5 | 4.4 | { 0.45} | 30 | |
10* | 0.5 | 3.8 | 3 | 8.8 | { 0.9 } | |||
15 | 0.6 | 8.1 | 4.5 | 13.2 | { 1.35} | |||
20 | 0.65 | 11.7 | 6 | 17.6 | { 1.8 } | |||
25 | 0.7 | 16.8 | 7.5 | 22.1 | { 2.25} | |||
30 | 0.7 | 16.8 | 9 | 26.5 | { 2.7 } | |||
UH 5- | 5* | 0.55 | 3.3 | 1.5 | 4.4 | { 0.45} | 30 | |
10 | 0.6 | 4.65 | 3 | 8.8 | { 0.9 } | |||
15 | 0.6 | 4.65 | 4.5 | 13.2 | { 1.35} | |||
20 | 0.75 | 11.81 | 6 | 17.6 | { 1.8 } | |||
25 | 0.75 | 11.81 | 7.5 | 22.1 | { 2.25} | |||
30 | 0.8 | 16 | 9 | 26.5 | { 2.7 } | |||
35 | 0.85 | 21.68 | 10.5 | 30.9 | { 3.15} | |||
40 | 0.85 | 21.68 | 12 | 35.3 | { 3.6 } | |||
45 | 0.9 | 28.8 | 13.5 | 39.7 | { 4.05} | |||
UH 6- | 5* | 0.65 | 3.2 | 1.5 | 8.8 | { 0.9 } | 30 | |
10 | 0.7 | 3.9 | 3 | 17.7 | { 1.8 } | |||
15 | 0.85 | 7.7 | 4.5 | 26.5 | { 2.7 } | |||
20 | 0.9 | 9.7 | 6 | 35.3 | { 3.6 } | |||
25 | 1.0 | 15.5 | 7.5 | 44.1 | { 4.5 } | |||
30 | 1.0 | 15.5 | 9 | 53.0 | { 5.4 } | |||
35 | 1.1 | 24.8 | 9.8 | 57.9 | { 5.9 } | 28 | ||
40 | 1.1 | 24.8 | 10 | 58.8 | { 6 } | 25 | ||
45 | 1.1 | 24.8 | 11.25 | 66.7 | { 6.8 } | |||
50 | 1.2 | 39.0 | 10 | 58.8 | { 6 } | 20 | ||
60 | 1.2 | 39.0 | 13.8 | 82.4 | { 8.4 } | 23 | ||
70 | 1.2 | 39.0 | 14.7 | 88.3 | { 9 } | 21 | ||
UH 8- | 10 | 0.9 | 5.3 | 3 | 17.7 | { 1.8 } | 30 | |
15 | 0.9 | 5.3 | 4.5 | 26.5 | { 2.7 } | |||
20 | 1.1 | 11 | 6 | 35.3 | { 3.6 } | |||
25 | 1.1 | 11 | 7.5 | 44.1 | { 4.5 } | |||
30 | 1.2 | 15.9 | 9 | 53.0 | { 5.4 } | |||
35 | 1.2 | 15.9 | 10.5 | 61.8 | { 6.3 } | |||
40 | 1.3 | 23.1 | 12 | 70.6 | { 7.2 } | |||
45 | 1.3 | 23.1 | 13.5 | 79.4 | { 8.1 } | |||
50 | 1.4 | 33.3 | 15 | 88.3 | { 9 } | |||
60 | 1.4 | 33.3 | 18 | 105.9 | {10.8 } | |||
70 | 1.5 | 48.0 | 18.9 | 111.8 | {11.4 } | 27 | ||
UH 10- | 10 | 1.1 | 6.9 | 3 | 17.7 | { 1.8} | 30 | |
15 | 1.1 | 6.9 | 4.5 | 26.5 | { 2.7} | |||
20 | 1.2 | 9.3 | 6 | 35.3 | { 3.6} | |||
25 | 1.2 | 9.3 | 7.5 | 44.1 | { 4.5} | |||
30 | 1.3 | 12.7 | 9 | 53.0 | { 5.4} | |||
35 | 1.4 | 17.5 | 10.5 | 61.8 | { 6.3} | |||
40 | 1.4 | 17.5 | 12 | 70.6 | { 7.2} | |||
45 | 1.5 | 23.8 | 13.5 | 79.4 | { 8.1} | |||
50 | 1.5 | 23.8 | 15 | 88.3 | { 9 } | |||
60 | 1.6 | 32.4 | 18 | 105.9 | {10.8} | |||
70 | 1.7 | 44.2 | 21 | 123.6 | {12.6} | |||
UH 13- | 15 | 1.5 | 9.2 | 4.5 | 44.1 | { 4.5} | 30 | |
20 | 1.5 | 9.2 | 6 | 58.8 | { 6 } | |||
25 | 1.5 | 9.2 | 7.5 | 73.5 | { 7.5} | |||
30 | 1.8 | 18 | 9 | 88.3 | { 9 } | |||
35 | 1.8 | 18 | 10.5 | 103.0 | {10.5} | |||
40 | 1.8 | 18 | 12 | 117.7 | {12 } | |||
45 | 1.8 | 18 | 13.5 | 132.4 | {13.5} | |||
50 | 2.0 | 28.5 | 15 | 147.0 | {15 } | |||
60 | 2.1 | 36 | 18 | 176.5 | {18 } | |||
70 | 2.2 | 45.1 | 21 | 205.9 | {21 } | |||
80 | 2.2 | 45.1 | 20 | 196.1 | {20 } | 25 | ||
UH 16- | 15 | 1.7 | 9.6 | 4.5 | 44.1 | { 4.5} | 30 | |
20 | 1.9 | 14 | 6 | 58.8 | { 6 } | |||
25 | 1.9 | 14 | 7.5 | 73.5 | { 7.5} | |||
30 | 1.9 | 14 | 9 | 88.3 | { 9 } | |||
35 | 1.9 | 14 | 10.5 | 103.0 | {10.5} | |||
40 | 2.2 | 25.1 | 12 | 117.7 | {12 } | |||
45 | 2.2 | 25.1 | 13.5 | 132.4 | {13.5} | |||
50 | 2.2 | 25.1 | 15 | 147.1 | {15 } | |||
60 | 2.3 | 30.5 | 18 | 176.5 | {18 } | |||
70 | 2.5 | 44.7 | 21 | 205.9 | {21 } | |||
80 | 2.5 | 44.7 | 24 | 235.4 | {24 } | |||
UH 20- | 25 | 2.3 | 13.8 | 7.5 | 110.8 | {11.3} | 30 | |
30 | 2.3 | 13.8 | 9 | 132.4 | {13.5} | |||
35 | 2.5 | 18.8 | 10.5 | 154.9 | {15.8} | |||
40 | 2.5 | 18.8 | 12 | 176.5 | {18 } | |||
45 | 2.8 | 29.4 | 13.5 | 199.1 | {20.3} | |||
50 | 2.8 | 29.4 | 15 | 220.6 | {22.5} | |||
60 | 3 | 40.5 | 18 | 264.8 | {27 } | |||
70 | 3 | 40.5 | 21 | 308.9 | {31.5} | |||
80 | 3.2 | 54.4 | 24 | 353.0 | { 36 } |
Type | UV | UY | UR | UF | UL | UTT | UM | UH | UBB | |||||||||||||||||||
D | ||||||||||||||||||||||||||||
2 | 0.05{0.005} | 0.2{0.02} | 0.3{0.03} | 0.5{0.05} | ||||||||||||||||||||||||
3 | N/mm 0.05 {kgf/mm} {0.005} | N/mm 0.098 {kgf/mm} {0.01} | N/mm 0.29 {kgf/mm} {0.03} | N/mm 0.49 {kgf/mm} {0.05} | N/mm 0.98 {kgf/mm} {0.1} | N/mm 1.5 {kgf/mm} {0.15} | ||||||||||||||||||||||
4 | 2.0{0.2} | 2.9{0.3} | 4.9{0.5} | |||||||||||||||||||||||||
5 | ||||||||||||||||||||||||||||
6 | N/mm 2.0 {kgf/mm} {0.2} | N/mm 2.9 {kgf/mm} {0.3} | N/mm 5.9 {kgf/mm} {0.6} | N/mm 9.8 {kgf/mm} {1.0} | ||||||||||||||||||||||||
8 | ||||||||||||||||||||||||||||
10 | N/mm 0.2 {kgf/mm} {0.02} | |||||||||||||||||||||||||||
12 | ||||||||||||||||||||||||||||
13 | N/mm 9.8 {kgf/mm} {1.0} | N/mm 19.6 {kgf/mm} {2.0} | ||||||||||||||||||||||||||
14 | ||||||||||||||||||||||||||||
16 | ||||||||||||||||||||||||||||
20 | 0.3{0.03} | 0.5{0.05} | 0.98{0.1} | 2.9{0.3} | 3.9{0.4} | 4.9{0.5} | 14.7{1.5} | 29.4{3.0} | ||||||||||||||||||||
Fmax. | F=Lx70% | F=LxFa% | F=LxFa% | F=Lx45% | F=Lx40% | F=LxFa% | F=LxFa% | F=LxFa% | F=L×Fa% |
Part Number |
---|
UM5-30-LKC |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Free Length L (mm) | Outer Dia. D (or D1) (Ø) | Height with the max. load applied ([Free Length] – [Allowable Deflection]) (mm) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | End Surface Status | Solid Length (mm) | Tolerance Change | Allowable Deflection (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 331.17 | 1 Piece(s) | Available | 10 Day(s) or more | 10 | 30 | 5 | 19.5 | 2 | 16.01~30.00 | 20.6 | 0.7 | With Grinding | 11.9 | LKC (with Tolerance Change) | 10.5 |
Loading...
Please check the type/dimensions/specifications of the part UM5-30-LKC in the Round Wire Coil Springs/Deflection 27%-30%/O.D. Referenced series.
Part Number |
---|
UH10-15-LKC |
UH10-20 |
UH10-20-LKC |
UM5-35 |
UM5-35-LKC |
UM5-40 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Free Length L (mm) | Outer Dia. D (or D1) (Ø) | Height with the max. load applied ([Free Length] – [Allowable Deflection]) (mm) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | End Surface Status | Solid Length (mm) | Tolerance Change | Allowable Deflection (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 419.48 | 1 Piece(s) | Available | 10 Day(s) or more | 10 | 15 | 10 | 10.5 | 5.9 | 16.01~30.00 | 26.5 | 1.1 | With Grinding | 6.9 | LKC (with Tolerance Change) | 4.5 | |
₹ 221.00 | 1 Piece(s) | Available |
Same day
Stock | 10 | 20 | 10 | 14 | 5.9 | 30.01~50.00 | 35.3 | 1.2 | With Grinding | 9.3 | - | 6 | |
₹ 419.48 | 1 Piece(s) | Available | 10 Day(s) or more | 10 | 20 | 10 | 14 | 5.9 | 30.01~50.00 | 35.3 | 1.2 | With Grinding | 9.3 | LKC (with Tolerance Change) | 6 | |
₹ 171.00 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 35 | 5 | 22.75 | 2 | 16.01~30.00 | 24 | 0.75 | With Grinding | 16.5 | - | 12.25 | |
₹ 331.17 | 1 Piece(s) | Available | 10 Day(s) or more | 10 | 35 | 5 | 22.75 | 2 | 16.01~30.00 | 24 | 0.75 | With Grinding | 16.5 | LKC (with Tolerance Change) | 12.25 | |
₹ 193.18 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 40 | 5 | 26 | 2 | 16.01~30.00 | 27.5 | 0.8 | With Grinding | 23.2 | - | 14 |