(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Round Wire Coil Springs/Deflection 45%/I.D. Referenced (Part Number)

Round Wire Coil Springs/Deflection 45%/I.D. Referenced
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      243₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Product Description

This is a standardized series so that the spring constant is constant for the same diameter.


[ M ]Material SUS304-WPB Spring Constant ±10%

Specifications

Part Number-L
VUR10-40
■VUR:Fmax. (Allowable Deflection) = Lx60% Spring Constant 0.29N/mm {0.03kgf/mm}
Part NumberO.D.Wire Dia.FN{kgf}ReferenceUnit PriceVolume Discount Rate
TypeD-LD1dmax.max.PitchSolid LengthTotal Coils1 ~ 3 pc(s).4~910~1920~100
VUR5-156.250.4592.65{0.27}1.75.010    
20123.53{0.36}2.2
256.350.50154.41{0.45}1.97.514
30185.29{0.54}2.3
356.450.55216.17{0.63}2.39.616.5    
40247.06{0.72}2.6
456.550.60277.94{0.81}2.113.822
50308.82{0.90}2.4
VUR6-157.350.5092.65{0.27}1.95.09    
207.450.55123.53{0.36}2.06.611
25154.41{0.45}2.5
30185.29{0.54}3.0
357.550.60216.17{0.63}2.79.014    
40247.06{0.72}3.0
457.650.65277.94{0.81}2.413.319.5
50308.82{0.90}2.7
557.750.70339.70{0.99}2.318.225
603610.59{1.08}2.5
VUR8-209.650.65123.53{0.36}2.46.89.5    
25154.41{0.45}2.9
309.750.70185.29{0.54}2.79.112
35216.17{0.63}3.2    
40247.06{0.72}3.6
459.950.80277.94{0.81}2.416.820
50308.82{0.90}2.6
55339.70{0.99}2.9    
603610.58{1.08}3.2
6510.150.903911.47{1.17}2.228.831
704212.36{1.26}2.3
804814.12{1.44}2.7
VUR10-2011.850.70123.53{0.36}3.35.67    
2511.950.75154.41{0.45}3.17.59
3012.050.80185.29{0.54}2.710.412    
35216.17{0.63}3.2
40247.06{0.72}3.6
4512.250.90277.94{0.81}2.816.217
50308.82{0.90}3.1
55339.70{0.99}3.4    
603610.58{1.08}3.8
653911.47{1.17}4.1
7012.451.004212.60{1.26}2.926.025
804814.12{1.44}3.3
VUR12-2514.050.80154.41{0.45}3.67.28    
30185.29{0.54}4.3
3514.250.90216.17{0.63}3.311.311.5    
40247.06{0.72}3.8
45277.94{0.81}4.3
5014.451.00308.82{0.90}3.317.016
55339.70{0.99}3.7    
603610.58{1.08}4.0
653911.47{1.17}4.3
7014.651.104212.35{1.26}3.325.322
804814.11{1.44}3.8    
905415.88{1.62}4.3
VUR16-3518.451.00216.17{0.63}4.79.58.5    
40247.06{0.72}5.3
4518.651.10277.94{0.81}4.513.211
50308.82{0.90}5.0
55339.70{0.99}5.5    
603610.58{1.08}6.0
6518.851.203911.47{1.17}5.018.014    
704212.35{1.26}5.4
804814.11{1.44}6.2    
905415.88{1.62}6.9
1006017.64{1.80}7.7
[ ! ]The values of solid length are for reference only. There may be some variations depending on the lot.
[ ! ]Both ends are not ground for all sizes.
[ ! ]Usage Count: 1 Million Times
■VUF:Fmax. (Allowable Deflection) = Lx45% Spring Constant 0.49N/mm {0.05kgf/mm}
Part NumberO.D.Wire Dia.FN{kgf}ReferenceUnit PriceVolume Discount Rate
TypeD-LD1dmax.max.PitchSolid LengthTotal Coils1 ~ 3 pc(s).4~910~1920~100
VUF5-15*6.350.506.753.33{0.34}2.34.37.5    
20*9.04.41{0.45}3.1
256.550.6011.255.49{0.56}2.18.413
3013.56.57{0.67}2.5
3515.757.64{0.78}2.9    
406.750.7018.08.82{0.90}1.916.122
4520.259.90{1.01}2.1
5022.510.98{1.12}2.4
VUF6-157.550.606.753.33{0.34}1.96.09    
209.04.41{0.45}2.5
2511.255.49{0.56}3.1
3013.56.57{0.67}3.8
357.750.7015.757.64{0.78}2.710.514    
4018.08.82{0.90}3.1
4520.259.90{1.01}3.5
507.950.8022.510.98{1.12}2.418.422
5524.7512.05{1.23}2.6
6027.013.23{1.35}2.9
VUF8-209.750.709.04.41{0.45}3.16.07.5    
2511.255.49{0.56}3.8
3013.56.57{0.67}4.6
359.950.8015.757.64{0.78}3.310.011.5    
4018.08.82{0.90}3.8
4520.259.90{1.01}4.3
5022.510.98{1.12}4.8
5510.351.0024.7512.05{1.23}2.524.023    
6027.013.23{1.35}2.7
6529.2514.31{1.46}3.0
7031.515.39{1.57}3.2
8036.017.64{1.80}3.6
VUF10-2012.050.809.04.41{0.45}3.36.47    
2511.255.49{0.56}4.2
3013.56.57{0.67}5.0    
3512.250.9015.757.64{0.78}3.99.910
4018.08.82{0.90}4.4
4520.259.90{1.01}5.0
5022.510.98{1.12}5.6
5512.651.1024.7512.05{1.23}3.121.518.5    
6027.013.23{1.35}3.4
6529.2514.31{1.46}3.7
7031.515.39{1.57}4.0
8036.017.64{1.80}4.6
VUF12-2514.451.0011.255.49{0.56}3.110.09    
3013.56.57{0.67}3.8
3515.757.64{0.78}4.4    
4018.08.82{0.90}5.0
4520.259.90{1.01}5.6
5014.651.1022.510.98{1.12}4.314.912.5
5524.7512.05{1.23}4.8    
6027.013.23{1.35}5.2
6529.2514.31{1.46}5.7
7014.851.2031.515.39{1.57}4.421.617
8036.017.64{1.80}5.0    
9040.519.80{2.02}5.6
VUF16-3518.851.2015.757.64{0.78}4.711.48.5    
4018.08.82{0.90}5.3
4520.259.90{1.01}6.0
5022.510.98{1.12}6.7
5519.051.3024.7512.05{1.23}5.216.311.5    
6027.013.23{1.35}5.7
6529.2514.31{1.46}6.2    
7019.251.4031.515.39{1.57}5.421.014
8036.017.64{1.80}6.2    
9040.519.80{2.02}6.9
10045.022.05{2.25}7.7
[ ! ]The values of solid length are for reference only. There may be some variations depending on the lot.
[ ! ]Both ends are not ground for * marked types; both ends are ground for others.
[ ! ]Usage Count: 1 Million Times
■VUL:Fmax. (Allowable Deflection) = Lx40% Spring Constant 0.98N/mm{0.10kgf/mm}
Part NumberO.D.Wire Dia.FN{kgf}ReferenceUnit PriceVolume Discount Rate
TypeD-LD1dmax.max.PitchSolid LengthTotal Coils1 ~ 3 pc(s).4~910~1920~100
VUL5-156.550.6065.88{0.60}2.54.87    
2087.84{0.80}3.3
256.750.70109.80{1.00}2.39.112
301211.76{1.20}2.7
351413.72{1.40}3.2    
406.950.801615.68{1.60}2.216.019
451817.64{1.80}2.5
502019.60{2.00}2.8
VUL6-157.750.7065.88{0.60}2.16.38    
2087.84{0.80}2.9
257.950.80109.80{1.00}2.310.412
301211.76{1.20}2.7
351413.72{1.40}3.2    
408.150.901615.68{1.60}2.516.217
451817.64{1.80}2.8
502019.60{2.00}3.1
552221.56{2.20}3.4
602423.52{2.40}3.8
VUL8-2010.150.9087.84{0.80}2.49.59.5    
25109.80{1.00}2.9
3010.351.001211.76{1.20}2.514.013
351413.72{1.40}2.9    
401615.68{1.60}3.3
451817.64{1.80}3.8
502019.60{2.00}4.2
552221.56{2.20}4.6    
6010.751.202423.52{2.40}2.728.823
652625.48{2.60}3.0
702827.44{2.80}3.2
803231.36{3.20}3.6
VUL10-2012.451.0087.84{0.80}3.18.57.5    
25109.80{1.00}3.8
3012.651.101211.76{1.20}3.212.710.5    
351413.72{1.40}3.7
401615.68{1.60}4.2
451817.64{1.80}4.7
502019.60{2.00}5.3
5513.051.302221.56{2.20}3.125.418.5    
602423.52{2.40}3.4
652625.48{2.60}3.7
702827.44{2.80}4.0
803231.36{3.20}4.6
VUL12-2514.851.20109.80{1.00}2.912.69.5    
301211.76{1.20}3.5
351413.72{1.40}4.1    
401615.68{1.60}4.7
451817.64{1.80}5.3
502019.60{2.00}5.9
5515.251.402221.56{2.20}4.121.714.5    
602423.52{2.40}4.4
652625.48{2.60}4.8
702827.44{2.80}5.2
803231.36{3.20}5.9    
903635.28{3.60}6.7
VUL16-3519.451.501413.72{1.40}4.115.89.5    
401615.68{1.60}4.7
451817.64{1.80}5.3
502019.60{2.00}5.9
5519.851.702221.56{2.20}4.424.713.5    
602423.52{2.40}4.8
652625.48{2.60}5.2    
702827.44{2.80}5.6
803231.36{3.20}6.4    
903635.28{3.60}7.2
1004039.20{4.00}8.0
[ ! ]The values of solid length are for reference only. There may be some variations depending on the lot.
[ ! ]Both ends are ground for all sizes.
[ ! ]Usage Count: 1 Million Times
■VUM:Fmax. (Allowable Deflection) = Lx35% Spring Constant 2.94N/mm{0.30kgf/mm}
Part NumberO.D.Wire Dia.FN{kgf}ReferenceUnit PriceVolume Discount Rate
TypeD-LD1dmax.max.PitchSolid LengthTotal Coils1 ~ 3 pc(s).4~910~1920~100
VUM5-156.950.805.2515.39{1.57}2.36.87.5    
207.150.907.020.58{2.10}1.811.712
258.7525.68{2.62}2.3
307.351.0010.530.87{3.15}2.414.513.5
3512.2535.97{3.67}2.8    
4014.041.16{4.20}3.2
457.551.1015.7546.26{4.72}2.522.019
5017.551.45{5.25}2.8
VUM6-158.150.905.2515.39{1.57}2.37.77.5    
207.020.58{2.10}3.0
258.351.008.7525.68{2.62}2.811.010
3010.530.87{3.15}3.3
3512.2535.97{3.67}3.9    
408.751.2014.041.16{4.20}2.621.016.5
4515.7546.26{4.72}2.9
5017.551.45{5.25}3.2
558.951.3019.2556.55{5.77}2.629.922
6021.061.74{6.30}2.9
VUM8-2010.551.107.020.58{2.10}3.38.87    
258.7525.68{2.62}4.2
3010.530.87{3.15}5.0
3510.951.3012.2535.97{3.67}3.515.611    
4014.041.16{4.20}4.0
4515.7546.26{4.72}4.5
5017.551.45{5.25}5.0
5511.351.5019.2556.55{5.77}3.327.817.5    
6021.061.74{6.30}3.6
6522.7566.84{6.82}3.9
7024.572.03{7.35}4.2
8028.082.32{8.40}4.8
VUM10-2012.851.207.020.58{2.10}4.08.46    
2513.051.308.7525.68{2.62}4.210.47
3010.530.87{3.15}5.0    
3512.2535.97{3.67}5.8
4013.451.5014.041.16{4.20}3.818.811.5
4515.7546.26{4.72}4.3
5017.551.45{5.25}4.8
5519.2556.55{5.77}5.2    
6021.061.74{6.30}5.7
6513.851.7022.7566.84{6.82}4.328.916
7024.572.03{7.35}4.7
8028.082.32{8.40}5.3
VUM12-2515.251.408.7525.68{2.62}5.09.86    
3010.530.87{3.15}6.0
3512.2535.97{3.67}7.0    
4015.651.6014.041.16{4.20}5.016.09
4515.7546.26{4.72}5.6
5017.551.45{5.25}6.3
5519.2556.55{5.77}6.9    
6016.051.8021.061.74{6.30}5.523.412
6522.7566.84{6.82}5.9
7024.572.03{7.35}6.4
8028.082.32{8.40}7.3    
9031.592.61{9.45}8.2
VUM16-3520.051.8012.2535.97{3.67}5.814.47    
4014.041.16{4.20}6.7
4515.7546.26{4.72}7.5
5017.551.45{5.25}8.3
5519.2556.55{5.77}9.2    
6020.852.2021.061.74{6.30}5.528.612
6522.7566.84{6.82}5.9    
7024.572.03{7.35}6.4
8028.082.32{8.40}7.3    
9031.592.61{9.45}8.2
10035.0102.90{10.50}9.1
[ ! ]The values of solid length are for reference only. There may be some variations depending on the lot.
[ ! ]Both ends are ground for all sizes.
[ ! ]Usage Count: 1 Million Times
■Spring Constant
 TypeVURVUFVULVUM
D 
5 N/mm
0.29
{kgf/mm}
{0.03}
  N/mm
0.49
{kgf/mm}
{0.05}
  N/mm
0.98
{kgf/mm}
{0.10}
  N/mm
2.94
{kgf/mm}
{0.30}
 
6        
8        
10        
12        
16        
Fmax.F=Lx60%F=Lx45%F=Lx40%F=Lx35%

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
VUL6-45
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSFree Length L
(mm)
Inner Dia. D-2d (or D)
(Ø)
Outer Dia. D (or D1)
(Ø)
Height with the max. load applied ([Free Length] – [Allowable Deflection])
(mm)
Spring Constant
(N/mm)
Allowable Load (Configurable Range)
(N)
Max. Load
(N)
Wire Dia.
(Ø)
End Surface Status Total Coils Solid Length
(mm)
Allowable Deflection
(mm)

₹ 342.21

1 Piece(s) Available 6 Day(s) or more 104568.15270.9816.01~30.0017.640.9With Grinding1716.218

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part VUL6-45 in the Round Wire Coil Springs/Deflection 45%/I.D. Referenced series.

Product variants

Part Number
VUF10-35
VUF10-40
VUF10-45
VUL6-50
VUL6-55
VUL6-60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFree Length L
(mm)
Inner Dia. D-2d (or D)
(Ø)
Outer Dia. D (or D1)
(Ø)
Height with the max. load applied ([Free Length] – [Allowable Deflection])
(mm)
Spring Constant
(N/mm)
Allowable Load (Configurable Range)
(N)
Max. Load
(N)
Wire Dia.
(Ø)
End Surface Status Total Coils Solid Length
(mm)
Allowable Deflection
(mm)

₹ 386.37

1 Piece(s)Available Same day

Stock

10351012.0519.250.494.51~8.507.640.9With Grinding109.915.75

₹ 387.00

1 Piece(s)Available Same day

Stock

10401012.25220.498.51~16.008.820.9With Grinding109.918

₹ 386.37

1 Piece(s)Available Same day

Stock

10451012.2524.750.498.51~16.009.90.9With Grinding109.920.25

₹ 343.00

1 Piece(s)Available Same day

Stock

105068.15300.9816.01~30.0019.60.9With Grinding1716.220

₹ 342.21

1 Piece(s)Available Same day

Stock

105568.15330.9816.01~30.0021.560.9With Grinding1716.222

₹ 342.21

1 Piece(s)Available Same day

Stock

106068.15360.9816.01~30.0023.520.9With Grinding1716.224