(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Round Coil Springs-Fmax. (Allowable Deflection) = Lx25%-30%/O.D. Referenced (Part Number)

Round Coil Springs-Fmax. (Allowable Deflection) = Lx25%-30%/O.D. Referenced
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      82₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
WB6-40
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSFree Length L
(mm)
Inner Dia. D-2d (or D)
(Ø)
Outer Dia. D (or D1)
(Ø)
Height with the max. load applied ([Free Length] – [Allowable Deflection])
(mm)
Spring Constant
(N/mm)
Allowable Load (Configurable Range)
(N)
Max. Load
(N)
Wire Dia.
(Ø)
End Surface Status Solid Length
(mm)
Allowable Deflection
(mm)

₹ 100.10

1 Piece(s) Available Same day 10403.66309.873.01~107.0098.11.2With Grinding2810

Loading...

  1. 1

Basic Information

Material Piano Wire

Please check the type/dimensions/specifications of the part WB6-40 in the Round Coil Springs-Fmax. (Allowable Deflection) = Lx25%-30%/O.D. Referenced series.

Product variants

Part Number
WB10-25
WB10-30
WB10-35
WB6-45
WB6-5
WB6-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFree Length L
(mm)
Inner Dia. D-2d (or D)
(Ø)
Outer Dia. D (or D1)
(Ø)
Height with the max. load applied ([Free Length] – [Allowable Deflection])
(mm)
Spring Constant
(N/mm)
Allowable Load (Configurable Range)
(N)
Max. Load
(N)
Wire Dia.
(Ø)
End Surface Status Solid Length
(mm)
Allowable Deflection
(mm)

₹ 118.30

1 Piece(s)Available Same day

Stock

102571018.79.850.01~73.0061.81.5With Grinding16.56.3

₹ 118.30

1 Piece(s)Available Same day

Stock

103071022.59.873.01~107.0073.51.5With Grinding177.5

₹ 118.30

1 Piece(s)Available 6 Day(s) or more 10356.81026.29.873.01~107.0086.31.6With Grinding238.8

₹ 100.10

1 Piece(s)Available Same day

Stock

10453.6633.79.8107.01~150.00110.81.2With Grinding3011.3

₹ 93.60

1 Piece(s)Available 6 Day(s) or more 1054.663.79.88.51~16.0012.70.7With Grinding3.51.3

₹ 100.10

1 Piece(s)Available 6 Day(s) or more 10503.6637.59.8107.01~150.00122.61.2With Grinding3212.5