(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
WH14-35 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Free Length L (mm) | Inner Dia. D-2d (or D) (Ø) | Outer Dia. D (or D1) (Ø) | Height with the max. load applied ([Free Length] – [Allowable Deflection]) (mm) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | End Surface Status | Solid Length (mm) | Allowable Deflection (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 131.30 | 1 Piece(s) | Available | Same day | 10 | 35 | 10.6 | 14 | 24.5 | 9.8 | 73.01~107.00 | 103 | 1.7 | With Grinding | 12.8 | 10.5 |
Loading...
Material | Piano Wire |
---|
Please check the type/dimensions/specifications of the part WH14-35 in the Round Coil Springs-Fmax. (Allowable Deflection) = Lx25%-30%/O.D. Referenced series.
Part Number |
---|
WB10-25 |
WB10-30 |
WB10-35 |
WH14-40 |
WH14-45 |
WH14-50 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Free Length L (mm) | Inner Dia. D-2d (or D) (Ø) | Outer Dia. D (or D1) (Ø) | Height with the max. load applied ([Free Length] – [Allowable Deflection]) (mm) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | End Surface Status | Solid Length (mm) | Allowable Deflection (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 118.30 | 1 Piece(s) | Available |
Same day
Stock | 10 | 25 | 7 | 10 | 18.7 | 9.8 | 50.01~73.00 | 61.8 | 1.5 | With Grinding | 16.5 | 6.3 | |
₹ 118.30 | 1 Piece(s) | Available |
Same day
Stock | 10 | 30 | 7 | 10 | 22.5 | 9.8 | 73.01~107.00 | 73.5 | 1.5 | With Grinding | 17 | 7.5 | |
₹ 118.30 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 35 | 6.8 | 10 | 26.2 | 9.8 | 73.01~107.00 | 86.3 | 1.6 | With Grinding | 23 | 8.8 | |
₹ 131.30 | 1 Piece(s) | Available |
Same day
Stock | 10 | 40 | 10.2 | 14 | 28 | 9.8 | 107.01~150.00 | 117.7 | 1.9 | With Grinding | 20 | 12 | |
₹ 131.30 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 45 | 10.2 | 14 | 31.5 | 9.8 | 107.01~150.00 | 132.4 | 1.9 | With Grinding | 20 | 13.5 | |
₹ 131.30 | 1 Piece(s) | Available |
Same day
Stock | 10 | 50 | 9.8 | 14 | 35 | 9.8 | 107.01~150.00 | 147.1 | 2.1 | With Grinding | 30.5 | 15 |