(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
WH8-10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Free Length L (mm) | Inner Dia. D-2d (or D) (Ø) | Outer Dia. D (or D1) (Ø) | Height with the max. load applied ([Free Length] – [Allowable Deflection]) (mm) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | End Surface Status | Solid Length (mm) | Allowable Deflection (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 96.20 | 1 Piece(s) | Available | Same day | 10 | 10 | 6.2 | 8 | 7 | 5.9 | 16.01~30.00 | 17.7 | 0.9 | With Grinding | 5.4 | 3 |
Loading...
Material | Piano Wire |
---|
Please check the type/dimensions/specifications of the part WH8-10 in the Round Coil Springs-Fmax. (Allowable Deflection) = Lx25%-30%/O.D. Referenced series.
Part Number |
---|
WB10-25 |
WB10-30 |
WB10-35 |
WH8-15 |
WH8-20 |
WH8-25 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Free Length L (mm) | Inner Dia. D-2d (or D) (Ø) | Outer Dia. D (or D1) (Ø) | Height with the max. load applied ([Free Length] – [Allowable Deflection]) (mm) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | End Surface Status | Solid Length (mm) | Allowable Deflection (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 118.30 | 1 Piece(s) | Available |
Same day
Stock | 10 | 25 | 7 | 10 | 18.7 | 9.8 | 50.01~73.00 | 61.8 | 1.5 | With Grinding | 16.5 | 6.3 | |
₹ 118.30 | 1 Piece(s) | Available |
Same day
Stock | 10 | 30 | 7 | 10 | 22.5 | 9.8 | 73.01~107.00 | 73.5 | 1.5 | With Grinding | 17 | 7.5 | |
₹ 118.30 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 35 | 6.8 | 10 | 26.2 | 9.8 | 73.01~107.00 | 86.3 | 1.6 | With Grinding | 23 | 8.8 | |
₹ 96.20 | 1 Piece(s) | Available |
Same day
Stock | 10 | 15 | 6 | 8 | 10.5 | 5.9 | 16.01~30.00 | 26.5 | 1 | With Grinding | 8 | 4.5 | |
₹ 96.20 | 1 Piece(s) | Available |
Same day
Stock | 10 | 20 | 5.8 | 8 | 14 | 5.9 | 30.01~50.00 | 35.3 | 1.1 | With Grinding | 11.5 | 6 | |
₹ 101.40 | 1 Piece(s) | Available |
Same day
Stock | 10 | 25 | 5.8 | 8 | 17.5 | 5.9 | 30.01~50.00 | 44.1 | 1.1 | With Grinding | 11.5 | 7.5 |