(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Round Coil Springs-Fmax. (Allowable Deflection) = Lx35%-40%/O.D. Referenced (Part Number)

Round Coil Springs-Fmax. (Allowable Deflection) = Lx35%-40%/O.D. Referenced
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      72₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
WT5-5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSFree Length L
(mm)
Inner Dia. D-2d (or D)
(Ø)
Outer Dia. D (or D1)
(Ø)
Height with the max. load applied ([Free Length] – [Allowable Deflection])
(mm)
Spring Constant
(N/mm)
Allowable Load (Configurable Range)
(N)
Max. Load
(N)
Wire Dia.
(Ø)
End Surface Status Solid Length
(mm)

₹ 81.90

1 Piece(s) Available 6 Day(s) or more 1054.15321.51~4.503.90.45Without Grinding2.36

Loading...

  1. 1

Basic Information

Material Piano Wire

Please check the type/dimensions/specifications of the part WT5-5 in the Round Coil Springs-Fmax. (Allowable Deflection) = Lx35%-40%/O.D. Referenced series.

Product variants

Part Number
WM10-25
WM10-30
WM10-35
WT5-50
WT5-55
WT5-60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFree Length L
(mm)
Inner Dia. D-2d (or D)
(Ø)
Outer Dia. D (or D1)
(Ø)
Height with the max. load applied ([Free Length] – [Allowable Deflection])
(mm)
Spring Constant
(N/mm)
Allowable Load (Configurable Range)
(N)
Max. Load
(N)
Wire Dia.
(Ø)
End Surface Status Solid Length
(mm)

₹ 109.20

1 Piece(s)Available Same day

Stock

10257.81016.32.916.01~30.0025.51.1With Grinding11

₹ 109.20

1 Piece(s)Available Same day

Stock

10307.81019.52.930.01~50.0030.41.1With Grinding11

₹ 109.20

1 Piece(s)Available Same day

Stock

10357.61022.82.930.01~50.0035.31.2With Grinding16.2

₹ 87.10

1 Piece(s)Available 6 Day(s) or more 10503.4532.5230.01~50.0034.30.8With Grinding24

₹ 89.70

1 Piece(s)Available 6 Day(s) or more 10553.3535.7230.01~50.0037.80.85With Grinding32.3

₹ 89.70

1 Piece(s)Available 6 Day(s) or more 10603.3539230.01~50.0041.20.85With Grinding32.3