(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
WM14-65 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Free Length L (mm) | Inner Dia. D-2d (or D) (Ø) | Outer Dia. D (or D1) (Ø) | Height with the max. load applied ([Free Length] – [Allowable Deflection]) (mm) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | End Surface Status | Solid Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 144.30 | 1 Piece(s) | Available | Same day | 10 | 65 | 10.8 | 14 | 42.3 | 2.9 | 50.01~73.00 | 64.7 | 1.6 | With Grinding | 23.2 |
Loading...
Material | Piano Wire |
---|
Please check the type/dimensions/specifications of the part WM14-65 in the Round Coil Springs-Fmax. (Allowable Deflection) = Lx35%-40%/O.D. Referenced series.
Part Number |
---|
WM10-25 |
WM10-30 |
WM10-35 |
WM14-70 |
WM14-80 |
WM14-90 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Free Length L (mm) | Inner Dia. D-2d (or D) (Ø) | Outer Dia. D (or D1) (Ø) | Height with the max. load applied ([Free Length] – [Allowable Deflection]) (mm) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | End Surface Status | Solid Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 109.20 | 1 Piece(s) | Available |
Same day
Stock | 10 | 25 | 7.8 | 10 | 16.3 | 2.9 | 16.01~30.00 | 25.5 | 1.1 | With Grinding | 11 | |
₹ 109.20 | 1 Piece(s) | Available |
Same day
Stock | 10 | 30 | 7.8 | 10 | 19.5 | 2.9 | 30.01~50.00 | 30.4 | 1.1 | With Grinding | 11 | |
₹ 109.20 | 1 Piece(s) | Available |
Same day
Stock | 10 | 35 | 7.6 | 10 | 22.8 | 2.9 | 30.01~50.00 | 35.3 | 1.2 | With Grinding | 16.2 | |
₹ 144.30 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 70 | 10.6 | 14 | 45.5 | 2.9 | 50.01~73.00 | 71.6 | 1.7 | With Grinding | 30.6 | |
₹ 144.30 | 1 Piece(s) | Available |
Same day
Stock | 10 | 80 | 10.6 | 14 | 52 | 2.9 | 73.01~107.00 | 82.4 | 1.7 | With Grinding | 30.6 | |
₹ 144.30 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 90 | 10.4 | 14 | 58.5 | 2.9 | 73.01~107.00 | 92.7 | 1.8 | With Grinding | 39.6 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy