(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
WT27-70 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Free Length L (mm) | Inner Dia. D-2d (or D) (Ø) | Outer Dia. D (or D1) (Ø) | Height with the max. load applied ([Free Length] – [Allowable Deflection]) (mm) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | End Surface Status | Solid Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 215.80 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 70 | 21.4 | 27 | 42 | 3.9 | 107.01~150.00 | 109.8 | 2.8 | With Grinding | 39.2 |
Loading...
Material | Piano Wire |
---|
Please check the type/dimensions/specifications of the part WT27-70 in the Round Coil Springs-Fmax. (Allowable Deflection) = Lx35%-40%/O.D. Referenced series.
Part Number |
---|
WM10-25 |
WM10-30 |
WM10-35 |
WT27-80 |
WT3-10 |
WT3-15 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Free Length L (mm) | Inner Dia. D-2d (or D) (Ø) | Outer Dia. D (or D1) (Ø) | Height with the max. load applied ([Free Length] – [Allowable Deflection]) (mm) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | End Surface Status | Solid Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 109.20 | 1 Piece(s) | Available |
Same day
Stock | 10 | 25 | 7.8 | 10 | 16.3 | 2.9 | 16.01~30.00 | 25.5 | 1.1 | With Grinding | 11 | |
₹ 109.20 | 1 Piece(s) | Available |
Same day
Stock | 10 | 30 | 7.8 | 10 | 19.5 | 2.9 | 30.01~50.00 | 30.4 | 1.1 | With Grinding | 11 | |
₹ 109.20 | 1 Piece(s) | Available |
Same day
Stock | 10 | 35 | 7.6 | 10 | 22.8 | 2.9 | 30.01~50.00 | 35.3 | 1.2 | With Grinding | 16.2 | |
₹ 215.80 | 1 Piece(s) | Available |
Same day
Stock | 10 | 80 | 21.4 | 27 | 48 | 3.9 | 107.01~150.00 | 125.5 | 2.8 | With Grinding | 39.2 | |
₹ 71.50 | 1 Piece(s) | Available |
Same day
Stock | 10 | 10 | 2.2 | 3 | 6 | 1.5 | 4.51~8.50 | 5.9 | 0.4 | Without Grinding | 5 | |
₹ 71.50 | 1 Piece(s) | Available |
Same day
Stock | 10 | 15 | 2.1 | 3 | 9 | 1.5 | 8.51~16.00 | 8.8 | 0.45 | Without Grinding | 8.78 |