(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
WM16-25 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Free Length L (mm) | Inner Dia. D-2d (or D) (Ø) | Outer Dia. D (or D1) (Ø) | Height with the max. load applied ([Free Length] – [Allowable Deflection]) (mm) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | End Surface Status | Solid Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 144.30 | 1 Piece(s) | Available | Same day | 10 | 25 | 13 | 16 | 16.3 | 2.9 | 16.01~30.00 | 25.5 | 1.5 | With Grinding | 12.5 |
Loading...
Material | Piano Wire |
---|
Please check the type/dimensions/specifications of the part WM16-25 in the Round Coil Springs-Fmax. (Allowable Deflection) = Lx35%-40%/O.D. Referenced series.
Part Number |
---|
WM10-25 |
WM10-30 |
WM10-35 |
WM16-30 |
WM16-35 |
WM16-40 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Free Length L (mm) | Inner Dia. D-2d (or D) (Ø) | Outer Dia. D (or D1) (Ø) | Height with the max. load applied ([Free Length] – [Allowable Deflection]) (mm) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | End Surface Status | Solid Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 109.20 | 1 Piece(s) | Available |
Same day
Stock | 10 | 25 | 7.8 | 10 | 16.3 | 2.9 | 16.01~30.00 | 25.5 | 1.1 | With Grinding | 11 | |
₹ 109.20 | 1 Piece(s) | Available |
Same day
Stock | 10 | 30 | 7.8 | 10 | 19.5 | 2.9 | 30.01~50.00 | 30.4 | 1.1 | With Grinding | 11 | |
₹ 109.20 | 1 Piece(s) | Available |
Same day
Stock | 10 | 35 | 7.6 | 10 | 22.8 | 2.9 | 30.01~50.00 | 35.3 | 1.2 | With Grinding | 16.2 | |
₹ 144.30 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 30 | 13 | 16 | 19.5 | 2.9 | 30.01~50.00 | 30.4 | 1.5 | With Grinding | 12.5 | |
₹ 144.30 | 1 Piece(s) | Available |
Same day
Stock | 10 | 35 | 12.8 | 16 | 22.8 | 2.9 | 30.01~50.00 | 35.3 | 1.6 | With Grinding | 15 | |
₹ 144.30 | 1 Piece(s) | Available |
Same day
Stock | 10 | 40 | 12.8 | 16 | 26 | 2.9 | 30.01~50.00 | 41.2 | 1.6 | With Grinding | 15 |