(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
WF8-50 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Free Length L (mm) | Inner Dia. D-2d (or D) (Ø) | Outer Dia. D (or D1) (Ø) | Height with the max. load applied ([Free Length] – [Allowable Deflection]) (mm) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | End Surface Status | Solid Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 101.40 | 1 Piece(s) | Available | Same day | 10 | 50 | 6.4 | 8 | 27.5 | 0.5 | 8.51~16.00 | 10.8 | 0.8 | With Grinding | 20 |
Loading...
Material | SWP-A |
---|
Please check the type/dimensions/specifications of the part WF8-50 in the Round Coil Springs-Fmax. (Allowable Deflection) = Lx40%-45%/O.D. Referenced series.
Part Number |
---|
WF10-25 |
WF10-30 |
WF10-35 |
WF8-55 |
WF8-60 |
WF8-65 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Free Length L (mm) | Inner Dia. D-2d (or D) (Ø) | Outer Dia. D (or D1) (Ø) | Height with the max. load applied ([Free Length] – [Allowable Deflection]) (mm) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | End Surface Status | Solid Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 109.20 | 1 Piece(s) | Available |
Same day
Stock | 10 | 25 | 8.4 | 10 | 13.8 | 0.5 | 4.51~8.50 | 5.5 | 0.8 | With Grinding | 10.4 | |
₹ 109.20 | 1 Piece(s) | Available |
Same day
Stock | 10 | 30 | 8.3 | 10 | 16.5 | 0.5 | 4.51~8.50 | 6.6 | 0.85 | With Grinding | 14 | |
₹ 109.20 | 1 Piece(s) | Available |
Same day
Stock | 10 | 35 | 8.3 | 10 | 19.3 | 0.5 | 4.51~8.50 | 7.6 | 0.85 | With Grinding | 14 | |
₹ 109.20 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 55 | 6.4 | 8 | 30.3 | 0.5 | 8.51~16.00 | 12.1 | 0.8 | With Grinding | 20 | |
₹ 109.20 | 1 Piece(s) | Available |
Same day
Stock | 10 | 60 | 6.3 | 8 | 33 | 0.5 | 8.51~16.00 | 12.7 | 0.85 | With Grinding | 27.6 | |
₹ 109.20 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 65 | 6.3 | 8 | 35.8 | 0.5 | 8.51~16.00 | 14.3 | 0.85 | With Grinding | 27.6 |