(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Round Coil Springs-Fmax. (Allowable Deflection) = Lx40%-45%/O.D. Referenced (Part Number)

Round Coil Springs-Fmax. (Allowable Deflection) = Lx40%-45%/O.D. Referenced
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      72₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
WF14-40
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSFree Length L
(mm)
Inner Dia. D-2d (or D)
(Ø)
Outer Dia. D (or D1)
(Ø)
Height with the max. load applied ([Free Length] – [Allowable Deflection])
(mm)
Spring Constant
(N/mm)
Allowable Load (Configurable Range)
(N)
Max. Load
(N)
Wire Dia.
(Ø)
End Surface Status Solid Length
(mm)

₹ 131.30

1 Piece(s) Available 6 Day(s) or more 10401214220.58.51~16.008.81With Grinding12

Loading...

  1. 1

Basic Information

Material Piano Wire

Please check the type/dimensions/specifications of the part WF14-40 in the Round Coil Springs-Fmax. (Allowable Deflection) = Lx40%-45%/O.D. Referenced series.

Product variants

Part Number
WF10-25
WF10-30
WF10-35
WF14-45
WF14-50
WF14-55
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFree Length L
(mm)
Inner Dia. D-2d (or D)
(Ø)
Outer Dia. D (or D1)
(Ø)
Height with the max. load applied ([Free Length] – [Allowable Deflection])
(mm)
Spring Constant
(N/mm)
Allowable Load (Configurable Range)
(N)
Max. Load
(N)
Wire Dia.
(Ø)
End Surface Status Solid Length
(mm)

₹ 109.20

1 Piece(s)Available Same day

Stock

10258.41013.80.54.51~8.505.50.8With Grinding10.4

₹ 109.20

1 Piece(s)Available Same day

Stock

10308.31016.50.54.51~8.506.60.85With Grinding14

₹ 109.20

1 Piece(s)Available Same day

Stock

10358.31019.30.54.51~8.507.60.85With Grinding14

₹ 131.30

1 Piece(s)Available 6 Day(s) or more 10451214250.58.51~16.009.81With Grinding12

₹ 131.30

1 Piece(s)Available 6 Day(s) or more 105011.81427.50.58.51~16.0010.81.1With Grinding18.2

₹ 144.30

1 Piece(s)Available 6 Day(s) or more 105511.81430.30.58.51~16.0012.11.1With Grinding18.2