(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
WL6-20 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Free Length L (mm) | Inner Dia. D-2d (or D) (Ø) | Outer Dia. D (or D1) (Ø) | Height with the max. load applied ([Free Length] – [Allowable Deflection]) (mm) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | End Surface Status | Solid Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 84.50 | 1 Piece(s) | Available | Same day | 10 | 20 | 4.7 | 6 | 12 | 1 | 4.51~8.50 | 7.8 | 0.65 | With Grinding | 9 |
Loading...
Material | Piano Wire |
---|
Please check the type/dimensions/specifications of the part WL6-20 in the Round Coil Springs-Fmax. (Allowable Deflection) = Lx40%-45%/O.D. Referenced series.
Part Number |
---|
WF10-25 |
WF10-30 |
WF10-35 |
WL6-25 |
WL6-30 |
WL6-35 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Free Length L (mm) | Inner Dia. D-2d (or D) (Ø) | Outer Dia. D (or D1) (Ø) | Height with the max. load applied ([Free Length] – [Allowable Deflection]) (mm) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | End Surface Status | Solid Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 109.20 | 1 Piece(s) | Available |
Same day
Stock | 10 | 25 | 8.4 | 10 | 13.8 | 0.5 | 4.51~8.50 | 5.5 | 0.8 | With Grinding | 10.4 | |
₹ 109.20 | 1 Piece(s) | Available |
Same day
Stock | 10 | 30 | 8.3 | 10 | 16.5 | 0.5 | 4.51~8.50 | 6.6 | 0.85 | With Grinding | 14 | |
₹ 109.20 | 1 Piece(s) | Available |
Same day
Stock | 10 | 35 | 8.3 | 10 | 19.3 | 0.5 | 4.51~8.50 | 7.6 | 0.85 | With Grinding | 14 | |
₹ 89.70 | 1 Piece(s) | Available |
Same day
Stock | 10 | 25 | 4.7 | 6 | 15 | 1 | 8.51~16.00 | 9.8 | 0.65 | With Grinding | 9 | |
₹ 89.70 | 1 Piece(s) | Available |
Same day
Stock | 10 | 30 | 4.6 | 6 | 18 | 1 | 8.51~16.00 | 11.8 | 0.7 | With Grinding | 13.7 | |
₹ 89.70 | 1 Piece(s) | Available |
Same day
Stock | 10 | 35 | 4.6 | 6 | 21 | 1 | 8.51~16.00 | 13.7 | 0.7 | With Grinding | 13.7 |